Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Need Help?

Check Shipping

Find out if this unit can be shipped to your country

ID: U01-2523779

Keysight 86100D

Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

ID: U01-2523779
Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
-86100D-0

Keysight 86100D

Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

Tested
90 days warranty
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
Limited configurability
Accessories included if shown in the pictures

List Price USD 124,743.00 Save 75%
USD 31,185.75 Excl. taxes.
Not combinable with other discounts.

For professional and industrial use only.
Ships from USA.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

86100D

Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

Deal summary

Configuration: 092, 200, 300, ETR, GPI, PTB
Shipping:Ships from USA.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Keysight Used
Keysight 86100D
Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Configuration: 092, 200, 300, ETR, GPI, PTB
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight 86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe

Keysight Used

Keysight  86100D

From

USD 31,185.75 Save 75%

Installed Options

092INTERNAL HARD DRIVE (DEFAULT OPTION)
200ENHANCED JITTER ANALYSIS, TRANSPORTABLE LICENSE
300ADVANCED AMPLITUDE ANALYSIS/RIN/Q-FACTOR, FIXED PERPETUAL LICENSE
ETRENHANCED TRIGGER, 13 GHZ BW, PATTERN AND MODULE TRIGGER
GPIGPIB CARD INTERFACE - INSTALLED
PTBINTERNAL PRECISION TIMEBASE

Addable Options

Request a customized version of this model by requesting a Custom Quote

Product Specifications


  • Bandwidth >100 GHz
  • Customize the mainframe for optical, electrical, and TDR/S-parameter analysis
  • Perform fast, accurate, and compliant jitter measurements with ultra-low jitter of 100 fs RMS and noise as low as 250 µV
  • Get more than 50 built-in standards-based masks with automated mask margin analysis
  • Easily measure multiple signals in parallel; analyze and acquire up to 16 signals simultaneously
  • Protect your investment with this upgradable and backwards compatible mainframe

Accessories


Accessories only included if shown in the pictures.

You can find new accessories, by searching Keysight Accessories

Ready To Get Started?

What You Get

  • Keysight 86100D Digital Waveform Analysis
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

Similar Listings

This Model

Other Listings

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more