Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight 86100D
Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight 86100D
From
USD 32,412.10 Save 65%
Installed Options
200 | Enhanced Jitter Analysis, Transportable License |
201 | Advanced Waveform Analysis Software, Fixed Perpetual License |
202 | Enhanced Impedance and S-parameter Software, Transportable License |
401 | ADVANCED EYE ANALYSIS SOFTWARE, FIXED PERPETUAL LICENSE |
ETR | ENHANCED TRIGGER, 13 GHZ BW, PATTERN AND MODULE TRIGGER |
GPI | GPIB Card Interface - Installed |
SIM | InfiniiSim-DCA Waveform Transformation SW, Transportable License |
Addable Options
Request a customized version of this model by requesting a Custom Quote
Product Specifications
- Bandwidth >100 GHz
- Customize the mainframe for optical, electrical, and TDR/S-parameter analysis
- Perform fast, accurate, and compliant jitter measurements with ultra-low jitter of 100 fs RMS and noise as low as 250 µV
- Get more than 50 built-in standards-based masks with automated mask margin analysis
- Easily measure multiple signals in parallel; analyze and acquire up to 16 signals simultaneously
- Protect your investment with this upgradable and backwards compatible mainframe
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
Similar Listings
This Model
Other Listings
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.