Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight E7515B-003
UXM 5G Wireless Test Platform / UXM 5G platform configuration 003
List Price USD 420,808.00 Save 50% USD 210,404.00 Excl. taxes.
Not combinable with other discounts.
Not combinable with other discounts.
- 4 x N2843 500MHz passive probes
- 1 x N2756A 16 channel MSO cable
- Software application bundle
- 1 Year Keysight Warranty
- Recent Calibration Certificate
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight E7515B-003
From
USD 210,404.00 Save 50%
Installed Options
003 | UXM 5G platform configuration 003 |
Addable Options
1CM | Rack mount kit |
529 | Frequency Range 24.25 GHz to 29.5 GHz |
540 | Frequency Range 37 GHz to 40 GHz |
543 | Frequency range 40 GHz - 43.5 GHz |
AC1 | Interconnectivity hardware kit |
AC2 | Interconnectivity hardware kit 2 |
AC3 | Interconnectivity hardware kit 3 for C-V2X |
AC4 | |
AMG | Calibration + Uncertainties + Guardbanding (Accredited) |
F01 | FMC card (QSFP+) |
FP1 | FPGA expansion module |
Request a customized version of this model by requesting a Custom Quote
Product Specifications
The Keysight E7515B UXM 5G wireless test solution is a highly-integrated signaling test platform with multiformat stack support, rich processing power, and abundant RF resources. Supporting the latest 3GPP Release 15 and beyond, the E7515B UXM 5G wireless test solution enables you to establish a 5G call with a device under test (DUT) in different 5G New Radio (NR) deployment modes; non-stand-alone (NSA), stand-alone (SA), and frequency bands FR1 and FR2. The solution performs signaling test for device RF characteristics, protocol compliance, and functional key performance indicators. It also supports LTE, eMTC and C-V2X signaling formats.
The highly-integrated design of the E7515B UXM 5G wireless test solution optimizes your lab space with a compact footprint. This solution supports extended test coverage in a single unit, including the following capabilities:
- 5G NR 8CC DL, 4 CC UL 2x2, with LTE 2CC
- Wide bandwidth in each RF port
- Multiple angle of arrival (AoA) test
- Internal fading for 5G NR and LTE formats
- Frequency extensions to high IF and millimeter-wave with the use of a common interface unit and remote radio heads (RRH)
Easily validate DUT performance over-the-air (OTA) with chambers designed for different test cases across the device workflow.
Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.