Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight N5182B-506
MXG X-Series RF Vector Signal Generator / 9 kHz to 6 GHz
List Price USD 91,080.00 Save 50% USD 45,540.00 Excl. taxes.
Not combinable with other discounts.
Not combinable with other discounts.
- 4 x N2843 500MHz passive probes
- 1 x N2756A 16 channel MSO cable
- Software application bundle
- 1 Year Keysight Warranty
- Recent Calibration Certificate
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight N5182B-506
From
USD 45,540.00 Save 50%
Installed Options
506 | Frequency range, 9 kHz to 6 GHz |
012 | LO in/out for phase coherency |
656 | ARB baseband generator (80 MHz RF bandwidth, 32 MSa) |
660 | UPGRADE BASEBAND GENERATOR WITH REAL-TIME CAPABILITY |
UNM | Standard front panel outputs |
UNY | Enhanced low phase noise |
Addable Options
006 | Instrument security and removable memory card |
009 | Internal solid state memory |
012 | LO in/out for phase coherency |
022 | Upgrade baseband generator memory from 32 Msa to 512 Msa |
023 | Upgrade baseband generator memory from 32 Msa to 1 Gsa |
N5180302B | Avionics VOR/ILS |
N5180403B | Calibrated AWGN |
043 | |
099 | Expanded license key upgradability |
12M | |
1EA | High output power |
1EL | DIFFERENTIAL I/Q OUTPUTS |
1EQ | Low specified power (less than -110 dBm) |
1ER | Flexible reference input (1-50 MHz) |
N5180320B | Pulse train generator |
221 | Waveform license 5-pack1 |
222 | Waveform license 5-pack2 |
223 | Waveform license 5-pack3 |
224 | Waveform license 5-pack4 |
225 | Waveform license 5-pack5 |
226 | Waveform license 5-pack6 |
227 | Waveform license 5-pack7 |
228 | Waveform license 5-pack8 |
229 | Waveform license 5-pack9 |
24M | |
250 | Waveform license 50-pack1 |
251 | Waveform license 50-pack2 |
252 | Waveform license 50-pack3 |
253 | Waveform license 50-pack4 |
254 | Waveform license 50-pack5 |
255 | Waveform license 50-pack6 |
256 | Waveform license 50-pack7 |
257 | Waveform license 50-pack8 |
258 | Waveform license 50-pack9 |
259 | Waveform license 50-pack10 |
303 | Multifunction generator |
N5180430B | Multi-tone and 2-tone |
N5180431B | Custom digital modulation |
N5180432B | Phase noise impairment |
36M | |
3FP | |
3FP | |
60M | |
656 | ARB baseband generator (80 MHz RF bandwidth, 32 MSa) |
657 | UPGRADE BASEBAND GENERATOR TO 160 MHZ RF BANDWIDTH |
660 | UPGRADE BASEBAND GENERATOR WITH REAL-TIME CAPABILITY |
A6J | ANSI Z540-1-1994 Calibration |
EFP | |
EFP | |
FFP | |
FRQ | Frequency extender connectivity |
M01 | |
M02 | |
M03 | |
N7600EMBC | Signal Studio for W-CDMA/HSPA+, waveform playback |
N7601EMBC | Signal Studio for cdma2000/1xEV-DO, waveform playback |
N7602EMBC | Signal Studio for GSM/EDGE/Evo, waveform playback |
N7605EMBC | Signal Studio for Real-time Fading, waveform playback |
N7606EMBC | Signal Studio for Bluetooth, waveform playback |
N7607EMBC | Signal Studio for DFS and DAA Profiles, waveform playback |
N7608EMBC | Signal Studio Pro for Custom Modulation, waveform playback |
N7609EMBC | Signal Studio for Global Navigation Satellite System (GNSS), waveform playback |
N7610EMBC | Signal Studio for IoT, waveform playback |
N7611EMBC | Signal Studio for broadcast radio, waveform playback |
N7612EMBC | Signal Studio for TD-SCDMA/HSPA, waveform playback |
N7614EMBC | Signal Studio for power amplifier test, waveform playback |
N7615EMBC | Signal Studio for mobile WiMAX, waveform playback |
N7617EMBC | Signal Studio for WLAN 802.11, waveform playback |
N7623EMBC | Signal Studio for digital video, waveform playback |
N7624EMBC | Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback |
N7625EMBC | Signal Studio for LTE/LTE-Advanced TDD, waveform playback |
N7626EMBC | Signal Studio for LTE V2X, waveform playback |
N7630EMBC | Signal Studio Pro for Pre-5G, waveform playback |
N7631EMBC | Signal Studio Pro for 5G NR, waveform playback |
N7640EMBC | Signal Studio for LMR, waveform playback |
N5180UN7B | Internal BER Analyzer |
QFP | |
UNT | AM, FM, phase modulation |
UNV | Enhanced dynamic range |
UNW | Narrow pulse modulation |
UNZ | Fast frequency switching |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
Product Specifications
MXG Vector High-Performance Signal Generator
The Keysight N5182B analog and vector MXG and EXG signal generators deliver unmatched performance in five key categories: phase noise and spectral purity, bandwidth, EVM, ACPR, and output power.
Perform advanced receiver testing compatible with the latest standards using the MXG or EXG and Signal Studio software: define signal parameters, transfer them to the instrument, and use closed-loop or interactive control during signal generation.
- Take your designs to their limit with outstanding hardware performance, including unmatched phase noise & spurious characteristics
- Drive power amplifiers & characterize nonlinear behavior with industry-leading ACPR & output power
- Test wideband devices with factory-equalized 160 MHz RF bandwidth
- Reduce the time spent on signal creation with Signal Studio software, including LTE, WLAN & GNSS
- Lower your cost of ownership with 3-year cal cycles & comprehensive solutions for self-maintenance
Key specifications
- Phase noise at 1 GHz, 20 kHz offset: –146 dBc/Hz
- Spurious at 1 GHz (nonharmonics) : –96 dBc
- Output power at 1 GHz: +27 dBm
- ACPR (vector) W-CDMA 64 DPCH: –73 dBc
- EVM (vector) 802.11ac/LTE: 0.4 percent
- Bandwidth (vector): 160 MHz
- Arbitrary waveform memory (vector): 1024 MSa
Accessories
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Ready To Get Started?
Similar Listings
This Model
Select up to 3 instruments to compare
Enable Notifications
In order to use this feature, you need to enable notifications.
Manage notification preferences
Other Listings
Select up to 3 instruments to compare
Enable Notifications
In order to use this feature, you need to enable notifications.
Manage notification preferences
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Get an Account and Keep Track of Models, Prices, and Availability
Education
and Non-profit Customers Can Save Extra
Function-AW + Signal Generators Quick-Facts
What is a signal?
A signal is what is produced by a signal generator when testing electronic equipment. The signal can be a basic sine wave, a pulse or a modulation signal. The signals that are produced are used to test, troubleshoot and design electronic equipment.
What is a signal generator, and what is it used for?
A signal generator is an electronic testing instrument that creates repeating or non-repeating electric waves of different shapes and amplitudes. A signal generator gives clear and concise feedback about the product's performance. Signal generators are used in many different fields, but they are most important in the fields of electronics and radio communications. Engineers use this tool to test their own electronic equipment, as well as to design new equipment for other companies.
For example, a signal generator is typically on an oscilloscope. It is used to produce a sine wave (smooth curve) that can be used to test electrical signals. Learn more about oscilloscopes here.
Other types of signal generators include:
- arbitrary waveform generator
- audio signal generator
- function generator
- pulse generator
- RF signal generator
- vector signal generator
Each type provides different kinds of signals. For example, some provide radio frequency and audio, while others provide waveform or just pulses.
For a full list of Keysight signal generators, please visit our product listing page.
Why should I buy a Keysight signal generator?
A Keysight signal generator is a valuable addition to any test system because it provides the accuracy, performance, and insights you need to streamline your design or repair process. We are known for producing quality instruments in the industry, be it in digital RF processing, satellite communications, radar sensing and tracking, wireless communications or wireless & mobile test equipment.
We want you to find the signal source that's right for your needs. We have a variety of signal generators for you to choose from. They range in frequency, but they all perform well and are easy-to-use whether it's your first time using one or not.
When would I need a vector signal generator?
The vector signal generator is a type of signal generator that generates radio frequency signals with complex modulation formats. When a radio signal modulates, it changes either the amplitude or the frequency of the carrier wave.
Vector signal generators are used when testing different modern data communications systems. They are often used to check Wi-Fi, 4G/5G, and other connectivity solutions that use advanced waveforms.
Signal generator vs waveform generator
There are two types of machines for creating signals. One is called a signal generator and the other is called a waveform generator. A signal generator is an electronic test instrument that generates either repeating or non-repeating waveforms.
A waveform generator creates a wave. It is a type of signal generator that creates very sophisticated waveforms that can be specified by the user. These waveforms can be almost any shape and can be entered in a variety of ways.
Signal generator vs function generator
The function generator is a type of signal generator that is used to generate simple repetitive waveforms. Typically this type of signal generator will produce waveforms such as sine waves, sawtooth waveforms, square and triangular waveforms. Please refer to Basic Oscilloscope Fundamentals for more information on waveforms.
Digital signal processing techniques may be used to generate the waveforms digitally, then convert them from digital into analog format. This is especially true when you only require the waveforms to be at lower frequencies. However, higher frequency versions can be obtained.
Signal generator vs oscilloscope
An oscilloscope “scopes out” or monitors a given signal applied on its input. It displays the signal as voltage vs time. A signal generator can be used to generate a signal with specific characteristics to test devices.
To see the full list of oscilloscopes we carry, visit our product listing page.
A signal generator and an oscilloscope together form a tool that could, for example, diagnose an amplifier. The oscilloscope could then perform basic math on both the input and output to calculate, for example, changes in gain or linearity over a given range of parameters.
Keysight offers two standards of used equipment: Keysight Premium Used and Keysight Used. Keysight Premium Used instruments are fully refurbished to factory new condition, with the same warranty as new ones. Keysight Used equipment is tested and working with the cosmetic appearance described in each product listing.
What are EXG signal generators?
The abbreviation "EXG" stands for "exciter." An exciter is a signal generator that creates a signal and then applies it to an RF power amplifier to generate the final transmitted radiofrequency. The exciter is employed in digital systems as part of waveform generation.
EXG signal generators provide the signals you will need for basic parameter testing of components. It is a tool used to test equipment such as computers which allows users to see how the equipment will work in a variety of situations.
The EXG signal generator allows you to customize microwave components, such as filters and amplifiers, with additional features including full step attenuation. It also maximizes test margins on the production line with leading Adjacent Channel Power Ratio (ACPR).