Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight M8199A-004
Arbitrary Waveform Generator / AXIe Module / 128/256 GSa/s / 2-Slot / Arbitrary Waveform Generator, 4 Channels 128 GSa/s
Keysight M8199A-004
Arbitrary Waveform Generator / AXIe Module / 128/256 GSa/s / 2-Slot / Arbitrary Waveform Generator, 4 Channels 128 GSa/s
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Premium Used
Keysight M8199A-004
From
USD 211,397.00 Save 50%
Installed Options
004 | Arbitrary Waveform Generator, 4 Channels 128 GSa/s |
Addable Options
002 | Arbitrary Waveform Generator, 2 Channels 128 GSa/s |
004 | Arbitrary Waveform Generator, 4 Channels 128 GSa/s |
Request a customized version of this model by requesting a Custom Quote
Product Specifications
M8199A 128/256 GSa/s Arbitrary Waveform Generator
The Keysight M8199A arbitrary waveform generator (AWG) has the highest sample rate and the widest bandwidth in its class with up to four synchronized channels operating simultaneously in one module
- Analog bandwidth up to 70 GHz
- Continuous sample rate range at 100 to 128 GSa/s (4-channel), or at 200 to 256 GSa/s (2-channel)
- Synchronization of up to 16 channels across 4 modules (128 GSa/s) or up to 8 channels across 4 modules (256 GSa/s)
- Built-in frequency and phase response calibration for clean output signals
- 6 bits ENOB, DC to 50 GHz, Fs 100 GSa/s
- Intrinsic jitter: < 75 fs
- Up to 1.4 Vpp differential output voltage @128 GBd
- Transition time (20/80) as low as 5 ps
- Channel-to-channel skew adjustment with 25 fs resolution
- Synchronization of up to 16 channels across 4 modules
- < 140 dBc wideband phase noise > 1 MHz
- 512 KSa / 1 MSa of waveform memory per channel
Key Benefits of the New Arbitrary Waveform Generator
- 4 channels at 128 GSa/s or 2 channels 256 GSa/s with up to 70 GHz nominal analog bandwidth
- Provides research engineers a high-performance signal source for arbitrary signals, enabling development of designs up to 140 GBd
- Keysight’s M8199A 256 GSa/s AWG delivers twice the sampling rate of any AWG on the market today, coupled with at least 50 percent higher analog bandwidth. As a result, research engineers can quickly develop advanced components for terabit transmission systems
- Integrated, ready-to-use instrument
- Operates with well-known software, like MATLAB or Keysight IQTools and
- SCPI programming interface based on M8070B
- High flexibility with upgrade options from 2 channels at 128 GSa/s to 4 channels at 256 GSa/s
Keysight’s M8199A arbitrary waveform generator (AWG) features four channels at 128 GSa/s or two channels at 256 GSa/s with up to 70 GHz nominal analog bandwidth.
As a high-performance arbitrary signal source, the M8199A enables the development of designs of 128 Gbaud and beyond, including advanced components for terabit transmission systems.
With up to 4 differential 128 GSa/s output channels per 2-slot AXIe module and the ability to synchronize up to 4 modules, the M8199A is well suited to stimulate multi-lane high-speed interfaces in an economic fashion.
Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Get an Account and Keep Track of Models, Prices, and Availability
Education
and Non-profit Customers Can Save Extra
Function-AW + Signal Generators Quick-Facts
What is a signal?
A signal is what is produced by a signal generator when testing electronic equipment. The signal can be a basic sine wave, a pulse or a modulation signal. The signals that are produced are used to test, troubleshoot and design electronic equipment.
What is a signal generator, and what is it used for?
A signal generator is an electronic testing instrument that creates repeating or non-repeating electric waves of different shapes and amplitudes. A signal generator gives clear and concise feedback about the product's performance. Signal generators are used in many different fields, but they are most important in the fields of electronics and radio communications. Engineers use this tool to test their own electronic equipment, as well as to design new equipment for other companies.
For example, a signal generator is typically on an oscilloscope. It is used to produce a sine wave (smooth curve) that can be used to test electrical signals. Learn more about oscilloscopes here.
Other types of signal generators include:
- arbitrary waveform generator
- audio signal generator
- function generator
- pulse generator
- RF signal generator
- vector signal generator
Each type provides different kinds of signals. For example, some provide radio frequency and audio, while others provide waveform or just pulses.
For a full list of Keysight signal generators, please visit our product listing page.
Why should I buy a Keysight signal generator?
A Keysight signal generator is a valuable addition to any test system because it provides the accuracy, performance, and insights you need to streamline your design or repair process. We are known for producing quality instruments in the industry, be it in digital RF processing, satellite communications, radar sensing and tracking, wireless communications or wireless & mobile test equipment.
We want you to find the signal source that's right for your needs. We have a variety of signal generators for you to choose from. They range in frequency, but they all perform well and are easy-to-use whether it's your first time using one or not.
When would I need a vector signal generator?
The vector signal generator is a type of signal generator that generates radio frequency signals with complex modulation formats. When a radio signal modulates, it changes either the amplitude or the frequency of the carrier wave.

Vector signal generators are used when testing different modern data communications systems. They are often used to check Wi-Fi, 4G/5G, and other connectivity solutions that use advanced waveforms.

Signal generator vs waveform generator
There are two types of machines for creating signals. One is called a signal generator and the other is called a waveform generator. A signal generator is an electronic test instrument that generates either repeating or non-repeating waveforms.

A waveform generator creates a wave. It is a type of signal generator that creates very sophisticated waveforms that can be specified by the user. These waveforms can be almost any shape and can be entered in a variety of ways.
Signal generator vs function generator
The function generator is a type of signal generator that is used to generate simple repetitive waveforms. Typically this type of signal generator will produce waveforms such as sine waves, sawtooth waveforms, square and triangular waveforms. Please refer to Basic Oscilloscope Fundamentals for more information on waveforms.
Digital signal processing techniques may be used to generate the waveforms digitally, then convert them from digital into analog format. This is especially true when you only require the waveforms to be at lower frequencies. However, higher frequency versions can be obtained.
Signal generator vs oscilloscope
An oscilloscope “scopes out” or monitors a given signal applied on its input. It displays the signal as voltage vs time. A signal generator can be used to generate a signal with specific characteristics to test devices.
To see the full list of oscilloscopes we carry, visit our product listing page.

A signal generator and an oscilloscope together form a tool that could, for example, diagnose an amplifier. The oscilloscope could then perform basic math on both the input and output to calculate, for example, changes in gain or linearity over a given range of parameters.
Keysight offers two standards of used equipment: Keysight Premium Used and Keysight Used. Keysight Premium Used instruments are fully refurbished to factory new condition, with the same warranty as new ones. Keysight Used equipment is tested and working with the cosmetic appearance described in each product listing.
What are EXG signal generators?
The abbreviation "EXG" stands for "exciter." An exciter is a signal generator that creates a signal and then applies it to an RF power amplifier to generate the final transmitted radiofrequency. The exciter is employed in digital systems as part of waveform generation.
EXG signal generators provide the signals you will need for basic parameter testing of components. It is a tool used to test equipment such as computers which allows users to see how the equipment will work in a variety of situations.
The EXG signal generator allows you to customize microwave components, such as filters and amplifiers, with additional features including full step attenuation. It also maximizes test margins on the production line with leading Adjacent Channel Power Ratio (ACPR).
