Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight M8195A-001
Arbitrary Waveform Generator / 65 GSa/s / 1 Channel
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight M8195A-001
From
USD 116,842.50 Save 25%
Installed Options
001 | Arbitrary Waveform Generator, 1 Channel, 65 GSa/s |
Addable Options
001 | Arbitrary Waveform Generator, 1 Channel, 65 GSa/s |
002 | Arbitrary Waveform Generator, 2 Channels, 65 GSa/s |
004 | Arbitrary Waveform Generator, 4 Channels, 65 GSa/s |
16G | Upgrade to 16 GSa Memory |
1A7 | Calibration + Uncertainties + Guardbanding (Not Accredited) |
N6171A | MATLAB Software |
BU1 | Bundle consisting of one M9505A 5-slot AXIe Chassis with USB Option and one M9537A AXIe Embedded PC Controller |
BU2 | Bundle consisting of one M9502A 2-slot AXIe Chassis with USB Option |
BU3 | Bundle consisting of one M9502A 2-slot AXIe Chassis with USB Option and one M9537A AXIe Embedded PC Controller |
FSW | Fast Switching |
SCD | Standard Calibration Document |
SEQ | Sequencer |
Z54 | Calibration Certificate for Z540 |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
Product Specifications
Functionality
- Sample rate up to 65 GSa/s
- High channel density: 1, 2 or 4 channels per module, synchronization of up to 16 channels on 4 modules with the M8197A multi-channel synchronization module
- Built-in frequency and phase response calibration
- Embedded DSP enables real-time waveform and impairment generation
- (in conjunction with the 81195A optical modulation generator software)
Performance
- 25 GHz analog bandwidth, 2 GSa of memory per AXIe module, expandable to 16 GSa
- 16GSa Extended memory capable of generate PRBS7, PRBS10, PRBS11, PRBS15 up to PRBS31
- (Long PRBS pattern will require considerable time in order to calculate and load into AWG’s waveform memory)
- Up to 1 Vpp(se) or 2 Vpp(diff.) output amplitude
- Up to 32 GBaud signals and beyond
Pre-configurations, consisting of
- M8195A arbitrary waveform generato (AWG)
- AXIe chassis
- Embedded controller or external PC connectivity
- Multi-functions with M8070A System Software for M8000 Series BER Test Solutions
Key Applications
As devices and interfaces become faster and more complex, the M8195A AWG gives you the versatility to create the signals you need for digital applications, optical and electrical communication, advanced research, wideband radar and satcom.
- Coherent optical– a single M8195A module can generate 2 independent I/Q baseband signals (dual polarization = 4 channels) at up to 32 GBaud and beyond
- Multi-level / Multi-channel digital signals - generate NRZ, PAM4, PAM8, DMT, etc. signals at up to 32 GBaud. In addition, protocols such as HDMITM, C-PHYTMand D-PHYTM are supported. Embed/De-embed channels, add Jitter, ISI, noise and other distortions
- Physics, chemistry and electronics research – generate any mathematically defined arbitrary waveforms, ultra-short yet precise pulses and extremely wideband chirps
- Wideband RF/µW -generate extremely wideband RF signals with an instantaneous bandwidth of DC to 25 GHz for aerospace/defense/communication applications
- Random interference (RI) source to application, requires M8070A
The Keysight M8195A arbitrary waveform generator (AWG) provides up to 65 GSa/s, 25 GHz bandwidth, 8 bits vertical resolution, and up to 4 channels in a 1-slot AXIe module - simultaneously.
As devices and interfaces become faster and more complex, the M8195A AWG gives you the versatility to create the signals you need for digital applications, advanced research, wideband radar, satcom, and optical communications.
Advanced 3-level sequencing allows even longer signal scenarios. An external dynamic control is available for the case of a M8197A module synchronizing several M8195A modules.
The M8195A AWG features a trigger input with a delay accuracy of ±20 ps in conjunction with a M8197A multi-channel synchronization module.
In conjunction with the N5990A software option 151 & 153 the M8195A provides a sink test solution for HDMI and MHL.
The M8195A AWG can also be controlled by the M8070A Bit Error Ratio Test system software with the M8085A software plug-in to create MIPI C-PHY™ and D-PHY™ standard conformant test signals.
The M8195A AWG combined with the 81195A optical modulation generator software introduces an innovative real-time approach which speeds up your test by a factor of up to 100.
It allows signal and impairment generation in real time. FIR filters and other DSP functions are used for pulse-shaping and changing optical stress conditions such as polarization mode dispersion (PMD) or phase noise.
Go where you have never been able to test before: with real-time mode, sequencing and deep memory - explore your possibilities.
Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Get an Account and Keep Track of Models, Prices, and Availability
Education
and Non-profit Customers Can Save Extra
Function-AW + Signal Generators Quick-Facts
What is a signal?
A signal is what is produced by a signal generator when testing electronic equipment. The signal can be a basic sine wave, a pulse or a modulation signal. The signals that are produced are used to test, troubleshoot and design electronic equipment.
What is a signal generator, and what is it used for?
A signal generator is an electronic testing instrument that creates repeating or non-repeating electric waves of different shapes and amplitudes. A signal generator gives clear and concise feedback about the product's performance. Signal generators are used in many different fields, but they are most important in the fields of electronics and radio communications. Engineers use this tool to test their own electronic equipment, as well as to design new equipment for other companies.
For example, a signal generator is typically on an oscilloscope. It is used to produce a sine wave (smooth curve) that can be used to test electrical signals. Learn more about oscilloscopes here.
Other types of signal generators include:
- arbitrary waveform generator
- audio signal generator
- function generator
- pulse generator
- RF signal generator
- vector signal generator
Each type provides different kinds of signals. For example, some provide radio frequency and audio, while others provide waveform or just pulses.
For a full list of Keysight signal generators, please visit our product listing page.
Why should I buy a Keysight signal generator?
A Keysight signal generator is a valuable addition to any test system because it provides the accuracy, performance, and insights you need to streamline your design or repair process. We are known for producing quality instruments in the industry, be it in digital RF processing, satellite communications, radar sensing and tracking, wireless communications or wireless & mobile test equipment.
We want you to find the signal source that's right for your needs. We have a variety of signal generators for you to choose from. They range in frequency, but they all perform well and are easy-to-use whether it's your first time using one or not.
When would I need a vector signal generator?
The vector signal generator is a type of signal generator that generates radio frequency signals with complex modulation formats. When a radio signal modulates, it changes either the amplitude or the frequency of the carrier wave.
Vector signal generators are used when testing different modern data communications systems. They are often used to check Wi-Fi, 4G/5G, and other connectivity solutions that use advanced waveforms.
Signal generator vs waveform generator
There are two types of machines for creating signals. One is called a signal generator and the other is called a waveform generator. A signal generator is an electronic test instrument that generates either repeating or non-repeating waveforms.
A waveform generator creates a wave. It is a type of signal generator that creates very sophisticated waveforms that can be specified by the user. These waveforms can be almost any shape and can be entered in a variety of ways.
Signal generator vs function generator
The function generator is a type of signal generator that is used to generate simple repetitive waveforms. Typically this type of signal generator will produce waveforms such as sine waves, sawtooth waveforms, square and triangular waveforms. Please refer to Basic Oscilloscope Fundamentals for more information on waveforms.
Digital signal processing techniques may be used to generate the waveforms digitally, then convert them from digital into analog format. This is especially true when you only require the waveforms to be at lower frequencies. However, higher frequency versions can be obtained.
Signal generator vs oscilloscope
An oscilloscope “scopes out” or monitors a given signal applied on its input. It displays the signal as voltage vs time. A signal generator can be used to generate a signal with specific characteristics to test devices.
To see the full list of oscilloscopes we carry, visit our product listing page.
A signal generator and an oscilloscope together form a tool that could, for example, diagnose an amplifier. The oscilloscope could then perform basic math on both the input and output to calculate, for example, changes in gain or linearity over a given range of parameters.
Keysight offers two standards of used equipment: Keysight Premium Used and Keysight Used. Keysight Premium Used instruments are fully refurbished to factory new condition, with the same warranty as new ones. Keysight Used equipment is tested and working with the cosmetic appearance described in each product listing.
What are EXG signal generators?
The abbreviation "EXG" stands for "exciter." An exciter is a signal generator that creates a signal and then applies it to an RF power amplifier to generate the final transmitted radiofrequency. The exciter is employed in digital systems as part of waveform generation.
EXG signal generators provide the signals you will need for basic parameter testing of components. It is a tool used to test equipment such as computers which allows users to see how the equipment will work in a variety of situations.
The EXG signal generator allows you to customize microwave components, such as filters and amplifiers, with additional features including full step attenuation. It also maximizes test margins on the production line with leading Adjacent Channel Power Ratio (ACPR).