Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Need Help?

Check Shipping

Find out if this unit can be shipped to your country

ID: U01-2502598

Keysight N8932A

Autoranging System DC Power Supply / 200V / 210A / 15000W / 208VAC

ID: U01-2502598
Keysight N8932A Autoranging System DC Power Supply / 200V / 210A / 15000W / 208VAC
Keysight N8932A Autoranging System DC Power Supply / 200V / 210A / 15000W / 208VAC
Keysight N8932A Autoranging System DC Power Supply / 200V / 210A / 15000W / 208VAC
Keysight N8932A Autoranging System DC Power Supply / 200V / 210A / 15000W / 208VAC
Keysight N8932A Autoranging System DC Power Supply / 200V / 210A / 15000W / 208VAC
Keysight N8932A Autoranging System DC Power Supply / 200V / 210A / 15000W / 208VAC
-N8932A-0

Keysight N8932A

Autoranging System DC Power Supply / 200V / 210A / 15000W / 208VAC

Calibrated + Measurement Report
90 days warranty
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
Limited configurability
Accessories included if shown in the pictures

List Price USD 20,656.00 Save 35%
USD 13,426.40 Excl. taxes.
Not combinable with other discounts.

For professional and industrial use only.
Ships from USA.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

N8932A

Autoranging System DC Power Supply / 200V / 210A / 15000W / 208VAC

Deal summary

Configuration:
Shipping:Ships from USA.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight N8932A Autoranging System DC Power Supply / 200V / 210A / 15000W / 208VAC
Keysight Used
Keysight N8932A
Autoranging System DC Power Supply / 200V / 210A / 15000W / 208VAC
Configuration: No customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight N8932A Autoranging System DC Power Supply / 200V / 210A / 15000W / 208VAC

Keysight Used

Keysight  N8932A

From

USD 13,426.40 Save 35%

Product Specifications


DC output ratings

  • Voltage: 0 to 200 V
  • Current: 0 to 210 A
  • Power: 15000 W

AC input

  • Voltage range: 187 - 240 VAC

Programming accuracy

  • Voltage: 0.1% of full-scale
  • Current: 0.2% of full-scale

The Keysight N8900 Series provides 5 kW, 10 kW, and 15 kW autoranging, single-output programmable DC power for ATE applications that require just the right amount of performance at just the right price. The N8900 Series power supplies' autoranging output characteristic enables unprecedented flexibility by offering a wide range of voltage and current combinations at full power. Power supplies with “rectangular,” or traditional, output characteristics provide full power at only one voltage and current combination. Just one N8900 does the job of multiple power supplies. It's like having many power supplies in one!

The N8900 Series provides stable output power, built-in voltage and current measurements, and autoranging output voltage and current from 80 V to 1500 V and 10 A to 510 A. These supplies offer many system-ready features like multiple standard I/O interfaces to simplify and accelerate test-system development and compact 3U design to save rack space. If more power is required, easily parallel multiple N8900 units to create “one” power supply with >100 kW of total output power. The built-in parent/subsidiary control enables programming as if it's just one big power supply; no need to program each supply individually.

  • Autoranging output – does the job of multiple power supplies!
  • 5 kW, 10 kW, and 15 kW maximum output power
  • Up to 1500 V and up to 510 A
  • 14 different voltage, current, and power combinations available in 208 VAC or 400 VAC (28 total models)
  • Just the right amount of performance at just the right price
  • Easily parallel units to create “one” power supply with >100 kW of power
  • Built-in voltage and current measurement
  • High power density, 15 kW in only 3U (5.25” / 13.34 cm)
  • Protection from over-voltage, over-current, and over-temperature
  • LAN (LXI Core), USB, GPIB, and analog interfaces all standard

Accessories


Accessories only included if shown in the pictures.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N8932A Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more