Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Need Help?

Check Shipping

Find out if this unit can be shipped to your country

ID: U01-2501619

Keysight L2066XA

LAN Wide Dynamic Range Peak and Average Power Sensor 10 MHz - 54 GHz

ID: U01-2501619
Keysight L2066XA LAN Wide Dynamic Range Peak and Average Power Sensor 10 MHz - 54 GHz
Keysight L2066XA LAN Wide Dynamic Range Peak and Average Power Sensor 10 MHz - 54 GHz
Keysight L2066XA LAN Wide Dynamic Range Peak and Average Power Sensor 10 MHz - 54 GHz
Keysight L2066XA LAN Wide Dynamic Range Peak and Average Power Sensor 10 MHz - 54 GHz
Keysight L2066XA LAN Wide Dynamic Range Peak and Average Power Sensor 10 MHz - 54 GHz
Keysight L2066XA LAN Wide Dynamic Range Peak and Average Power Sensor 10 MHz - 54 GHz
Keysight L2066XA LAN Wide Dynamic Range Peak and Average Power Sensor 10 MHz - 54 GHz
Keysight L2066XA LAN Wide Dynamic Range Peak and Average Power Sensor 10 MHz - 54 GHz
Keysight L2066XA LAN Wide Dynamic Range Peak and Average Power Sensor 10 MHz - 54 GHz
Keysight L2066XA LAN Wide Dynamic Range Peak and Average Power Sensor 10 MHz - 54 GHz
Keysight L2066XA LAN Wide Dynamic Range Peak and Average Power Sensor 10 MHz - 54 GHz
Keysight L2066XA LAN Wide Dynamic Range Peak and Average Power Sensor 10 MHz - 54 GHz
-L2066XA-0

Keysight L2066XA

LAN Wide Dynamic Range Peak and Average Power Sensor 10 MHz - 54 GHz

Tested
90 days warranty
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
Limited configurability
Accessories included if shown in the pictures

List Price USD 26,487.00 Save 45%
USD 14,567.85 Excl. taxes.
Not combinable with other discounts.

For professional and industrial use only.
Ships from USA.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

L2066XA

LAN Wide Dynamic Range Peak and Average Power Sensor 10 MHz - 54 GHz

Deal summary

Configuration: 100
Shipping:Ships from USA.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight L2066XA LAN Wide Dynamic Range Peak and Average Power Sensor 10 MHz - 54 GHz
Keysight Used
Keysight L2066XA
LAN Wide Dynamic Range Peak and Average Power Sensor 10 MHz - 54 GHz
Configuration: 100
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight L2066XA LAN Wide Dynamic Range Peak and Average Power Sensor 10 MHz - 54 GHz

Keysight Used

Keysight  L2066XA

From

USD 14,567.85 Save 45%

Installed Options

100TYPE 1.85 MM (M) CONNECTOR

Product Specifications


Frequency range of 10 MHz – 54 GHz LAN connectivity with a wide dynamic range of -70 to +20 dBm (frequency 10 MHz to 50 GHz) / -70 to +15 dBm (frequency > 50 GHz to 54 GHz) for small signal measurements 5 MHz video bandwidth and single shot real-time capture at 20 Msample/sec per second Variable Sampling Rate 1M samples/sec and Long Memory 1M samples data storage Fast real-time measurement of 50,000 readings/sec Real-time measurement with zero dead time to ensure every single continuous pulse is measured Average mode time-selectivity function allows full dynamic range for average and time selectivity average power measurements Internal zero and automatic calibration saves time and reduces measurement uncertainty A BenchVue software license (BV0007B) is now included with your instrument. BenchVue makes it simple to connect, control instruments, and automate test sequences Accurately measure any modulated signal with the Keysight Technologies, Inc. U/L2050/60 X-Series wide dynamic range power sensors. The USB/LAN connectivity models come with a wide dynamic range, covering -70 to +26 dBm. This sensor offers very accurate and repeatable power measurements for any modulated signal and comes with a super-fast measurement speed of 50,000 readings/sec, which enables higher manufacturing throughput. Users can also save time and reduce measurement uncertainty with the internal zero and calibration function. The U/L2050/60 X-Series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming. Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform average power measurement and analysis. Learn more about Keysight LAN and USB Power Sensors

Accessories


Accessories only included if shown in the pictures.

You can find new accessories, by searching Keysight Accessories

Ready To Get Started?

What You Get

  • Keysight L2066XA Power Meters & Sensors
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more