Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight N7784B
Polarization Controller / High Speed / Benchtop
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight N7784B
From
USD 13,265.70 Save 70%
Installed Options
022 | ANGLED CONTACT CONNECTORS |
Product Specifications
- Comprehensive Polarization Control and Management Capabilities
- Covers S-, C- and L-Band plus 1.3μm Window (O-Band)
- Up to 100K SOPs/s
- SOP Switching time less than 10us
The Keysight N7784B Polarization Controller contains a high-speed polarization controller plus microcontroller based driving circuitry. This unit can operate in various modes:
As Polarization Stabilizer it provides a stable output State of Polarization (SOP) even with fluctuations and drifts of the input SOP as occurring for example through temperature drift and mechanical settling processes. The stabilized output signal is guided in a Polarization Maintaining Fiber (PMF). Alternatively an external electrical feedback signal can be provided for stabilizing the SOP.
As Synchronous Scrambler the device switches the SOP of the output signal in a (pseudo) random way. Switching of the SOP occurs within few microseconds. The SOP is stable for a predefined time until it again switches to a new SOP. An electrical trigger input can be used to synchronize the scrambler with external events.
As SOP Switch the Keysight N7784B switches to a set of SOPs with high repeatability which allows customized implementations of the Mueller Matrix method for PDL characterization of components.
As traditional Scrambler the Keysight N7784B varies the output SOP smoothly in a random/pseudo random way.
The unit does not contain any moving parts and therefore is robust and withstands even rough environmental conditions. All abovementioned applications of the N7784B are supported by a PC software package.
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.