Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight N5242B-425
PNA-X Microwave Network Analyzer / 900 Hz/10 MHz to 26.5 GHz / 4-port configurable test set
Keysight N5242B-425
PNA-X Microwave Network Analyzer / 900 Hz/10 MHz to 26.5 GHz / 4-port configurable test set
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight N5242B-425
From
USD 242,100.95 Save 35%
Installed Options
425 | 4-port, configurable test set, second source, attenuators, combiner, mechanical switches, bias tees, low frequency extension |
029 | Add noise receiver to 26.5 GHz |
UNY | Enhanced low phase noise performance |
Addable Options
007 | Automatic Fixture Removal |
S930900B | Spectrum analysis up to 8.5 GHz |
S930700B | Modulation distortion up to 8.5 GHz |
S930701B | Modulation distortion up to 13.5 GHz |
S930901B | Spectrum analysis up to 13.5 GHz |
S94601B | Device measurement eXpert - DMX |
020 | Add IF inputs |
021 | Add pulse modulator to internal 1st source |
022 | Add pulse modulator to internal 2nd source |
S930902B | Spectrum analysis up to 26.5 GHz |
S930702B | Modulation distortion up to 26.5 GHz |
S93007B | Automatic fixture removal |
S930909B | Spectrum analysis up to 90 GHz |
S93110B | Active hot parameters |
S93010B | Time-domain analysis |
S94510B | Nonlinear component characterization |
S94511B | Nonlinear component characterization, restricted to 50 GHz |
S93011B | Enhanced time domain analysis with TDR |
S94514B | Nonlinear X-parameters |
S93015B | Real-time S-parameter and power measurement uncertainty |
S930317B | Phase noise measurement up to 70 GHz |
S93118B | Fast CW measurements |
S94518B | Nonlinear pulse envelope domain |
S94520B | Arbitrary load impedance, X-parameters |
S94521B | Arbitrary load control, X-parameters |
S930321B | Phase noise measurement up to 125 GHz |
S94522B | Arbitrary load control, device characterization |
S93025B | Basic pulsed-RF measurements |
S93026B | Advanced pulsed-RF measurements |
S93027B | Mechanical noise tuner control |
S93029B | Noise figure measurements with vector correction |
S93551B | N-port measurements |
S93460B | True-mode stimulus |
S93072B | Internal 6 GHz Arbitrary Waveform Generation |
S93080B | Frequency-offset measurements |
S93082B | Scalar mixer/converter measurements |
S93083B | Vector and scalar mixer/converter measurements |
S93084B | Embedded-LO capability |
S93086B | Gain-compression measurements |
S93087B | Intermodulation distortion measurements |
S93088B | Source phase control |
S93089B | Differential and I/Q device measurements |
S93093B | Spectrum Analysis up to 125 GHz |
S93094B | Spectrum Analysis up to and beyond 125 GHz |
S93898B | Built-in performance test software |
A6J | ANSI Z540-1-1994 Calibration |
F12 | |
F36 | |
F60 | |
UNY | Enhanced low phase noise performance |
XSB | Third RF source up to 13.5 GHz |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
Product Specifications
Reach for Unrivaled Excellence
The PNA-X network analyzer is the world’s most integrated and flexible microwave test engine for measuring active devices such as amplifiers, mixers, and frequency converters. Including two internal signal sources, S-parameter and noise receivers, pulse modulators and generators, a signal combiner, and set of switches and RF access points, the PNA-X architecture supports a broad range of linear and nonlinear measurements. Replace an entire rack of equipment with a simplified testbed using one PNA-X network analyzer to test your device under test with only a single set of connections.
- reduce test time with the widest range of single-connection measurement applications
- characterize linear and nonlinear devices using advanced error correction for unparalleled accuracy
- choose from the industry's widest range of measurement applications for speed, accuracy, and ease of use in advanced RF test
- accelerate insights into component behavior using a multitouch display and intuitive user interface
Accessories
Ready To Get Started?
Similar Listings
This Model
Other Listings
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Get an Account and Keep Track of Models, Prices, and Availability
Education
and Non-profit Customers Can Save Extra
Network + Impedance Analyzers Quick-Facts
What is a Vector Network Analyzer?
High-performance Vector Network Analyzers (VNA) are used to characterize and analyze RF and Microwave devices such as amplifiers, filters, power dividers/combiners, switches, antennas, and more. VNAs provide engineers with accurate device measurements including S-parameters, noise figures, return loss, and more.
What is a Vector Network Analyzer used for?
A Vector Network Analyzer, a stimulus response testing equipment, is commonly used for research and development, design validation, failure analysis, and production testing by measuring the frequency response of component(s).
Does a VNA need to be calibrated?
Yes, all VNAs are calibrated to ensure the highest quality results. The calibration process involves adjusting the instrument to eradicate the hardware systematic errors using traceable standards for accuracy and phase measurements.
How do you calibrate a Vector Network Analyzer?
The calibration process can be done manually or automatically, but in most cases, the manual method is used. The common methods of calibration include SOLT and TRL based on different parameters to remove systematic errors. Manual calibration involves selecting a known stimulus signal from a list of available signals within the VNA's software, then adjusting the amplitude and phase until the value corresponds to that from the known stimulus source. The network analyzer should be periodically calibrated with a reference calibrator to ensure the analyzer is measuring correctly. Periodic calibration guarantees the match with International standards.
Does a VNA have error correction?
Some VNAs have built-in error correction that may compensate for a variety of errors including thermal drift, time delay, source-load mismatch and optical path length variations.
What is the difference between a Vector Network Analyzer vs Network Analyzer?
A Vector Network Analyzer measures the amplitude as well as phase characteristics of one and two-port devices such as wireless components, microstrip lines, and branched structures.
A Network Analyzer measures the network parameters of two-port and arbitrary number of ports devices such as amplifiers, filters etc.
What is the difference between a Vector Network Analyzer vs Spectrum Analyzer?
A Vector Network Analyzer measures complex component specifications at specific frequencies using a signal generator and a receiver.
A Spectrum Analyzer measures power across an entire frequency spectrum of the applied signal using a receiver only.
What is the difference between a Vector Network Analyzer vs Oscilloscope?
An oscilloscope measures external signals by representing voltage waveforms as a function of time, while a Vector Network Analyzer measures both the amplitude and phase monitoring the response of a network.
How does a VNA measure S11?
A VNA measures S11 by introducing a stimulus signal into the port of the device being tested, then measuring the reflected signal. The frequency at which this reflection occurs is then used to calculate S11.
What is the S21 parameter?
S21 is used to measure how well a device rejects signals that are passed through the input port and reflected on the output port. The power transferred from the first port to the next can be determined using the S21 parameter.
What are propagation and channel modeling?
Propagation and channel modeling is a technique for estimating the performance of wireless communications antennas and their effect on cell coverage.
The most significant parameters in propagation and channel modeling are path loss, Fresnel zone, path attenuation, and multipath fading.
What is a Smith chart?
A Smith chart is a graphic representation of a particular type of circuit operation. It shows the impedance, admittance, and conductance of an amplifier or other system component as it relates to frequency or voltage. In order to understand how a Smith chart operates, it is important to know the basics of transmission line theory.
What is Voltage Standing Wave Ratio?
Voltage standing wave ratio is the measure of the non-reactive voltage received at a point in space relative to cause by an AC source, thus representing the reflected power from the antenna source. It is typically specified as volts per meter (V/m) or millivolts per meter (mV/m).
How does a Vector Network Analyzer measure phase?
A Vector Network Analyzer measures phase by introducing a stimulus signal into the port of the device being measured. The degree of phase shift is then noted. A separate calibration is used to determine the degree of phase shift when no stimulus signal is applied.
How does a VNA measure amplitude?
A VNA measures amplitude by introducing a stimulus signal into the port of the device, then measuring the strength. The magnitude of the reflected signal is then used to calculate amplitude.
What are amplitude properties?
Amplitude properties include the amplitude at a particular frequency, amplitude ranges, amplitude linearity, and amplitude ratio measurements.