Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Need Help?

Check Shipping

Find out if this unit can be shipped to your country

ID: U08-2491618

Keysight E5061B-235

Vector Network Analyzer (ENA) / S-parameter Test Set / 100 kHz to 3 GHz / 50 Ohm System Impedance

ID: U08-2491618
Keysight E5061B-235 S-parameter Test Set / 100 kHz to 3 GHz / 50 Ohm System Impedance
Keysight E5061B-235 S-parameter Test Set / 100 kHz to 3 GHz / 50 Ohm System Impedance
Keysight E5061B-235 S-parameter Test Set / 100 kHz to 3 GHz / 50 Ohm System Impedance
Keysight E5061B-235 S-parameter Test Set / 100 kHz to 3 GHz / 50 Ohm System Impedance
Keysight E5061B-235 S-parameter Test Set / 100 kHz to 3 GHz / 50 Ohm System Impedance
Keysight E5061B-235 S-parameter Test Set / 100 kHz to 3 GHz / 50 Ohm System Impedance
Keysight E5061B-235 S-parameter Test Set / 100 kHz to 3 GHz / 50 Ohm System Impedance
Keysight E5061B-235 S-parameter Test Set / 100 kHz to 3 GHz / 50 Ohm System Impedance
Keysight E5061B-235 S-parameter Test Set / 100 kHz to 3 GHz / 50 Ohm System Impedance
Keysight E5061B-235 S-parameter Test Set / 100 kHz to 3 GHz / 50 Ohm System Impedance
Keysight E5061B-235 S-parameter Test Set / 100 kHz to 3 GHz / 50 Ohm System Impedance
-E5061B-235-0

Keysight E5061B-235

Vector Network Analyzer (ENA) / S-parameter Test Set / 100 kHz to 3 GHz / 50 Ohm System Impedance

Tested
90 days warranty
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
Limited configurability
Accessories included if shown in the pictures

List Price USD 54,961.00 Save 65%
USD 19,236.35 Excl. taxes.
Not combinable with other discounts.

For professional and industrial use only.
Ships from Malaysia.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

E5061B-235

S-parameter Test Set / 100 kHz to 3 GHz / 50 Ohm System Impedance

Deal summary

Configuration: 006, 010, 020, 1E5, 721, 731
Shipping:Ships from Malaysia.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight E5061B-235 S-parameter Test Set / 100 kHz to 3 GHz / 50 Ohm System Impedance
Keysight Used
Keysight E5061B-235
Vector Network Analyzer (ENA) / S-parameter Test Set / 100 kHz to 3 GHz / 50 Ohm System Impedance
Configuration: 006, 010, 020, 1E5, 721, 731
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight E5061B-235 S-parameter Test Set / 100 kHz to 3 GHz / 50 Ohm System Impedance

Keysight Used

Keysight  E5061B-235

From

USD 19,236.35 Save 65%

Installed Options

235S-PARAMETER TEST SET, 100 KHZ TO 3 GHZ, 50 OHM SYSTEM IMPEDANCE
006WIRELESS POWER TRANSFER ANALYSIS
010Time domain/fault location analysis
020STANDARD DATA STORAGE
1E5HIGH STABILITY TIMEBASE
721ADD GPIB
731ADD HANDLER IO

Addable Options

Adding options and accessories may impact shipping times

Request a customized version of this model by requesting a Custom Quote

Product Specifications


Advanced Measurement Capabilities in a Compact Box

The Keysight E5061B addresses a broad range of measurement needs of electronic components and circuits from low to high frequencies. The E5061B is the ideal solution for applications in industries such as wireless communications, aerospace and defense, computer, medical, automotive, CATV, plus many more.

  • Select the best configuration for your test needs from a wide variety of test set options: 100 kHz to 1.5 GHz/ 3 GHz, 2-port, 50 or 75 ohm, transmission/reflection or S-parameter test set
  • Address a broad range of applications with the LF-RF option (Option 3L5/3L4/3L3): 5 Hz to 3 GHz, 2-port, 50 ohm, S-parameter test set, gain-phase test port, built-in DC bias source
  • Combine network analysis and impedance analysis to customize your application in a single instrument (Option 3L5/3L4/3L3 plus 005)

Accessories


Accessories only included if shown in the pictures.

You can find new accessories, by searching Keysight Accessories

Ready To Get Started?

What You Get

  • Keysight E5061B-235 Network Analyzers
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more

Network + Impedance Analyzers Quick-Facts

What is a Vector Network Analyzer?

High-performance Vector Network Analyzers (VNA) are used to characterize and analyze RF and Microwave devices such as amplifiers, filters, power dividers/combiners, switches, antennas, and more. VNAs provide engineers with accurate device measurements including S-parameters, noise figures, return loss, and more.

What is a Vector Network Analyzer used for?

A Vector Network Analyzer, a stimulus response testing equipment, is commonly used for research and development, design validation, failure analysis, and production testing by measuring the frequency response of component(s).

Does a VNA need to be calibrated?

Yes, all VNAs are calibrated to ensure the highest quality results. The calibration process involves adjusting the instrument to eradicate the hardware systematic errors using traceable standards for accuracy and phase measurements.

How do you calibrate a Vector Network Analyzer?

The calibration process can be done manually or automatically, but in most cases, the manual method is used. The common methods of calibration include SOLT and TRL based on different parameters to remove systematic errors. Manual calibration involves selecting a known stimulus signal from a list of available signals within the VNA's software, then adjusting the amplitude and phase until the value corresponds to that from the known stimulus source. The network analyzer should be periodically calibrated with a reference calibrator to ensure the analyzer is measuring correctly. Periodic calibration guarantees the match with International standards.

Does a VNA have error correction?

Some VNAs have built-in error correction that may compensate for a variety of errors including thermal drift, time delay, source-load mismatch and optical path length variations.

What is the difference between a Vector Network Analyzer vs Network Analyzer?

A Vector Network Analyzer measures the amplitude as well as phase characteristics of one and two-port devices such as wireless components, microstrip lines, and branched structures.

A Network Analyzer measures the network parameters of two-port and arbitrary number of ports devices such as amplifiers, filters etc.

What is the difference between a Vector Network Analyzer vs Spectrum Analyzer?

A Vector Network Analyzer measures complex component specifications at specific frequencies using a signal generator and a receiver.

A Spectrum Analyzer measures power across an entire frequency spectrum of the applied signal using a receiver only.

What is the difference between a Vector Network Analyzer vs Oscilloscope?

An oscilloscope measures external signals by representing voltage waveforms as a function of time, while a Vector Network Analyzer measures both the amplitude and phase monitoring the response of a network.

How does a VNA measure S11?

A VNA measures S11 by introducing a stimulus signal into the port of the device being tested, then measuring the reflected signal. The frequency at which this reflection occurs is then used to calculate S11.

What is the S21 parameter?

S21 is used to measure how well a device rejects signals that are passed through the input port and reflected on the output port. The power transferred from the first port to the next can be determined using the S21 parameter.

What are propagation and channel modeling?

Propagation and channel modeling is a technique for estimating the performance of wireless communications antennas and their effect on cell coverage.
The most significant parameters in propagation and channel modeling are path loss, Fresnel zone, path attenuation, and multipath fading.

What is a Smith chart?

A Smith chart is a graphic representation of a particular type of circuit operation. It shows the impedance, admittance, and conductance of an amplifier or other system component as it relates to frequency or voltage. In order to understand how a Smith chart operates, it is important to know the basics of transmission line theory.

What is Voltage Standing Wave Ratio?

Voltage standing wave ratio is the measure of the non-reactive voltage received at a point in space relative to cause by an AC source, thus representing the reflected power from the antenna source. It is typically specified as volts per meter (V/m) or millivolts per meter (mV/m).

How does a Vector Network Analyzer measure phase?

A Vector Network Analyzer measures phase by introducing a stimulus signal into the port of the device being measured. The degree of phase shift is then noted. A separate calibration is used to determine the degree of phase shift when no stimulus signal is applied.

How does a VNA measure amplitude?

A VNA measures amplitude by introducing a stimulus signal into the port of the device, then measuring the strength. The magnitude of the reflected signal is then used to calculate amplitude.

What are amplitude properties?

Amplitude properties include the amplitude at a particular frequency, amplitude ranges, amplitude linearity, and amplitude ratio measurements.