Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight M9505A-U20
AXIe Chassis / Integrated System Module / 5 Slots / ESM with USB 2.0
Keysight M9505A-U20
AXIe Chassis / Integrated System Module / 5 Slots / ESM with USB 2.0
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight M9505A-U20
From
USD 13,237.50 Save 25%
Installed Options
U20 | ESM with USB 2.0 |
Addable Options
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
Product Specifications
Functionality
- 5 slots for AXIe instrument modules
- Embedded AXIe system module
- High Power, 200W Cooling per slot
Performance characteristics
- Gigabit LAN connection to each module slot
- Gen 2 PCIe x8 interface to system controller provide up to a 4 GB/s data rate from external controller
- Gen 2 PCIe x4 links to each module slot (maximum 2 GB/s data rate)
Applications
- Transportable applications (can also be rack-mounted)
The M9505A AXIe Chassis is fully compatible with the AXIe 1.0 specification. It includes an embedded system module (ESM) that does not take up an instrument slot. This system module performs the chassis management functions contained in the AXIe specification. Additionally, it provides PCI and LAN interfaces for connection to an external computer, external clock and trigger connectors, and Keysight-exclusive, inter-chassis synchronization connectors. The local bus implemented in the M9505A provides the maximum 62 pairs allowed by the AXIe specification. Combine the M9505A with the M9048A PCIe Desktop Adaptor to achieve the highest system bandwidth.
The instrument modules slots are arranged horizontally to minimize rack space. This arrangement combined with a high-performance cooling system allows the chassis to be racked in only 4U of space. The M9505A is also designed to be easily maintained as both the power supply and fan tray can be removed while the chassis remains in the rack.
Accessories
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.