Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

Back

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Stay Up to Date

Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Need Help?

Check Shipping

Find out if this unit can be shipped to your country

ID: U08-2489508

Keysight M9203A

PXIe High-Speed Digitizer/Wideband Digital Receiver / 12-bit / 3.2 GS/s / FPGA Signal Processing

ID: U08-2489508
Keysight M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver / 12-bit / 3.2 GS/s / FPGA Signal Processing
Keysight M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver / 12-bit / 3.2 GS/s / FPGA Signal Processing
Keysight M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver / 12-bit / 3.2 GS/s / FPGA Signal Processing
Keysight M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver / 12-bit / 3.2 GS/s / FPGA Signal Processing
Keysight M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver / 12-bit / 3.2 GS/s / FPGA Signal Processing
Keysight M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver / 12-bit / 3.2 GS/s / FPGA Signal Processing
Keysight M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver / 12-bit / 3.2 GS/s / FPGA Signal Processing
-M9203A-0

Keysight M9203A

PXIe High-Speed Digitizer/Wideband Digital Receiver / 12-bit / 3.2 GS/s / FPGA Signal Processing

Calibrated + Measurement Report
90 days warranty
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
Limited configurability
Accessories included if shown in the pictures

List Price USD 48,226.00 Save 90%
USD 4,822.60 Excl. taxes.
Not combinable with other discounts.

Price Alert IconPrice Alert Icon Set Price Alert
Add to Wishlist
For professional and industrial use only.
Ships from Malaysia.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

M9203A

PXIe High-Speed Digitizer/Wideband Digital Receiver / 12-bit / 3.2 GS/s / FPGA Signal Processing

Deal summary

Configuration: CH2, DDC, DGT, F10, FDK, INT, LX2, M40, SR2, TSR
Shipping:Ships from Malaysia.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver / 12-bit / 3.2 GS/s / FPGA Signal Processing
Keysight Used
Keysight M9203A
PXIe High-Speed Digitizer/Wideband Digital Receiver / 12-bit / 3.2 GS/s / FPGA Signal Processing
Configuration: CH2, DDC, DGT, F10, FDK, INT, LX2, M40, SR2, TSR
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight M9203A PXIe High-Speed Digitizer/Wideband Digital Receiver / 12-bit / 3.2 GS/s / FPGA Signal Processing

Keysight Used

Keysight  M9203A

From

USD 4,822.60 Save 90%

Installed Options

CH2TWO CHANNELS
DDCDIGITAL DOWNCONVERSION
DGTDIGITIZER FIRMWARE
F10BANDWIDTH, FULL BW ENABLED
FDK
INTINTERLEAVED SAMPLING ENABLED
LX2DIGITAL PROCESSING UNIT FPGA LX195T
M40MEMORY, 4GB, 1G SAMPLES / CH
SR2MAXIMUM SAMPLING RATE, 1.6 GS/S PER CHANNEL
TSRTRIGGERED SIMULTANEOUS ACQUISITION AND READOUT

Product Specifications


A Digital Wideband Receiver with High Speed and Low Noise

The Keysight M9203A is a low noise, high-speed PXIe digitizer / wideband digital receiver with programmable onboard processing. It features wide analog bandwidth and is ideal for wireless, radar, and satellite communication applications requiring wideband signal capture with high dynamic range.

  • Dual-slot 3U PXIe 12-bit wideband digital receiver
  • 2 channels with 12-bit ADC resolution and a DC to 2 GHz frequency range
  • Up to 3.2 GS/s sampling rate in interleaved mode
  • Up to 2 GHz instantaneous analog bandwidth
  • Works with the Keysight U5340A FPGA development
  • Large 4 GB DDR3 acquisition memory

The M9203A is a dual-slot 3U PXIe 12-bit wideband digital receiver running at 3.2 GS/s, up to 2 GHz instantaneous analog bandwidth and providing a large 4 GB DDR3 acquisition memory. The M9203A features a large Xilinx FPGA that can implement different functionalities depending on the selected firmware option. Dedicated functions can also be implemented on board, allowing support of various applications. Furthermore, Keysight is supporting the deployment of custom processing algorithm on this digitizer with the U5340A FPGA development kit. Integrating algorithms minimizes the need for additional circuitry and exploit the full density and speed of the digitizer.

Accessories


Accessories only included if shown in the pictures.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight M9203A Modular Products
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more