Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight M9202A-C01
PXIe Wideband IF Digitizer / 12-bit / 1 GHz / Single Channel
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight M9202A-C01
From
USD 4,802.70 Save 85%
Installed Options
C01 | SINGLE CHANNEL |
DDC | DIGITAL DOWNCONVERSION |
F02 | FREQUENCY RANGE, 2 GS/S |
M05 | STANDARD MEMORY, 512 MB |
V10 | STREAMING, 100 MHZ BANDWIDTH |
Addable Options
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
Product Specifications
Functionality
- Up to 2 GS/s sampling rate and 1 GHz bandwidth
- 12-bit resolution
- Real-time digital downconversion and data streaming
Performance characteristics
- Continuous streaming of up to 50 MHz or 100 MHz analog bandwidth2
- SFDR = 84 dBc (typ) with digital downconversion1, 60 dBc (typ) in basic digitizer mode @ 410 MHz
- 3 dB Bandwidth: 30 MHz to 1 GHz
1Depends on DDC settings
2Requires to program through the M9392A PXI Microwave Signal Analyzer software
Applications
- Aerospace and Defense
- Wireless communications
- Radar and wideband signal capture
The M9202A is a one-slot 3U PXIe wideband IF digitizer running at 2 GS/s, with up to 1 GHz instantaneous analog bandwidth. The M9202A features a Xilinx® Virtex-6 FPGA that can implement different functionalities depending on which firmware option you choose.
The BAS option provides basic digitizer functionality allowing capture of a signal, storing of the data in the memory and/or transferring it through the backplane connectors for example. The DDC option, in addition to basic digitizer functionality, implements a Digital Downconversion algorithm in the 300 MHz to 700 MHz band, improving the analog performance like the Spurious Free Dynamic Range (SFDR) or Signal-to-Noise Ratio (SNR) and reducing data upload time.
The sampling rate of this IF digitizer, in combination with its wide input bandwidth and high dynamic range, makes it ideal for Aerospace/Defense and Wireless Communication industries, especially in applications such as Military mobile repair stations, Radar test, wideband communication standard test and fast signal capture application.
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.