Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight M9010A
PXIe Chassis / 10-slot / 3U / 24 GB/s
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Premium Used
Keysight M9010A
From
USD 5,501.25 Save 25%
Installed Options
Addable Options
Request a customized version of this model by requesting a Custom Quote
Product Specifications
The M9010A PXIe 10-slot Gen 3 chassis delivers flexibility, compatibility, and performance in a smaller form-factor ideal for bench-top applications. With 8 PXIe hybrid slots, it gives the system designer flexibility to mix and match the number and location of PXIe and hybrid-compatible modules. The maximum performance, PCIe® switch fabric can operate up to Gen 3 providing up to 24 GB/s of system data bandwidth. The new cooling design provides exceptional per-slot cooling while at the same time producing much less fan noise than the typical PXI chassis. It is also designed for easy maintenance and has features for combining multiple chassis together or integrating with other non-PXI instrumentation.
Functionality
- 10 total slots; including 8 PXIe hybrid slots, 1 PXIe timing slot, and 1 PXIe system slot
- 8 PXIe Hybrid Slots
- 830 W total DC power (220-240V input) and 42 W/ slot cooling
- Powerful cooling with low fan noise
- Ultra-high performance Gen 3 PCIe switching with a two-link (x8, x16) system slot and x8 links to the hybrid/timing slots
- High data bandwidth (maximum 24 GB/s system and 8 GB/s slot-to-slot)
- Multi-chassis power-sequencing and front panel external trigger inputs/outputs
- Specified up to 55 ºC and 10,000 ft operating conditions
Performance characteristics
- Advanced PCIe switch fabric that operates up to Gen 3 speeds and provides x8 links to module slots
- Backplane speeds of up to 24 GB/s from an external controller to the PXIe module slots
- Ultra-quiet, high capacity cooling
Applications
- Aerospace and Defense
- Electronic test
- Communications
Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.