Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Need Help?

Check Shipping

Find out if this unit can be shipped to your country

ID: U01-2521730

Keysight 16822A

Portable Logic Analyzer / 68 Channel / Pattern Generator (48 Channel)

ID: U01-2521730
Keysight 16822A Portable Logic Analyzer / 68 Channel / Pattern Generator (48 Channel)
Keysight 16822A Portable Logic Analyzer / 68 Channel / Pattern Generator (48 Channel)
Keysight 16822A Portable Logic Analyzer / 68 Channel / Pattern Generator (48 Channel)
Keysight 16822A Portable Logic Analyzer / 68 Channel / Pattern Generator (48 Channel)
-16822A-0

Keysight 16822A

Portable Logic Analyzer / 68 Channel / Pattern Generator (48 Channel)

Tested
90 days warranty
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
Limited configurability
Accessories included if shown in the pictures

List Price USD 29,796.00 Save 85%
USD 4,469.40 Excl. taxes.
Not combinable with other discounts.

For professional and industrial use only.
Ships from USA.
Ships to United States within 1 week.
Save5%
Buy Now0.00

Back
Keysight Used

16822A

Portable Logic Analyzer / 68 Channel / Pattern Generator (48 Channel)

Deal summary

Configuration:
Shipping:Ships from USA.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight 16822A Portable Logic Analyzer / 68 Channel / Pattern Generator (48 Channel)
Keysight Used
Keysight 16822A
Portable Logic Analyzer / 68 Channel / Pattern Generator (48 Channel)
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight 16822A Portable Logic Analyzer / 68 Channel / Pattern Generator (48 Channel)

Keysight Used

Keysight  16822A

From

USD 4,469.40 Save 85%

Installed Options

TTL Data Pod and Lead Set

Addable Options

TTL Data Pod and Lead Set

Adding options and accessories may impact shipping times

Request a customized version of this model by requesting a Custom Quote

Product Specifications


Logic Analyzer Configuration

  • 15-inch (38.1 cm) color display with touch screen available
  • 68-channel portable logic analyzer with up to 32 M acquisition memory depth
  • Comprehensive single-ended signal support, threshold is adjustable in -5 V to 5 V (10 mV increments)
  • 48-channel pattern generator with up to 300 MVector/s speed and 16 M vector depth

Timing Analysis (Asynchronous Sampling)

  • 4 GHz (250 ps) timing zoom with 64 K memory
  • 1.0 GHz / 500 MHz (half / full-channel) conventional timing with deep memory
  • 500 MHz transitional timing

State Analysis (Synchronous Sampling)

  • State clock rates up to 450 MHz
  • Data rates: up to 500 Mb/s
  • Automated threshold/sample position setup for accurate measurements on high-speed buses
  • Simultaneous eye diagrams on all channels identify problem signals quickly

Configuration Considerations

  • Selectable memory depths: 1 M, 4 M, 16 M, 32 M
  • Compatible with 40-pin logic analyzer probes. Probes are ordered separately. Keysight’s Probe Recommendations
  • Pattern Generator clock and data pods are ordered separately Pattern Generator Pods

Accessories


Accessories only included if shown in the pictures.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight 16822A Logic Analyzers
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more