Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight N1092B-40A
DCA-M Sampling Oscilloscope / Dual Optical Channels / 40 GHz Amplified
Keysight N1092B-40A
DCA-M Sampling Oscilloscope / Dual Optical Channels / 40 GHz Amplified
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N1092B-40A
From
USD 115,709.40 Save 55%
Installed Options
40A | AMPLIFIED, 40 GHZ |
200 | ENHANCED JITTER ANALYSIS SOFTWARE, FIXED PERPETUAL LICENSE |
280 | 25 TO 29 GBAUD FILTERS |
300 | ADVANCED AMPLITUDE ANALYSIS/RIN/Q-FACTOR, FIXED PERPETUAL LICENSE |
401 | ADVANCED EYE ANALYSIS SOFTWARE, FIXED PERPETUAL LICENSE |
9FP | PAM-N ANALYSIS SW, FIXED PERPETUAL LICENSE |
FS1 | FAST SAMPLING RATE |
IRC | IMPULSE RESPONSE CORRECTION TO PROVIDE IDEAL CHANNEL RESPONSE |
LOJ | LOW JITTER TIMEBASE |
PLK | PATTERN LOCK TRIGGER HARDWARE |
TFP | IEEE TDECQ ANALYSIS, FIXED PERPETUAL LICENSE |
Addable Options
Request a customized version of this model by requesting a Custom Quote
Product Specifications
N1092B Dual Optical Channel Oscilloscope
Built on Keysight's digital communication analyzer (DCA) technology, the DCA-M Series of sampling oscilloscopes the industry standard for verifying optical transmitter compliance. With single to quad optical channels in a compact form factor, the DCA-M is ideal for both manufacturing and R and D applications. Analyze both multi-mode and single-mode signals with the low-noise, high-sensitivity calibrated reference receivers. The variety of models along with the supporting software and compliance applications ensure you can measure with high precision, whether you analyze electrical or optical devices.
- Highest sensitivity with <5 uW noise
- Fastest throughput with high 250 kHz sample rate
- Accurate high data rate analysis with <200 fs jitter
- Reference Receiver: 20.6 to 28 GBd (NRZ and PAM4), 53 GBd (PAM4)
- Clock Recovery: 24 to 29 GBd and 48 to 58 GBd
- Smaller footprint due to compact design
- Unfiltered bandwidth >40 GHz (option 40A)
- [NEW] Integrated Clock Recovery available (option CDR)
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
Similar Listings
This Model
Other Listings
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.