Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight S9101A-TR1
5G Multi-Band Vector Transceiver / One-channel Configuration
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight S9101A-TR1
From
USD 205,400.80 Save 45%
Installed Options
TR1 | One RF and mmWave Transceiver Channel |
D24 |
Addable Options
HD1 | Half-Duplex Port RF Transceiver One |
HD2 | Half-Duplex Port RF Transceiver Two |
N9085EM0E | 5G NR Measurement Application |
Y9085EM0E | 5G NR Non-Signaling Waveform and Measurement Application |
MMO | Timing Synchronization for MIMO |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
Product Specifications
Applications: High-volume test of 5G NR network equipment and radio components
- 5G NR base station transceiver systems
- 5G NR components, including remote radio heads (RRH), distributed units (DU), active antenna arrays, amplifiers, chipsets
Benefits
- Lower Cost of Test with reduced footprint vs. benchtop instruments and extremely high test-throughput (“cloud ready”)
- OTA readiness saves space and cost with single bi-directional remote heads, with in-head switching for 2 polarizations, across all 24.25 to 43.5 GHz bands, delivering best Power and EVM at chamber
- Manufacturing Effectiveness: 1.2 GHz BW, Tx/Rx with low EVM and ACLR, operates as single instrument (includes: switching, heads, API, measurements), easy automation with calibrated system accuracy that reduces rework and false verdicts
Functionality
- Wideband signal generation and analysis of 5G NR (3GPP Release 15 and higher) waveforms in both: FR1 (380 MHz to 6 GHz) and FR2 (24.25 to 43.5 GHz)
- Features “OTA-friendly” expandable architecture: avoids high losses from switching and long cable runs, supports one or two remote mmWave heads and polarizations, and multiple Tx/Rx channels
Measurement applications and software
- The S9101A system includes Keysight N90E1S91A 5G Multi-Band Vector Transceiver Application (X-Series Application).
- Additional recommended software: N7631C Signal Studio Pro for 5G NR, N7630C for pre-5G, N7608C for custom IQ and OFDM, 89600 VSA software, and KS8400A Test Automation Platform
Accessories
Ready To Get Started?
Similar Listings
This Model
Other Listings
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.