Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight M8062A-G32
BERT Front End Module / 2-slot AXIer / 32 Gb/s Pattern Generator Front End
Keysight M8062A-G32
BERT Front End Module / 2-slot AXIer / 32 Gb/s Pattern Generator Front End
List Price USD 70,671.00 Save 50% USD 35,335.50 Excl. taxes.
Not combinable with other discounts.
Not combinable with other discounts.
- 4 x N2843 500MHz passive probes
- 1 x N2756A 16 channel MSO cable
- Software application bundle
- 1 Year Keysight Warranty
- Recent Calibration Certificate
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight M8062A-G32
From
USD 35,335.50 Save 50%
Installed Options
G32 | 32Gb/s Pattern Generator Front End |
Addable Options
0A3 | Analyzer Equalization License |
0A4 | Clock Recovery License |
0G4 | Multi-tap De-emphasis License |
0G5 | Adjustable Intersymbol Interference (ISI) License |
0SC | 100GBASE-KR4 and 25GBASE-KR Transmitter Equalization Training, Module-wide License |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
Product Specifications
- Expands data rate of J-BERT M8020A up to 32.4 Gb/s
- Fully unique integrated capabilities for higher-data-rate testing
- Integrated adjustable inter symbol interference (ISI) helps engineers quickly test over a large range of channel loss without moving cables
- Integrated analyzer equalization ensures accurate BER measurements by opening eyes in the looped-back channel
- Integrated 8-tap de-emphasis allows engineers to emulate transmitter operation and de-embed test setups
- Improved efficiency and accuracy for 100G and beyond testing
- Interactive TxEQ training for 25GBASE-KR and 100GBASE-KR4
- Control from J-BERT M8020A high-performance BERT
The M8062A 32 Gb/s module expands the J-BERT M8020A high-performance BERT with versatile generator and analyzer functionality at data rates up to 32.4 Gb/s. The newly integrated capabilities streamline testing for R&D and test engineers who need to characterize devices and systems for next-generation data-center and long-haul-communication applications. Fully integrated capabilities like inter symbol interference generation, clock data recovery and analyzer equalization greatly improve device characterization and compliance testing and significantly simplifies test setups. The M8062A is a 2-slot AXIe module that can be controlled via USB through the integrated user interface of the J-BERT M8020A or through remote programming commands to allow test automation.
Application examples for M8062A:
- Optical transceivers such as 100GBASE-LR4, -SR4 and -ER4, 32G Fibre Channel
- SERDES and chip-to-chip interfaces, such as OIF CEI
- Backplanes, cables, such as 100GBASE-KR4, -CR4
- SAS-4 receiver testing
- Thunderbolt 20G and active optical cables
Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.