Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight E36312A
DC Power Supply / Triple-Output / 6V / 5A and 2x 25V / 1A / 80W
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight E36312A
From
USD 1,561.00 Save 30%
Installed Options
0EM | AC 115V SINGLE-PHASE 3-WIRE. 115 VAC /- 11V OPERATION, 47 TO 63 HZ |
GPB | GPIB INTERFACE MODULE FOR E36312A, E36313A - INSTALLED |
Product Specifications
Output Rating- 80 W
- Output 1: 0 to 6 V, 0 to 5 A
- Output 2: 0 to 25 V, 0 to 1 A
- Output 3: 0 to 25 V, 0 to 1 A
Programming Accuracy ±(% of output + offset)
- Voltage: 0.03% + 2 mV, 0.03% + 5 mV, 0.03% + 5 mV
- Current: 0.04% + 3 mA, 0.04% + 2 mA, 0.04% + 2 mA
Ripple & Noise (20 Hz to 20 MHz)
- Normal Mode Voltage: <350 µVrms/ 2 mV p-p, <350 µV rms/2 mV p-p, <350 µV rms/2 mV p-p
- Normal-mode current: <2 mA rms, <1 mA rms, <500 µA rms
Readback Accuracy ±(% of output + offset)
- Voltage: 0.04% + 2 mV, 0.04% + 5 mV, 0.04% + 5 mV
- Current: 0.04% + 3 mA 0.04% + 3 mA, 0.04% + 3 mA
- Low Range Current, 20 mA: 0.25% + 80 uA, 0.25% + 80 uA, 0.25% + 80 uA
The 80-Watt E36312A is a clean reliable bench power supply for general purpose applications. It combines convenient benchtop capabilities with flexible system features in a compact intuitive package. This is one of three models in this product family. For higher power and similar features see the E36313A (160 W) model. For a more economic power supply with a basic feature set see the E36311A (80 W).
Clean, reliable power supply
- Low, normal mode noise specifications assure quality power for precision circuitry applications enabling you to power your design with confidence.
- Accurate voltage/current programming and read back capability provides excellent control to precisely power your device under test.
- Characterizing small power devices with low current range to 1µA resolution.
- Protection for your device under test (DUT) includes over voltage, over current, and over temperature protection.
Convenient benchtop capabilities
- Three independent outputs in one instrument saves maintenance cost and bench space.
- One of the quietest power supplies in its class provides a quiet and undisturbed work environment.
Compact, intuitive package
- 4.3-inch LCD color display to show the voltage and current of all three channels at the same time.
- Color-coded channels to simplify manual set-up.
Increased capability for increased productivity
- Simultaneously log time-stamped data to the large color display and external USB thumb drive for data analysis. USB/LAN with Option GPIB available.
- Generate complex sequences of output changes with rapid, precise timing and synchronized with internal or external signals to simulate on/off modes of your device.
- Automatically set channels 2 and 3 to series or parallel to double the output voltage or current when a little more is needed.
- Account for voltage drop in the power leads to achieve tight regulation and high voltage measurement accuracy with 4-wire remote sensing.
Accessories
Accessories only included if shown in the pictures.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.