Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight RP7982A
Regenerative Power System / PV Mode / 1000V / +/-90A / 30kW / 400/480VAC
Keysight Used
Keysight RP7982A
From
USD 24,919.95 Save 45%
Product Specifications
- Output ratings: 1000 V, ±90 A, 30 kW.
- Operate in two-quadrant mode as a power source and regenerative electronic load.
- Maximize throughput with fast output speed and sub-millisecond command-processing time.
- Create up to 600 kW power or loading through easy parallel connection.
- Reduce the cost for cooling and electricity with an eco-friendly, regenerative design.
- Save valuable rack space with a compact 5U-high size.
- The system is part of Keysight’s HEV/EV Power Converter Test Solution.
Overview
The Keysight RP7982A regenerative power system is a single output, bidirectional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test (DUT). The regenerative capability enables the energy normally consumed to return to the grid cleanly, reducing energy consumption and cooling costs.
In addition, by combining the seamless source and load functionality into a compact 5U-high package, you save energy, floor space, and integration time. The RP7982A delivers a fast, accurate, and integrated regenerative power system.
The RP7982A is part of Keysight’s HEV/EV Power Converter Test Solutions that gives you the confidence needed to deploy high-voltage, high-power solutions to meet the fast-paced, high-growth demands of the HEV/EV market.
Download the BenchVue Basic app for free to control your instruments.
Reduce costs for cooling and electricity with an eco-friendly regenerative design
The regenerative capability of the RP7900 enables energy to be put back onto the grid cleanly, saving on costs associated with energy consumption and cooling while not interfering with the grid. When the RP7900 is sinking current either from rapid down-programming of the output or from discharging an energy source like a battery, it automatically returns the excess power to the grid.
The regenerative operation is automatic, so it requires no programming. To safeguard your DUT, the RP7900 provides “anti-islanding” that senses the grid is live before regenerating power back to it. With greater than 80% efficiency, the RP7900 helps you reduce energy consumption by using less electricity when sourcing or sinking and less heat dissipation, which lowers the air conditioning needed when sinking.
Additionally, the RP7900 provides clean regenerative operation by keeping the total harmonic distortion to a minimum of 2% (typical) at full load to minimize interference with other electronics.
Continuously source and sink current
The RP7900 can continuously sink up to 100% of its rated current for an indefinite time. The two-quadrant, bidirectional sourcing and sinking capability of the DC power supply allows for seamless, uninterrupted transitions between sourcing and sinking current without changing the power supply’s output characteristics or introducing disruptive behavior.
Accelerate test throughput with industry-leading specifications
Shaving seconds or even milliseconds off of test time can lead to significant savings for high-volume manufacturers, as throughput gains are a never-ending quest for test system designers. The RP7900 is a valuable tool for increasing throughput. It provides fast output speed, sub-millisecond command processing time (≤ 1 ms), and an output list capability that can help you achieve significant throughput gains in your testing.
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.