Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight N7952A
Advanced Dynamic DC Power Supply System / 40V / 25A / 1000W
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N7952A
From
USD 4,173.00 Save 70%
Installed Options
760 |
Product Specifications
Output Ratings
- 40 V
- 25 A
- 1000 W
Accelerate test throughput with industry-leading specifications
- Test speeds 100x faster than standard system power supplies
- Command processing speed < 2ms
- Fast up/down programming speeds up to 500 µs
- Adjustable measurement rate to balance speed and accuracy
Accurately characterize your DUT's power profile with advanced measurement capability
- Dual voltage and current measurement capability with DMM-like accuracy
- Power, peak power, watt hour, and amp hour measurements
Full two-quadrant operation for power storage test applications
- Provides continuous smooth operation between +current and - current transitions
- Provides + and - programmable current limits, programmable + and - current waveforms, and automatic downprogramming
- Full two-quadrant operation requires N7909A power dissipater units, standalone power supply offers 10% rated current two-quadrant operation
Track power events with a black-box recorder
- Optional accessory N7908A black-box recorder
- Works in the background tracking power events whenever the APS supply is on
- Records measurement data, trigger events, status bits, and more
Add power flexibility to your test system with built-in APS paralleling up to 10 kW
- Ensures equal current sharing among paralleled supplies
- Implemented with three wire connection on power supply rear panel
- Ensures each paralleled supply operates in its intended mode, whether that is CV or CC
The N7900 Series dynamic DC power supplies are designed for automated test equipment (ATE) applications where high-speed dynamic sourcing and measurement is needed.
Turn any APS power supply into not only a source but a load as well, which is great for power storage applications. Add full, 2-quadrant operation to any APS power supply with the N7909A APS power dissipater unit.
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.