Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight N7764A
Variable Optical Attenuator / 4 Channels
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N7764A
From
USD 9,584.80 Save 60%
Installed Options
Addable Options
Request a customized version of this model by requesting a Custom Quote
Product Specifications
Measurement capability
- Settling time: 20 ms attenuation, 100ms power
- 0.1 to 1000 dB/s attenuation transition speed (selectable)
- +23 dBm input power
- ≤ 1.2 dB insertion loss
System capability
- Four attenuator channels in a one half-width rack unit
- Fully compatible with programs developed using the Keysight 8157x and 8156x modular attenuators
- Includes powerful and user-friendly GUI software
- Two instrument configurations can be stored and recalled
The Keysight N7764A variable optical attenuator offers exceptional performance at a low price.
Extension of N77xx-series
The N7764A attenuator is an extension to Keysight’s high density N77xx-family that establishes a new standard in space-saving fiberoptic instrumentation.
Features and Benefits
- Compact instrument combines and integrates multiple functions for setting attenuation and power levels and controlling optical power to reduce CAPEX and floor space.
- Fast and precise setting of optical power levels with settling times of 100 ms for improved test throughput.
- Active power control to keep output power constant
- The multichannel attenuator sets and controls several ports at the same time and saves significant time characterizing multiport and multichannel components and network equipment.
- The instrument can be controlled via LAN and USB, as well as GPIB for compatibility with existing equipment.
- An easy-to-use and intuitive graphical user interface speeds up the integration process.
Applications
- Optical transceiver testing
- Optical network integration testing
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.