Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight N6752A
High-Performance Autoranging DC Power Module / 50V / 10A / 100W
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N6752A
From
USD 1,489.05 Save 55%
Installed Options
054 | HIGH-SPEED TEST EXTENSIONS |
LGA | LGA LARGE SIZE FPGA INSTALLED |
Product Specifications
Output Ratings
- Voltage: 50 V
- Current: 10 A
- Power: 100 W
Programming accuracy (at 23°C ±5°C)
- Voltage: 0.06% + 19 mV
- Current: 0.1% + 20 mA
Ripple & noise (20 Hz to 20 MHz)
- Voltage peak-to-peak: 4.5 mV
- Voltage rms: 350 µV
- Current rms: 2 mA
Keysight high-performance modules increase test flexibility with autoranging outputs, providing higher current at more voltages. Autoranging outputs provide the greatest flexibility to keep up with changes to test requirements. Lower noise and higher accuracy are ideal for precise testing. Eliminate the need for an external multimeter with an accuracy of 0.06%. Fast up and down programming allows for quick testing, up to 50 times faster than a conventional power supply.
- Up and down-programming with resistive load typically 1.5 ms
- Overvoltage, overcurrent, and overtemperature protection
- Modules can operate at lower output power to stay within mainframe output rating
- Modules include a quick disconnect connector
The Keysight N6752A is a 100 W high-performance, autoranging DC power module that provides low noise, high accuracy and programming speeds that are up to 10 to 50 times faster than other programmable power supplies. Optional high-speed test extension offers an oscilloscope-like digitizer that increases measurement accuracy when viewing high-speed transient or pulse events within the device-under-test (DUT).
This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB, and LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 500 W.
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.