Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight 8169A
Polarization Controller
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight 8169A
From
USD 5,865.90 Save 85%
Installed Options
022 | ANGLED CONTACT CONNECTORS |
Product Specifications
- High accuracy and repeatability of output polarization state: ±0.09° on Poincaré Sphere
- Low wavelength dependence of output polarization state: ±0.1°/nm on Poincaré Sphere
- High polarization extinction ratio >45 dB (1530 nm – 1560nm)
- Built-in auto-scanning for fast characterization across polarization states
- Accepts high input power levels and polarized or unpolarized light sources
The 8169A Polarization Controller, with single-mode fiber input and output, is used to change the light from any polarized or unpolarized light source into any well-defined state of polarization. The design based on bulk-optic zero-order waveplates and a high-performance linear polarizer at the input provides optimum determination and repeatability of polarization states over a wide wavelength range. The 8169A is especially well suited for use together with a tunable laser to make swept-wavelength measurements of the polarization dependence of fiberoptic devices, by setting a set of relatively orthogonal polarization states for Mueller Matrix analysis. These measurements are supported by a Plug&Play driver and coordinated operation of the 8169A with a Keysight tunable laser and power meters can be enhanced with the Photonic Foundations Library software package. The fundamental basis of this flexible instrument also supports many general applications requiring polarization control and analysis.
Benefits:
- Built-in algorithms for controlled polarization scanning
- Flexible attachment with interchangeable Keysight connector adapters
- Highly accurate and repeatable output polarization reduces test setup and calibration time and minimizes test uncertainties
- The low wavelength dependent movement of the output polarization state empowers high speed, swept-wavelength measurements, and enables broadband applications.
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.