Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight E6640A
Wireless Test Set
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight E6640A
From
USD 31,653.45 Save 55%
Installed Options
5B0 | Frequency range, 380 MHz to 6 GHz with 5G NR bands |
5LF | Lower frequency extension |
B1X | 160 MHz bandwidth |
Addable Options
002 | TRX2 transceiver hardware |
003 | TRX3 transceiver hardware |
004 | TRX4 transceiver hardware |
221 | Waveform license 5-pack1 |
222 | Waveform license 5-pack2 |
223 | Waveform license 5-pack3 |
224 | Waveform license 5-pack4 |
225 | Waveform license 5-pack5 |
226 | Waveform license 5-pack6 |
227 | Waveform license 5-pack7 |
228 | Waveform license 5-pack8 |
229 | Waveform license 5-pack9 |
250 | Waveform license 50-pack1 |
251 | Waveform license 50-pack2 |
252 | Waveform license 50-pack3 |
253 | Waveform license 50-pack4 |
254 | Waveform license 50-pack5 |
255 | Waveform license 50-pack6 |
256 | Waveform license 50-pack7 |
257 | Waveform license 50-pack8 |
258 | Waveform license 50-pack9 |
259 | Waveform license 50-pack10 |
504 | Frequency range, 380 MHz to 3.8 GHz |
506 | Frequency range, 380 MHz to 6 GHz |
5B0 | Frequency range, 380 MHz to 6 GHz with 5G NR bands |
5B1 | Frequency range, 24.25 to 29.5 GHz |
5B5 | Frequency range, 37 to 40 GHz |
5B6 | Frequency range, 40 to 43.5 GHz |
5FM | |
5LF | Lower frequency extension |
5WC | Frequency ranges, 1.1 to 1.8 GHz, 2.3 to 2.6 GHz and 4.8 to 6 GHz |
B1X | 160 MHz bandwidth |
B85 | 80 MHz bandwidth |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
Product Specifications
The Keysight E6640A EXM wireless test set uses Keysight’s industry-proven platform for multi-device and multi-format non-signaling manufacturing test in a single compact configuration. Integrated state-of-the-art automation and efficient sequencing for optimized speed of execution help reduce 5G device manufacturing cost of test and speed up time-to-market.
Keysight’s EXM wireless test set uses integrated 5G NR waveform and measurement software to verify RF performance of mobile devices. Its scalable architecture enables users to stay up to date with the latest cellular and WLAN chipset standards. The EXM delivers the speed, accuracy and port density required to quickly ramp up and optimize full-volume manufacturing.
Optimize multi-device testing
- Up to four TRX channels per EXM, with up to 6 GHz bandwidth on each TRX
- Two full-duplex and two half-duplex or four full-duplex ports per TRX
- Customizable to connect up to 32 DUTs with multi-port adapter (MPA) technology
- Independent source and analyzer on each TRX allows efficient use of test resources
- Automate with Keysight Test Automation on PathWave
Test multi-format devices
- Cellular: 5G, LTE/LTE-Advanced FDD, LTE/LTE-Advanced TDD, HSPA+, W-CDMA, 1xEV-DO, cdma2000®, GSM/EDGE-Evo, TD-SCDMA, DECT and PHS
- Connectivity: 802.11a/b/g/n/j/p/ac/af/ah/ax, WLAN MIMO 2x2/3x3/4x4, Bluetooth® 5.0, multi-satellite GNSS, FM, Zigbee, Z-Wave, and digital video
Maximize throughput and yield
- Execute tests quickly by capturing multiple-format cellular and WLAN measurements via advanced sequencing and single-acquisition multiple measurements (SAMM)
- Reduce time and cost with chipset-specific calibration and verification routines
- Leverage local application engineers’ expertise to optimize the EXM for your needs
Efficiently verify chipset RF performance
- Reduce cost of capital equipment and testing of chipsets
- Test 5G confidently with a solution approved by Qualcomm in QDART
- Be ready for future technology requirements: the EXM supports 5G, LTE-A CA, 802.11ax, up to 4x4 true-MIMO, and more
- Accelerate your chipset to manufacturing with greater readiness and faster ramp-up and access to EXM-specific technical support from Keysight’s domain specialists
Create flexible systems for high-volume manufacturing of wireless devices
- Easily keep pace with your production capability and capacity needs with the EXM's flexible architecture providing simultaneous testing of 1 to 4 mobile devices
- Achieve the highest throughput currently possible with the EXM’s raw hardware speed and fast sequencing
- Increase first-pass yield with superior signal purity and excellent measurement accuracy
- Design and validate 802.11ax and 802.11ac 2x2/3x3/4x4 True-MIMO devices
- Enable simultaneous test for MIMO antennas with multiple TRXs (2x2, 3x3, 4x4)
Confidently verify 802.11ac/ax MIMO design implementation and efficiently test in production on a single platform
- Design and validate 802.11x and 802.11ac 2x2/3x3/4x4 true-MIMO devices
- Enable simultaneous test for MIMO antennas with multiple TRXs (2x2, 3x3, 4x4) supporting 160 MHz bandwidth
- Reduce cost of test in manufacturing with a switched-MIMO solution
Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.