Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight E36234A
DC Power Supply / Dual-Output / Auto-ranging / 2 x 60V / 10A / 400W / LAN / USB
Keysight Used
Keysight E36234A
From
USD 2,498.30 Save 30%
Product Specifications
Output Rating- 400 W
- Output 1: 200W, 0 to 60 V, 0 to 10 A
- Output 2: 200W, 0 to 60 V, 0 to 10 A
Programming Accuracy ± (% of output + offset)
- Voltage: 0.03% + 8 mV
- Current: 0.1% + 3 mA
Ripple & Noise (20 Hz to 10 MHz)
- Normal Mode Voltage: <350 µVrms / 3.5 mV p-p
- Normal-mode current: <1 mA rms
Readback Accuracy ± (% of output + offset)
- Voltage: 0.03% + 8 mV
- Current: 0.1% + 3 mA
- Low Range Current, <50 mA: 0.25% + 80 uA
The E36200 series consists of two 200 W single output power supplies and two 400 W dual output power supplies. Autoranging technology provides the highest current available at all output voltage. Power devices with up to 40 A (E36233A) or voltage up to 120 V (E36234A) using auto-parallel or auto-series to internally connect the two outputs into a single output with twice the power. A single output supply can power devices requiring up to 200 W. A dual output supply provides two independent 200 W channels which can be combined into a single 400 W channel.
- Autoranging power supplies produce more current at all voltages
- Auto-parallel combine outputs for higher current up to 40 A
- Auto-series combine outputs for higher voltage up to 120 V
- Variable slew rate controls inrush current
- Overvoltage, overcurrent, and overtemperature provide device protection
- Ripple and noise < 350 µVrms for low noise output
- 4-wire sense improves load regulation
- Built-in data logger measures power over time
- USB, LAN (LXI Core), and optional GPIB simplify connectivity
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.