Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight B1500A
Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe
Keysight B1500A
Semiconductor Device Parameter Analyzer/Semiconductor Characterization System Mainframe
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight B1500A
From
USD 136,413.90 Save 30%
Installed Options
030 | 3m cable length (for mainframe bundled cables and for package options) |
050 | 50Hz Line Frequency |
A10 | Add-on Package - High Power Source Monitor Unit (B1510A) 1ea, Cables |
A11 | Add-on Package - Mid Power Source Monitor Unit (B1511B) 1ea, Cables |
A17 | Add-on Package - High Resolution Source Monitor Unit (B1517A) 1ea, Cables |
A17 | Add-on Package - High Resolution Source Monitor Unit (B1517A) 1ea, Cables |
A1B | Add-on Package - B1514A Medium current source/monitor unit 2ea w/ connection box |
A20 | Add-on Package - Capacitance Measurement Unit (B1520A) 1ea, Cable 1ea |
A25 | Add-on Package - Pulse Generator Unit (B1525A) 1ea, Cables |
A30 | Add-on Package - B1530A 1ea, Remote Sense Unit 2ea, Cables |
Addable Options
015 | 1.5m cable length (for mainframe bundled cables and for package options) |
030 | 3m cable length (for mainframe bundled cables and for package options) |
050 | 50Hz Line Frequency |
060 | 60Hz Line Frequency |
A00 | Standard Pack 0 - Empty Package for Custom Solution (No module is included.) |
A01 | Standard Pack 1 -Standard Package (Mid PWR unit 4ea, Cables) |
A02 | Standard Pack 2 -High Resolution Package (High Resolution unit 4ea, Cables) |
A03 | Standard Pack 3 -High Power Package(High PWR unit 2ea, Mid PWR unit 2ea, Cables) |
A04 | Standard Pack 4 - Flash Pack(Mid PWR unit 2ea, Hi-Res unit 2ea, PG, Accessories) |
A10 | Add-on Package - High Power Source Monitor Unit (B1510A) 1ea, Cables |
A11 | Add-on Package - Mid Power Source Monitor Unit (B1511B) 1ea, Cables |
A17 | Add-on Package - High Resolution Source Monitor Unit (B1517A) 1ea, Cables |
A1A | Add-on Package - B1514A Medium current source/monitor unit 1ea w/ connection box |
A1B | Add-on Package - B1514A Medium current source/monitor unit 2ea w/ connection box |
A20 | Add-on Package - Capacitance Measurement Unit (B1520A) 1ea, Cable 1ea |
A25 | Add-on Package - Pulse Generator Unit (B1525A) 1ea, Cables |
A28 | Add-on Package - Atto Sense Unit 1ea for High Resolution Source Monitor Unit |
A29 | Add-on Package - Atto Sense Unit 1ea, for Mid Power Source Monitor Unit (B1511B) |
A30 | Add-on Package - B1530A 1ea, Remote Sense Unit 2ea, Cables |
A31 | Add-on Package - B1530A 1ea, Connector Adaptor, Remote Sense Unit 2ea, Cables |
A3P | Add-on Package - Probe cable kit for B1530A(8 probe cables. B1530A not included) |
A6J | ANSI Z540-1-1994 Calibration |
ASF | |
DR1 | Replace a built-in DVD-R drive with a read-only DVD drive |
L01 | |
L02 | |
L04 | |
L05 | |
L06 | |
L11 | |
L12 | |
L13 | |
UK6 | Commercial calibration certificate with test data |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
Product Specifications
Measurement capabilities
- Current-voltage (IV) measurement capabilities of spot, sweep, sampling and pulse measurement in the range of 0.1 fA - 1 A / 0.5 µV - 200 V
- AC capacitance measurement in multi frequency from 1 kHz to 5 MHz and Quasi-Static Capacitance-Voltage (QS-CV) measurement capabilities
- Advanced pulsed IV and ultra-fast IV measurement capability from minimum 5 ns sampling interval (200 MSa/s)
- Up to 40 V high voltage pulse forcing for non-volatile memory evaluation
EasyEXPERT group+ software
- EasyEXPERT group+ characterization environment is available either on mainframe with 15 inch touch screen (embedded Windows 7) or on user’s PC
- Multiple measurement modes for quick setup and measurement execution (application test, classic test, tracer test, quick test and oscilloscope view)
- Graphical display, automated analysis capabilities and data generation to Excel and image for analysis and reporting
- EasyEXPERT group+ can be installed on as many PCs as you need without additional charge to take advantage of offline personal analyzer environment among users in your department.
Mainframe features
- Configurable and upgradeable measurement modules up to 10 slots in a box
- 15-inch wide touch screen supports intuitive GUI operation of the EasyEXPERT group+
- Windows Embedded Standard 7 (WES7)
- GPIB, USB, LAN interfaces, and VGA video output port
Keysight B1500A Semiconductor Device Analyzer of Precision Current-Voltage Analyzer Series is an all in one analyzer supporting IV, CV, pulse/dynamic IV and more, which is designed for all-round characterization from basic to cutting-edge applications. It provides a wide range of measurement capabilities to cover the electrical characterization and evaluation of devices, materials, semiconductors, active/passive components, or virtually any other type of electronic device with uncompromised measurement reliability and efficiency. In addition, the B1500A’s modular architecture with ten available slots allows you to add or upgrade measurement modules if your measurement needs change over time.
Keysight EasyEXPERT group+ GUI based characterization software is available either on the B1500A’s embedded Windows 7 platform with 15-inch touch screen or on your PC to accelerate the characterization tasks. It supports efficient and repeatable device characterization in the entire characterization process from measurement setup and execution to analysis and data management either interactive manual operation or automation across a wafer in conjunction with a semiautomatic wafer prober. EasyEXPERT group+ makes it easy to perform complex device characterization immediately with hundreds of ready-to-use measurements (application tests) furnished, and allows you the option of storing test condition and measurement data automatically after each measurement in a unique built-in database (workspace), ensuring that valuable information is not lost and that measurements can be repeated at a later date. Keysight B1500A provides the complete solution for device characterization with these versatile capabilities.
Ready to use application libraries
Device Type | Application Tests |
CMOS Transistor | Id-Vg, Id-Vd, Vth, breakdown, capacitance, QSCV, etc. |
Bipolar Transistor | Ic-Vc, diode, Gummel plot, breakdown, hfe, capacitance, etc. |
Discrete device | Id-Vg, Id-Vd, Ic-Vc, diode, etc. |
Memory | Vth, capacitance, endurance test, etc. |
Power device | Pulsed Id-Vg, pulsed Id-Vd, breakdown, etc. |
Nano Device | Resistance, Id-Vg, Id-Vd, Ic-Vc, etc. |
Reliability test | NBTI/PBTI, charge pumping, electro migration, hot carrier injection, J-Ramp, TDDB, etc. |
And more | And more |
Powerful capabilities of EasyEXPERT group+
Measurement capabilities | Staircase sweep, multi-channel sweep, pulse sweep, IV sampling, high-speed IV sampling, CV, C-t, C-f, etc. |
Switching matrix control | B2200, B2201 and E5250 (E5252 card) are supported. |
Analysis and data display capabilities | List display, X-Y graph (with marker, cursor and line), automatic analysis function, user function, etc. |
Data management | User workspace management, save/recall measurement data and setting with auto-record feature |
Accessories
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
Get an Account and Keep Track of Models, Prices, and Availability
Education
and Non-profit Customers Can Save Extra
Network + Impedance Analyzers Quick-Facts
What is a Vector Network Analyzer?
High-performance Vector Network Analyzers (VNA) are used to characterize and analyze RF and Microwave devices such as amplifiers, filters, power dividers/combiners, switches, antennas, and more. VNAs provide engineers with accurate device measurements including S-parameters, noise figures, return loss, and more.
What is a Vector Network Analyzer used for?
A Vector Network Analyzer, a stimulus response testing equipment, is commonly used for research and development, design validation, failure analysis, and production testing by measuring the frequency response of component(s).
Does a VNA need to be calibrated?
Yes, all VNAs are calibrated to ensure the highest quality results. The calibration process involves adjusting the instrument to eradicate the hardware systematic errors using traceable standards for accuracy and phase measurements.
How do you calibrate a Vector Network Analyzer?
The calibration process can be done manually or automatically, but in most cases, the manual method is used. The common methods of calibration include SOLT and TRL based on different parameters to remove systematic errors. Manual calibration involves selecting a known stimulus signal from a list of available signals within the VNA's software, then adjusting the amplitude and phase until the value corresponds to that from the known stimulus source. The network analyzer should be periodically calibrated with a reference calibrator to ensure the analyzer is measuring correctly. Periodic calibration guarantees the match with International standards.
Does a VNA have error correction?
Some VNAs have built-in error correction that may compensate for a variety of errors including thermal drift, time delay, source-load mismatch and optical path length variations.
What is the difference between a Vector Network Analyzer vs Network Analyzer?
A Vector Network Analyzer measures the amplitude as well as phase characteristics of one and two-port devices such as wireless components, microstrip lines, and branched structures.
A Network Analyzer measures the network parameters of two-port and arbitrary number of ports devices such as amplifiers, filters etc.
What is the difference between a Vector Network Analyzer vs Spectrum Analyzer?
A Vector Network Analyzer measures complex component specifications at specific frequencies using a signal generator and a receiver.
A Spectrum Analyzer measures power across an entire frequency spectrum of the applied signal using a receiver only.
What is the difference between a Vector Network Analyzer vs Oscilloscope?
An oscilloscope measures external signals by representing voltage waveforms as a function of time, while a Vector Network Analyzer measures both the amplitude and phase monitoring the response of a network.
How does a VNA measure S11?
A VNA measures S11 by introducing a stimulus signal into the port of the device being tested, then measuring the reflected signal. The frequency at which this reflection occurs is then used to calculate S11.
What is the S21 parameter?
S21 is used to measure how well a device rejects signals that are passed through the input port and reflected on the output port. The power transferred from the first port to the next can be determined using the S21 parameter.
What are propagation and channel modeling?
Propagation and channel modeling is a technique for estimating the performance of wireless communications antennas and their effect on cell coverage.
The most significant parameters in propagation and channel modeling are path loss, Fresnel zone, path attenuation, and multipath fading.
What is a Smith chart?
A Smith chart is a graphic representation of a particular type of circuit operation. It shows the impedance, admittance, and conductance of an amplifier or other system component as it relates to frequency or voltage. In order to understand how a Smith chart operates, it is important to know the basics of transmission line theory.
What is Voltage Standing Wave Ratio?
Voltage standing wave ratio is the measure of the non-reactive voltage received at a point in space relative to cause by an AC source, thus representing the reflected power from the antenna source. It is typically specified as volts per meter (V/m) or millivolts per meter (mV/m).
How does a Vector Network Analyzer measure phase?
A Vector Network Analyzer measures phase by introducing a stimulus signal into the port of the device being measured. The degree of phase shift is then noted. A separate calibration is used to determine the degree of phase shift when no stimulus signal is applied.
How does a VNA measure amplitude?
A VNA measures amplitude by introducing a stimulus signal into the port of the device, then measuring the strength. The magnitude of the reflected signal is then used to calculate amplitude.
What are amplitude properties?
Amplitude properties include the amplitude at a particular frequency, amplitude ranges, amplitude linearity, and amplitude ratio measurements.