Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight N8976B
Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight N8976B
From
USD 53,234.88 Save 68%
Installed Options
544 | |
B25 | |
EP5 | |
FSA | |
NF2 | |
P44 | |
PFR | |
W10 |
Product Specifications
The N8976B high performance noise figure analyzer is designed to make fast, accurate and repeatable noise figure measurements. When paired with an SNS Series noise source and U7227 Series USB preamplifier the ENR data from the SNS and USB preamplifier data automatically downloads into the N8976B.
The N8976B has a multi-touch interface that allows stretch, pinch, and drag gestures. Most menus can be accessed with the tap of a finger without changing screens.
Noise source calibrations for Y-Factor measurements have been streamlined by allowing combined calibrations for up to 12 DUT setups in a single step. Saving valuable test time can be achieved for many types of DUT’s by using the internal calibration feature, which does not require a user calibration to be performed.
A built-in noise figure uncertainty calculator can pre-populate data from the SNS noise source, USB preamplifier, as well as all the required instrument parameters such as analyzer noise figure, gain and noise figure uncertainty, and match. Default noise figure settings offer simultaneous noise figure and gain measurements. By using Table view several measurements including Noise Figure, Noise Factor, Y-Factor, Gain, Phot, Pcold, and Teffective can be viewed simultaneously in tabular form.
The N8976B has additional flexibility with spectrum analyzer and IQ Analyzer (Basic) modes that allows customers to move beyond noise figure to further analyze DUT characteristics if needed.
A 44 GHz internal Preamplifier (Option P44), 25 MHz analysis bandwidth (Option B25), precision frequency reference (Option PFR), fine step attenuator (Option FSA), and noise floor extensions (Option NFE) are included as standard options.
An external simulated LO to the input of a frequency translating device can be achieved by connecting to a Keysight signal generator over LAN, USB, or GPIB. LO control is adjusted from the N8973B.
- Frequency range 10 MHz to 40 GHz in a one-box solution
- Multi-touch interface
- Includes Spectrum Analyzer and IQ Analyzer (Basic) modes
- Built-in standard option include P44, PFR, FSA, NFE, and B25
- 2.4 mm (m) input connector
- SNS series noise source compatibility: N4000A, N4001A, N4002A
- Extend the NFA solution up to 110 GHz with special block downconverters
- U7227F 2 GHz to 50 GHz external USB preamplifier and 346CK40 1 kHz to 40 GHz noise source included
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.