返回

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

x
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

您需要帮助吗?

有任何关于二手是德科技仪器购买的问题请联系我们!

返回

产品选择和配置帮助

技术疑问

 

可用性、保修延期、校准计划、附加软件选项、教育折扣等。

关于这个的问题

需要专家协助请拨打:

免付费:
400-810-0189(手机)

热线传真:
800-820-2816

工作时间:
周一到周五 8:30am-5:30pm

地址:
是德科技(中国)有限公司 北京市朝阳区望京北路3号 中国

备用电话号码:
800-810-0189(座机)
email:
tm_asia@keysight.com

或者联系您本地的是德科技

需要帮助?

确认运费

了解该设备是否可以运往你的国家

ID: U08-2512989

Keysight P9375A

Streamline USB Vector Network Analyzer / 300 kHz to 26.5 GHz

ID: U08-2512989
Keysight P9375A Streamline USB Vector Network Analyzer / 300 kHz to 26.5 GHz
Keysight P9375A Streamline USB Vector Network Analyzer / 300 kHz to 26.5 GHz
Keysight P9375A Streamline USB Vector Network Analyzer / 300 kHz to 26.5 GHz
Keysight P9375A Streamline USB Vector Network Analyzer / 300 kHz to 26.5 GHz
Keysight P9375A Streamline USB Vector Network Analyzer / 300 kHz to 26.5 GHz
Keysight P9375A Streamline USB Vector Network Analyzer / 300 kHz to 26.5 GHz
Keysight P9375A Streamline USB Vector Network Analyzer / 300 kHz to 26.5 GHz
Keysight P9375A Streamline USB Vector Network Analyzer / 300 kHz to 26.5 GHz
Keysight P9375A Streamline USB Vector Network Analyzer / 300 kHz to 26.5 GHz
-P9375A-0

Keysight P9375A

Streamline USB Vector Network Analyzer / 300 kHz to 26.5 GHz

全面校准+测量报告
90天保修
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
定制选件受限
仅包含图片中显示的配件

原价 USD 45,442.00 节省 60%
USD 18,176.80 税前价格
不可与其他折扣同时使用

Price Alert IconPrice Alert Icon 设置价格提醒
添加到愿望清单
仅用于专业和工业用途
从马来西亚发货
1周内运抵United States
Save5%
现在购买0.00

返回
Keysight 二手仪器

P9375A

Streamline USB Vector Network Analyzer / 300 kHz to 26.5 GHz

交易摘要

配置:
运输:从马来西亚发货
1周内运抵United States
支持: 90天保修

在某些情况下可以延期,请在购买前检查。

配件 不包括
如需帮助,请 请联系您当地的 Keysight
下载:
Details
Payment
Review
Billing Address
Shipping Address
下一页

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
下一页

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
索取报价

返回
Keysight P9375A Streamline USB Vector Network Analyzer / 300 kHz to 26.5 GHz
是德科技原厂二手仪器
Keysight P9375A
Streamline USB Vector Network Analyzer / 300 kHz to 26.5 GHz
配置: 不提供定制服务
运输: 仅限部分国家
质保期: 90天
配件 不包括

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight P9375A Streamline USB Vector Network Analyzer / 300 kHz to 26.5 GHz

是德科技原厂二手仪器

Keysight  P9375A

USD 18,176.80 节省 60%

产品规格


Exceptional Performance in a Small Package

Keysight’s P9375A Series is an affordable full two-port vector network analyzer (VNA) that dramatically reduces your size of test. You can control its compact chassis from an external computer with powerful processing capabilities.

  • Compact, portable, and easy to connect
  • Dramatically reduces your size of test
  • Frequency range from 300 kHz up to 26.5 GHz
  • Ability to extend the number of test ports (max 4-port)
  • Same GUI and measurement science as Keysight high-performance VNAs
  • Supports all Electronic Calibration (ECal) modules

配件


仅包含图片中显示的配件。

其他未列出的配件可以单独购买,请在索取报价的留言栏中注明您感兴趣的其他配件或支持服务。

如需单独订购配件或购买仪器后订购配件,请联系您当地的是德科技办事处或合作伙伴。或在此处查看我们的在线商店,确认是否在您的国家/地区有出售。

准备好开箱了吗?

您将得到

  • Keysight P9375A Network Analyzers
  • 仅包括图片中显示的配件
  • 校准证书(仅包括图片中显示的证书)

您可以添加

  • KeysightCare Assured
  • 全新校准
  • 校准方案

您还不确定想购买哪款产品?

如有任何其他问题,欢迎随时提问。我们将竭诚为您服务

联系我们

相似产品

当前仪器

  • 近乎全新
  • 已升级为最新的软件
  • 原厂计量校准报告
  • 全新标配附件
  • 标准三年原厂保修
  • 支持定制选件

了解更多

  • 节省高达90%
  • 精准运行
  • 计量校准
  • 30天保修
  • 不支持定制选件
  • 运往有限国家

了解更多

快速查看 查看详情

Exceptional Performance in a Small Package

Keysight’s P9375A Series is an affordable full two-port vector network analyzer (VNA) that dramatically reduces your size of test. You can control its compact chassis from an external computer with powerful processing capabilities.

  • Compact, portable, and easy to connect
  • Dramatically reduces your size of test
  • Frequency range from 300 kHz up to 26.5 GHz
  • Ability to extend the number of test ports (max 4-port)
  • Same GUI and measurement science as Keysight high-performance VNAs
  • Supports all Electronic Calibration (ECal) modules

Adding options and accessories may impact shipping times

要求提供该型号的定制版本,方法是申请一个 定制报价

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD


其他产品

  • 近乎全新
  • 已升级为最新的软件
  • 原厂计量校准报告
  • 全新标配附件
  • 标准三年原厂保修
  • 支持定制选件

了解更多

  • 节省高达90%
  • 精准运行
  • 计量校准
  • 30天保修
  • 不支持定制选件
  • 运往有限国家

了解更多

快速查看 查看详情
S97007A-1FPAUTOMATIC FIXTURE REMOVAL, NODE-LOCKED PERPETUAL LICENSE
S97010A-1FPTIME DOMAIN ANALYSIS, NODE-LOCKED PERPETUAL LICENSE
S97082A-1FPSCALAR CALIBRATED MIXER AND CONVERTER MEASUREMENTS, NODE-LOCKED PERPETUAL LICENSE
S97551A-1FPMULTIPLE INSTRUMENTS/MODULES MEASUREMENTS, NODE-LOCKED PERPETUAL LICENSE

Exceptional Performance in a Small Package

Keysight’s P9375A Series is an affordable full two-port vector network analyzer (VNA) that dramatically reduces your size of test. You can control its compact chassis from an external computer with powerful processing capabilities.

  • Compact, portable, and easy to connect
  • Dramatically reduces your size of test
  • Frequency range from 300 kHz up to 26.5 GHz
  • Ability to extend the number of test ports (max 4-port)
  • Same GUI and measurement science as Keysight high-performance VNAs
  • Supports all Electronic Calibration (ECal) modules

Adding options and accessories may impact shipping times

要求提供该型号的定制版本,方法是申请一个 定制报价

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD


常见问题

是德科技的全新仪器,原厂翻新仪器和二手仪器之间的主要区别是什么?

  是德科技全新仪器 是德科技原厂翻新仪器 是德科技二手仪器
折扣 低至3折 低至1折
仪器状态 全新 近乎全新 正常运行 ¹
软件版本 最新 已升级为最新 按原状态
计量标准 原厂计量校准报告 原厂计量校准报告 查看产品详情
附件 全新标配 全新标配 查看产品详情
质保期 1-5年 ² 1-5年 90天
选件添加/删除 接受 接受 受限

更多有关于是德科技原厂翻新仪器的信息 了解更多

我可不可以按我的个人需求配置仪器?

是德科技原厂翻新仪器通常是支持定制的。大部分都可以按您的个人需求配置。额外的配置会单独收费。
定制的是德科技原厂翻新仪器的发货和交付周期会有所改变。

有些是德科技原厂二手仪器无法定制,具体情况您可以在产品页面点击“联系我们”向我们的网店团队咨询。

二手仪器包含哪些配件?

是德科技原厂翻新仪器通常与新产品具有相同的配件和质保期。

你们能提供其他的配件吗?

我们目前只提供清单里的配件。其他配件您可以在购买是德科技原厂翻新仪器和原厂二手仪器时另行购买。

如果您有其他想要的配件请在评论区留言。

如果想单独下单或者在下单后补购,请联系您当地的是德科技官方或是德科技的合作方。查看 或点击此处查看我们的在线商城(如果您所在地区有售)。查看

注册账户并追踪型号、价格和库存情况

立即注册

教育机构与非营利性机构,可额外节省费用

了解更多

常见问题

什么是矢量网络分析仪?

高性能矢量网络分析仪(VNA)用于表征和分析射频和微波设备,如放大器、滤波器、功率分配器/合路器、开关、天线等。VNA为工程师提供精确的设备测量,包括S参数、噪声系数、回波损耗等。

矢量网络分析仪的用途是什么?

矢量网络分析仪是一种激励响应测试设备,通常通过测量组件的频率响应来进行研发、设计验证、故障分析和生产测试。

VNA 是否需要校准?

是的,所有 VNA 都经过校准,以确保获得最高质量的结果。 校准过程包括调整仪器以使用可追溯的精度和相位测量标准消除硬件系统误差。

如何校准矢量网络分析仪?

校准过程可以手动或自动完成,但在大多数情况下,使用手动方法。 常用的校准方法包括基于不同参数的 SOLT 和 TRL,以消除系统误差。 手动校准包括从 VNA 软件中的可用信号列表中选择一个已知的激励信号,然后调整幅度和相位,直到该值与来自已知激励源的值相对应。 网络分析仪应使用参考校准器定期校准,以确保分析仪正确测量。 定期校准保证与国际标准匹配。

VNA 是否具有误差校正功能?

一些 VNA 具有内置误差校正功能,可以补偿各种误差,包括热漂移、时间延迟、源负载不匹配和光路长度变化。

矢量网络分析仪与网络分析仪有什么区别?

矢量网络分析仪测量单端口和双端口设备的振幅和相位特性,如无线元件、微带线和分支结构。

网络分析仪测量双端口和任意数量端口设备的网络参数,如放大器、滤波器等。

矢量网络分析仪与频谱分析仪有什么区别?

矢量网络分析仪使用信号发生器和接收器测量特定频率下的复杂组件规格。

频谱分析仪仅使用接收器测量应用信号的整个频谱的功率。

矢量网络分析仪与示波器有什么区别?

示波器通过将电压波形表示为时间函数来测量外部信号,而矢量网络分析仪同时测量网络响应的振幅和相位监测。

VNA 如何测量 S11?

VNA 通过将激励信号引入被测设备的端口,然后测量反射信号来测量 S11。然后使用该反射发生的频率来计算 S11。

S21参数是什么?

S21 用于测量设备对通过输入端口并在输出端口反射的信号的抑制程度。使用S21参数可以确定从第一个端口转移到下一个端口的功率。

什么是传播和通道建模?

传播和通道建模是一种用于估计无线通信天线性能及其对小区覆盖范围影响的技术。

传播和通道建模中最重要的参数是路径损耗、菲涅耳区、路径衰减和多路径衰落。

什么是史密斯图?

史密斯图是特定类型电路操作的图形表示。它显示了一个放大器或其他系统组件的阻抗、导纳和传导,因为它与频率或电压有关。为了了解史密斯图是如何运作的,了解传输线理论的基本知识很重要。

什么是电压驻波比?

电压驻波比是在空间中某一点接收到的与交流电源引起的电压相关的无功电压的测量值,因此表示天线电源的反射功率。它通常指定为伏特/米(V/m)或毫伏/米(mV/m)。

矢量网络分析仪如何测量相位?

矢量网络分析仪通过将激励信号引入被测设备的端口来测量相位。然后记录相移的程度。当没有施加刺激信号时,使用单独的校准来确定相移程度。

VNA 如何测量幅度?

VNA通过将刺激信号引入设备的端口来测量振幅,然后测量其强度。然后用反射信号的大小来计算振幅。

什么是振幅属性?

幅度属性包括特定频率下的幅度、幅度范围、幅度线性度和幅度比测量值。