返回

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

As a professional engineer, you need the best possible digital oscilloscope on the market, and one that fits into your budget. The data you're analyzing and the measurements you make are only as good as the quality of your oscilloscope. That's why Keysight provides a selection of used 500 MHz oscilloscopes for sale — so you can get the precision and accuracy you need without breaking the bank.

Experience precision and accuracy like never before with the power-packed features included in our 500 bandwidth oscilloscopes. Features include low noise floor and jitter, high sample and waveform capture rates, memory depth, and reliable triggering for advanced analysis to capture excellent signal detail.

With discounts currently up to 45% off the list price, you can be sure you're getting a great deal on used oscilloscopes that are serviced and tested to meet Keysight specifications. Stock is limited, so shop now and take advantage of these great deals.

You can trust Keysight to provide the highest quality used digital storage oscilloscopes that meet your needs. Unlock precision and accuracy like never before with the selection of 500 MHz oscilloscopes on sale now. Shop today!

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

500Mhz Oscilloscope Applications

You can find 500 MHz oscilloscopes across various industries and sectors, and they are well-suited for various purposes. Let's break down some of the key applications of these oscilloscopes, along with the benefits.

  • Research and development. When it comes to research and development, the 500 MHz oscilloscope is a great tool. It gives reliable data quickly and accurately, which helps in the process of designing new products or components. With its high precision, you can get the exact measurements and readings needed for your project. The benefits of using a 500 MHz oscilloscope for research and development include
    1. Improved signal accuracy
    2. Reduced noise levels
    3. Increased sample rate and memory depth
    4. Reliable triggering

Due to these features, you can use 500 MHz oscilloscopes for various complex projects such as IoT (Internet of Things) devices and embedded systems.

  • Manufacturing and production testing. In a manufacturing environment, the 500 MHz oscilloscope is a powerful tool for production testing. Its advanced features make it ideal for quickly and accurately analyzing data from various components or systems. The benefits of using a 500 MHz oscilloscope in this setting include
    1. Faster test times
    2. Improved fault detection
    3. Increased signal accuracy
    4. Reduced noise levels
    5. Enhanced system performance

These features make it easier to meet the high-quality standards essential in the manufacturing industry, where accuracy and precision are the most critical factors.

  • Quality control and assurance. When shipping out products, you must ensure they meet quality standards and customer expectations. 500 MHz oscilloscopes are used for quality control and assurance to ensure the product performs as expected. The benefits of using a 500 MHz oscilloscope include

    1. Detecting subtle defects
    2. Measuring elusive signal integrity
    3. Analyzing noise and distortion levels
    4. Testing system performance
    5. Tracking product quality over time

These features make it easier to detect and fix issues before they become a problem so you can deliver the highest quality products.

  • Field service and repair. When you are out in the field, you want to be able to quickly and accurately diagnose any issues that may arise. 500 MHz oscilloscopes are a great choice for field service and repair purposes so you can get the job done right. The benefits of using a 500 MHz oscilloscope include
    1. Faster troubleshooting
    2. Improved fault detection
    3. Increased signal accuracy
    4. Reduced noise levels
    5. Enhanced system performance

These features make diagnosing and repairing problems easier so you can return to work quickly and efficiently. That means a happy customer and a successful project!

With so many applications and benefits, it's no wonder the 500 MHz oscilloscope is such a popular choice for electronic testing needs. Shop now to unlock precision and accuracy like never before. Stock is limited, so take advantage of our great deals!
 

FAQs About 500 Mhz Oscilloscopes

What Should I Consider Before Buying a Used 500MHz Oscilloscope?

Before buying a used 500MHz oscilloscope, you should ask yourself these few questions.

  • What will be the application and requirements? Determine the specific application and what features are necessary to meet the needs of the application. Consider factors such as bandwidth, sampling rate, memory depth, and the number of digital channels on the oscilloscope.
  • What is my budget? Determine your budget and research what models are available within that budget range.
  • What is the seller's reputation? Research reviews on the seller's reputation to ensure they have a good track record of selling used equipment.
  • Will the scope be compatible with other test equipment? If you plan to use the oscilloscope with other test equipment, ensure compatibility before buying.
  • What is the oscilloscope's maintenance history? Research the maintenance history of the oscilloscope, including any repairs or calibrations performed, to ensure that it is in good working condition.

When you find the oscilloscope you are looking for on the Keysight's Used Store, below the product you will find all the information related to the product. You will be able to find the following information.

  • Standard. We offer two standards of used products: "Premium Used" and "Used." Premium Used equipment provides up to 70% savings, like-new condition, updated firmware, certificate of calibration, and the same great warranty as a new product (1-5 years, depending on the model and region). With our Used equipment, you can save up to 90% while getting a fully working piece of equipment backed by a 30-day return policy.
  • Condition. Here you will find if your scope is calibrated or had an operational/power-up test.
  • Downloads. Your data sheets and manuals are found in this section.
  • Support. Here you will find links to additional calibration and service plans and help with the warranty.
  • Calibration. If your piece of equipment has been calibrated, you will find that information here. 
  • Accessories. This section will inform you what additional accessories will come with the unit, if any.

What Are the Advantages of Buying a Used 500MHz Oscilloscope?

Buying a used 500MHz bandwidth oscilloscope from the Keysight Used Equipment Store has several advantages. 

BenefitsExplanation
Cost savingsRefurbished oscilloscopes are typically much less expensive than new ones. Some of our used oscilloscopes are up to 90% cheaper than new ones. This means you can still get a fully operational, calibrated, and accurate oscilloscope on a limited budget.
QualityOur refurbished oscilloscopes are restored to their original condition. We repair damaged components, replace worn parts, and test to ensure the oscilloscope is fully functional. Buying our refurbished oscilloscopes offers many of the same benefits as a new one, including accuracy and reliability.
WarrantyOur refurbished oscilloscopes either come with a warranty or the option of purchasing a warranty, giving you added peace of mind and protecting your investment.
Easy purchase processWith our Used Equipment Store, you can easily search for a suitable unit, view product information, and purchase quickly and securely.
AvailabilityOur refurbished oscilloscopes are more readily available than new ones. This is helpful if you need to purchase one quickly or are looking for a specific discontinued model.

 

How Do I Check the Calibration of My Oscilloscope?

To check the calibration of an oscilloscope, you can follow these steps.

  1. Obtain a calibration signal. You will need a known and stable signal source to calibrate your oscilloscope. You can use a signal generator or a dedicated calibration signal source to generate the test signal.
  2. Connect the calibration signal to the oscilloscope. Connect the output of the calibration signal source to one of the input channels of the oscilloscope. Make sure the signal source is properly grounded.
  3. Adjust the settings on the oscilloscope. Adjust the settings on the oscilloscope to display the calibration signal accurately. This may include adjusting the voltage scale, timebase, and triggering settings.
  4. Compare the displayed signal to the expected signal. Compare the displayed signal on the oscilloscope to the expected signal from the calibration signal source. The displayed signal should match the expected signal as closely as possible.
  5. Make adjustments as necessary. If the displayed signal does not match the expected signal, you may need to adjust the oscilloscope's calibration settings. This may include adjusting the gain, offset, or other calibration parameters. Follow the manufacturer's instructions for making these adjustments.
  6. Document the results. Once the calibration is complete, document the results for future reference. Document the calibration signal source used, the settings on the oscilloscope, and any adjustments.

What Types of Accessories Should I Consider?

After buying your oscilloscope, you may need to invest in some additional accessories. Many accessories can help you get the most out of your oscilloscope, making testing more straightforward and efficient. 

Consider purchasing these items:

  • Probes are essential for connecting the oscilloscope to the device under test. Conventional probes, such as current probes and passive probes, come in different bandwidths, attenuation ratios, and tip styles. Selecting the suitable probe for your application is essential to ensure accurate and reliable measurements.
  • Cables are also required to connect the probes to the oscilloscope. High-quality coaxial cables can minimize signal loss and noise and allow you to make measurements over longer distances.
  • Adapters help convert between different types of connectors, such as BNC, SMA, or N-type, and can allow you to connect your oscilloscope to a broader range of devices.
  • Calibration tools, such as signal generators, reference standards, or calibrators, can help you verify the accuracy and reliability of your oscilloscope measurements.
  • Some oscilloscopes may come with proprietary software that provides additional analysis capabilities or allows you to control the oscilloscope remotely from a computer.

How Do I Properly Maintain and Clean My Oscilloscope?

Investing in an oscilloscope is a big purchase, so keeping your oscilloscope in good working condition is important. Proper maintenance and cleaning of your scope will ensure that it continues providing the accurate and reliable measurements you need.

  1. Regular cleaning. Use a soft cloth or brush to remove dust and debris from the surface of the oscilloscope, and pay special attention to the ventilation openings and cooling fans, ensuring they are not blocked.
  2. Avoid harsh chemicals. Do not use harsh chemicals or solvents, such as acetone or alcohol, to clean the oscilloscope, as they can damage the instrument's plastic parts or screen. Instead, use a mild detergent or a specialized cleaning solution like isopropyl alcohol.
  3. Probe maintenance. Probes are the most commonly used accessories for oscilloscopes, and their proper care is critical to ensure accurate measurements. Check the probes regularly for wear and tear, and clean the probe tips with isopropyl alcohol.
  4. Calibrate regularly. Regular calibration is necessary to ensure accurate measurements. Have your oscilloscope calibrated annually or as recommended by the manufacturer.
  5. Store properly. When not in use, store your oscilloscope in a dry and clean environment, away from direct sunlight, moisture, or excessive heat or cold.
  6. Follow the manufacturer's instructions. Always follow the manufacturer's instructions for maintenance and cleaning, and only attempt to open or repair the oscilloscope if you are qualified to do so.

Can I Get Technical Support for My Oscilloscope?

At Keysight, we offer comprehensive technical support for our equipment because we understand that sometimes things can go wrong. Our knowledgeable staff can answer any questions and assist if your oscilloscope needs repairs or calibration.

Our KeysightCare provides complete customer care, far beyond basic warranty. It includes

  • Committed response times for service requests
  • Tracking equipment configuration to keep test assets current
  • Proactive firmware and software notifications
  • Software updates and enhancements
  • Choices of service tiers to fit your business needs

Check by the model number if KeysightCare is available for your oscilloscope, including the specific service level agreement.

Why Buy Keysight’s Refurbished Oscilloscopes?

Buying a Keysight Refurbished oscilloscope is a great way to confidently get the scope you need. Why? Because we refurbish our Premium Used Equipment at the same factory that manufactures and tests new products. Your Premium Used oscilloscope must pass the same comprehensive tests and calibration to meet Keysight's quality standards.

Let's look at three further reasons why you should consider buying a Keysight Refurbished oscilloscope.

Savings

We understand that not everyone has the budget to buy brand-new equipment. Some top-of-line oscilloscopes can cost hundreds of thousands of dollars, but with Keysight's Premium Used Equipment, you can save up to 90% off the purchase price.

These savings make it a great option for those who need advanced performance but have budget constraints. If you are a hobbyist, student, or professional engineer looking to save on the cost of equipment while still getting top quality and reliability, you will find a great selection at Keysight!

Environmental Impact

Purchasing a refurbished oscilloscope also has ecological benefits. It helps to reduce waste and prevent perfectly usable equipment from ending up in landfills. With about 50 million tons of e-waste produced each year globally, buying a used oscilloscope is a great way to do your part in reducing that number.

It also means that fewer resources are used to manufacture new products, and ultimately, a refurbished oscilloscope will have a smaller carbon footprint than buying a brand-new one. If everyone chooses to buy used instead of new, we could make a real difference in the environment!

Maintenance and Support

When purchasing a refurbished oscilloscope, it's important to consider not only the initial cost but also the long-term value of the device. While buying from other online resellers may seem more cost-effective, it can also come with many uncertainties.

One of those uncertainties is not knowing the condition of the oscilloscope or if it has been properly calibrated. You may also not have access to support or service if you encounter any issues.

That's where Keysight's refurbished equipment comes in. We are the only place where you can get refurbished and officially calibrated oscilloscopes. This removes many of the uncertainties that come with buying used scopes. Our team of experts has the knowledge and experience to ensure that every oscilloscope we sell is fully functional and ready to use.​

In addition to providing a high-quality, reliable device, Keysight offers a range of support and service options to help you get the most out of your oscilloscope. This includes access to our technical support team, repair services, and upgrade options to help you keep your oscilloscope up-to-date and performing at its best.

Choosing a used oscilloscope from Keysight gives you confidence knowing you have a reliable, high-quality device backed by the support and service you need. Don't take chances with an uncertain purchase from other resellers – choose Keysight for a reliable, cost-effective solution.

Get More for Your Budget With Keysight’s 500 MHz Oscilloscopes

Buying a Used oscilloscope is the best way to save money without sacrificing quality. You can save up to 90% when purchasing from Keysight Technologies! With those types of savings, you can put money back into your budget to be used for other projects.

So don't wait! Check out our range of high-quality, Premium Refurbished oscilloscopes backed by a 1-year warranty. You can be confident you are choosing a quality oscilloscope supported by a trusted manufacturer.

Check out our premium used equipment page to choose a premium refurbished oscilloscope with some of the highest standards and specifications in the industry.

Whenever You’re Ready, Here Are 4 Ways We Can Help You

  1. Browse our Premium Used Oscilloscopes offers
  2. Call tech support US: 1 800 829-4444
    Press #, then 2. Hours: 7am – 5pm MT, Mon– Fri
  3. Talk to our sales support team by clicking the icon (bottom right corner) on every offer page
  4. Talk to your account manager for custom deals