您需要帮助吗?
有任何关于二手是德科技仪器购买的问题请联系我们!
需要专家协助请拨打:
免付费:
400-810-0189(手机)
热线传真:
800-820-2816
工作时间:
周一到周五 8:30am-5:30pm
地址:
是德科技(中国)有限公司 北京市朝阳区望京北路3号 中国
备用电话号码:
800-810-0189(座机)
email:
tm_asia@keysight.com
Keysight M1740A
Millimeter-Wave Transceiver for 5G
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
是德科技原厂翻新仪器
Keysight M1740A
从
USD 57,748.50 节省 50%
已安装选件
AMG | Calibration + Uncertainties + Guardbanding (Accredited) |
可添加选件
AMG | Calibration + Uncertainties + Guardbanding (Accredited) |
CA4 | RF cable N-SMA, 4m |
CB4 | RF cable TNC-SMA, 4m |
CC4 | RF cable M-M 3.5mm, 4m |
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
产品规格
The Keysight M1740A millimeter-wave (mmWave) transceiver for 5G is a versatile remote radio head covering multiple frequency bands. Two mmWave ports provide transmit and receive paths between the device under test and the test and measurement equipment in the solution. Use the M1740A mmWave transceiver with the Keysight E7770A common interface unit (CIU). Easily validate DUT performance over-the-air (OTA) test with chambers designed for different test cases across the device workflow.
Keysight’s multi-band M1740A remote radio head (RRH) enables users to confidently test over-the-air (OTA) in millimeter-wave (mmWave) frequency bands, including 24, 28, 39, and 40 GHz bands. The M1740A uniquely supports bi-directional testing across four mmWave frequency bands with a single hardware set.
Verify transmitter (Tx) and receiver (Rx) performance of 5G RFFEs, base stations, chipsets, and devices including UE power class 1 fixed wireless access (FWA) devices such as customer-premises equipment (CPE) using stimulus and analysis provided by one of several Keysight platforms.
Additional information about Keysight mmWave 5G solutions is available at:
- 5G Protocol R&D Toolset
- 5G RF DVT Toolset
- 5G Non-Signaling mmWave Test Solution
- S9100A 5G Multi-Band Vector Transceiver
- PROPSIM 5G Channel Emulation Solutions
Users can validate DUT performance Over-the-Air (OTA) with chambers designed for different for different test cases across the device workflow.
配件
准备好开箱了吗?
常见问题
是德科技的全新仪器,原厂翻新仪器和二手仪器之间的主要区别是什么?
是德科技全新仪器 | 是德科技原厂翻新仪器 | 是德科技二手仪器 | |
---|---|---|---|
折扣 | 无 | 低至3折 | 低至1折 |
仪器状态 | 全新 | 近乎全新 | 正常运行 ¹ |
软件版本 | 最新 | 已升级为最新 | 按原状态 |
计量标准 | 原厂计量校准报告 | 原厂计量校准报告 | 查看产品详情 |
附件 | 全新标配 | 全新标配 | 查看产品详情 |
质保期 | 1-5年 ² | 1-5年 | 90天 |
选件添加/删除 | 接受 | 接受 | 受限 |
更多有关于是德科技原厂翻新仪器的信息 了解更多
我可不可以按我的个人需求配置仪器?
是德科技原厂翻新仪器通常是支持定制的。大部分都可以按您的个人需求配置。额外的配置会单独收费。
定制的是德科技原厂翻新仪器的发货和交付周期会有所改变。
有些是德科技原厂二手仪器无法定制,具体情况您可以在产品页面点击“联系我们”向我们的网店团队咨询。