您需要帮助吗?
有任何关于二手是德科技仪器购买的问题请联系我们!
需要专家协助请拨打:
免付费:
400-810-0189(手机)
热线传真:
800-820-2816
工作时间:
周一到周五 8:30am-5:30pm
地址:
是德科技(中国)有限公司 北京市朝阳区望京北路3号 中国
备用电话号码:
800-810-0189(座机)
email:
tm_asia@keysight.com
Keysight M9484C-554
VXG Vector Signal Generator / 9 kHz to 54 GHz
原价 USD 374,551.00 节省 25% USD 280,913.25 税前价格
不可与其他折扣同时使用
不可与其他折扣同时使用
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
是德科技原厂翻新仪器
Keysight M9484C-554
从
USD 280,913.25 节省 25%
已安装选件
554 | CW Frequency range, 9 kHz to 54 GHz |
1ER | Flexible reference input |
AL2 | |
PCH | Phase coherency for N channels |
SNC | |
001 | Add channel 1 |
600 | Enhanced high performance reference |
R25 | RF bandwidth, 2.5 GHz with 256 MSa memory |
ST6 | Enhanced low phase noise |
可添加选件
12M | |
1EA | High output power from 9 kHz to 6 or 8.5 GHz |
1EB | High output power from 9 kHz to 14 or 20 GHz |
1EC | High output power from 9 kHz to 31.8, 44, or 54 GHz |
1EE | High output power, limited above 43.5 GHz |
1EH | Improved harmonics |
1ER | Flexible reference input |
24M | |
320 | |
36M | |
403 | AWGN and CW interferer |
500 | High performance reference |
506 | CW Frequency range, 9 kHz to 6 GHz |
508 | CW Frequency range, 9 kHz to 8.5 GHz |
514 | CW Frequency range, 9 kHz to 14 GHz |
520 | CW Frequency range, 9 kHz to 20 GHz |
532 | CW Frequency range, 9 kHz to 31.8 GHz |
544 | CW Frequency range, 9 kHz to 44 GHz |
554 | CW Frequency range, 9 kHz to 54 GHz |
600 | Enhanced high performance reference |
60M | |
8SG | 8 virtual signal generators (multiple IQ paths to RF) |
AL2 | |
AN1 | Analog I/O for LF out, AM, FM, PM inputs, single-ended IQ outputs |
B2X | RF bandwidth, 250 MHz with 64 MSa memory |
B5X | RF bandwidth, 500 MHz with 256 MSa memory |
N7614EMBC | Signal Studio for power amplifier test, waveform playback |
CB5 | Channel bonding, 5 GHz |
DIQ | Differential IQ outputs |
M05 | Baseband generator memory upgrade to 512 Msa |
M10 | Baseband generator memory upgrade to 1024 Msa |
M20 | Baseband generator memory upgrade to 2048 Msa |
M40 | Baseband generator memory upgrade to 4096 Msa |
N7600EMBC | Signal Studio for W-CDMA/HSPA+, waveform playback |
N7601EMBC | Signal Studio for cdma2000/1xEV-DO, waveform playback |
N7602EMBC | Signal Studio for GSM/EDGE/Evo, waveform playback |
N7617EMBC | Signal Studio for WLAN 802.11, waveform playback |
N7606EMBC | Signal Studio for Bluetooth, waveform playback |
N7609EMBC | Signal Studio for Global Navigation Satellite System (GNSS), waveform playback |
N7610EMBC | Signal Studio for IoT, waveform playback |
N7611EMBC | Signal Studio for broadcast radio, waveform playback |
N7612EMBC | Signal Studio for TD-SCDMA/HSPA, waveform playback |
N7623EMBC | Signal Studio for digital video, waveform playback |
N7624EMBC | Signal Studio for LTE/LTE-Advanced/LTE-A Pro FDD, waveform playback |
N7625EMBC | Signal Studio for LTE/LTE-Advanced TDD, waveform playback |
N7626EMBC | Signal Studio for LTE V2X, waveform playback |
N7631EMBC | Signal Studio Pro for 5G NR, waveform playback |
N7640EMBC | Signal Studio for LMR, waveform playback |
N7605AP0C | PathWave Signal Generation for 3GPP MIMO fading (5GNR FR1, FR2, and LTE) |
PCH | Phase coherency for N channels |
PME | Limited pulse modulation |
PMR | Pulse modulation |
N7642APPC | PathWave signal generation for IQ based AM, FM, phase modulation |
N7653APPC | PathWave automatic channel response correction and S-parameter de-embedding |
N7608APPC | PathWave Signal Generation for Custom Modulations, PC application |
N7621APPC | PathWave signal generation for multitone |
R10 | RF bandwidth, 1 GHz with 256 MSa memory |
R1E | RF bandwidth, 1 GHz with 256 MSa memory, limited |
R25 | RF bandwidth, 2.5 GHz with 256 MSa memory |
R2E | RF bandwidth, 2.5 GHz with 256 MSa memory, limited |
SNC | |
ST5 | Low phase noise |
ST6 | Enhanced low phase noise |
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
产品规格
Designing 5G and satellite communication systems requires tight design margins and timelines, complex modulation, and adherence to stringent standards. You’re facing a whole new set of design and test challenges, including wider bandwidths, higher frequencies, and greater system complexity. The M9484C VXG provides the industry’s first vector signal generator with up to 54 GHz frequency range and 2.5 GHz of modulation bandwidth in a single instrument, or up to 110 GHz with the V3080A frequency extender and 5 GHz with channel bonding, to enable your next breakthrough.
- Supports MIMO real-time fading for all 3GPP 5G NR base station conformance tests with PathWave Signal Generation software
- Covers all 5G NR frequency bands and V- / W-band for satellite communications
- Generates complex wideband signals needed for carrier aggregation and digital pre-distortion (DPD) applications
- Delivers superior RF performance for accurately characterizing devices under test, such as phase noise, error vector magnitude (EVM), and adjacent channel power ratio (ACPR)
- Simplifies MIMO and beamforming test setups with up to 4 synchronized and phase-coherent channels in one instrument and more than 32 channels in multiple instruments
- Streamlines complex receiver test scenarios with the world’s first 8-virtual-signal emulation per RF channel
准备好开箱了吗?
常见问题
是德科技的全新仪器,原厂翻新仪器和二手仪器之间的主要区别是什么?
是德科技全新仪器 | 是德科技原厂翻新仪器 | 是德科技二手仪器 | |
---|---|---|---|
折扣 | 无 | 低至3折 | 低至1折 |
仪器状态 | 全新 | 近乎全新 | 正常运行 ¹ |
软件版本 | 最新 | 已升级为最新 | 按原状态 |
计量标准 | 原厂计量校准报告 | 原厂计量校准报告 | 查看产品详情 |
附件 | 全新标配 | 全新标配 | 查看产品详情 |
质保期 | 1-5年 ² | 1-5年 | 90天 |
选件添加/删除 | 接受 | 接受 | 受限 |
更多有关于是德科技原厂翻新仪器的信息 了解更多
我可不可以按我的个人需求配置仪器?
是德科技原厂翻新仪器通常是支持定制的。大部分都可以按您的个人需求配置。额外的配置会单独收费。
定制的是德科技原厂翻新仪器的发货和交付周期会有所改变。
有些是德科技原厂二手仪器无法定制,具体情况您可以在产品页面点击“联系我们”向我们的网店团队咨询。