返回

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

x
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

您需要帮助吗?

有任何关于二手是德科技仪器购买的问题请联系我们!

返回

产品选择和配置帮助

技术疑问

 

可用性、保修延期、校准计划、附加软件选项、教育折扣等。

关于这个的问题

需要专家协助请拨打:

免付费:
400-810-0189(手机)

热线传真:
800-820-2816

工作时间:
周一到周五 8:30am-5:30pm

地址:
是德科技(中国)有限公司 北京市朝阳区望京北路3号 中国

备用电话号码:
800-810-0189(座机)
email:
tm_asia@keysight.com

或者联系您本地的是德科技

需要帮助?

确认运费

了解该设备是否可以运往你的国家

ID: U08-2527416

Keysight E8247C-520

PSG CW Signal Generator / 250 kHz to 20 GHz

ID: U08-2527416
Keysight E8247C-520 250 kHz to 20 GHz
Keysight E8247C-520 250 kHz to 20 GHz
Keysight E8247C-520 250 kHz to 20 GHz
Keysight E8247C-520 250 kHz to 20 GHz
Keysight E8247C-520 250 kHz to 20 GHz
Keysight E8247C-520 250 kHz to 20 GHz
Keysight E8247C-520 250 kHz to 20 GHz
Keysight E8247C-520 250 kHz to 20 GHz
Keysight E8247C-520 250 kHz to 20 GHz
Keysight E8247C-520 250 kHz to 20 GHz
Keysight E8247C-520 250 kHz to 20 GHz
Keysight E8247C-520 250 kHz to 20 GHz
Keysight E8247C-520 250 kHz to 20 GHz
-E8247C-520-0

Keysight E8247C-520

PSG CW Signal Generator / 250 kHz to 20 GHz

全面校准+测量报告
90天保修
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
定制选件受限
仅包含图片中显示的配件

原价 USD 18,800.00 节省 40%
USD 11,280.00 税前价格
不可与其他折扣同时使用

Price Alert IconPrice Alert Icon 设置价格提醒
添加到愿望清单
仅用于专业和工业用途
从马来西亚发货
1周内运抵United States
Save5%
现在购买0.00

返回
Keysight 二手仪器

E8247C-520

250 kHz to 20 GHz

交易摘要

配置:
运输:从马来西亚发货
1周内运抵United States
支持: 90天保修

在某些情况下可以延期,请在购买前检查。

配件 不包括
如需帮助,请 请联系您当地的 Keysight
下载:
Details
Payment
Review
Billing Address
Shipping Address
下一页

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
下一页

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
索取报价

返回
Keysight E8247C-520 250 kHz to 20 GHz
是德科技原厂二手仪器
Keysight E8247C-520
PSG CW Signal Generator / 250 kHz to 20 GHz
配置:
可定制
运输: 仅限部分国家
质保期: 90天
配件 不包括

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight E8247C-520 250 kHz to 20 GHz

是德科技原厂二手仪器

Keysight  E8247C-520

USD 11,280.00 节省 40%

已安装选件

520FREQUENCY RANGE, 250KHZ TO 20 GHZ

可添加选件

Adding options and accessories may impact shipping times

要求提供该型号的定制版本,方法是申请一个 定制报价

产品规格


  • Broad frequency range - 250 kHz to 20 GHz or 40 GHz with .001 Hz resolution
  • High output power - typical performance up to +16 dBm standard and up to +24 dBm optional at 20 GHz with excellent level accuracy
  • Optional SSB close-in phase noise - typically over 30 dBc/Hz improvement at 1 kHz offset from carrier
  • Convenient sweep modes - analog ramp sweep, digital step sweep, and list sweep
  • High rate analog ramp sweep - features code compatibility with the Keysight 8757D scalar network analyzer
  • Easy frequency extension - up to 110 GHz with Keysight's 83550 Series mm-wave modules
     

Low phase noise and high power CW signals
Providing premium performance at an affordable price, the E8247C PSG CW signal generator delivers industry-leading output power, superior level accuracy, and low phase noise for local oscillator and low jitter clock substitution and interference signal generation. It typically eliminates the need of an external amplifier for testing high power devices and minimizes test uncertainty to identify errors early in the design process and reduce development time. The PSG features advanced capability, including ramp sweep for continuous sweep measurements and fully automated use with the Keysight 8757D scalar network analyzer.

Modular architecture to meet your test requirements
Customize the PSG for RF and microwave test applications ranging from LO substitution and clock replacement to general-purpose troubleshooting and interference signal generation. A variety of optional performance enhancements and accessories are available. Its modular architecture makes it easy to configure the PSG to address your specific test application, providing the level of performance you need today and the option to upgrade in the future.

配件


仅包含图片中显示的配件。

其他未列出的配件可以单独购买,请在索取报价的留言栏中注明您感兴趣的其他配件或支持服务。

如需单独订购配件或购买仪器后订购配件,请联系您当地的是德科技办事处或合作伙伴。或在此处查看我们的在线商店,确认是否在您的国家/地区有出售。

准备好开箱了吗?

您将得到

  • Keysight E8247C-520 Signal Generators
  • 仅包括图片中显示的配件
  • 校准证书(仅包括图片中显示的证书)

您可以添加

  • KeysightCare Assured
  • 全新校准
  • 校准方案

您还不确定想购买哪款产品?

如有任何其他问题,欢迎随时提问。我们将竭诚为您服务

联系我们

常见问题

是德科技的全新仪器,原厂翻新仪器和二手仪器之间的主要区别是什么?

  是德科技全新仪器 是德科技原厂翻新仪器 是德科技二手仪器
折扣 低至3折 低至1折
仪器状态 全新 近乎全新 正常运行 ¹
软件版本 最新 已升级为最新 按原状态
计量标准 原厂计量校准报告 原厂计量校准报告 查看产品详情
附件 全新标配 全新标配 查看产品详情
质保期 1-5年 ² 1-5年 90天
选件添加/删除 接受 接受 受限

更多有关于是德科技原厂翻新仪器的信息 了解更多

我可不可以按我的个人需求配置仪器?

是德科技原厂翻新仪器通常是支持定制的。大部分都可以按您的个人需求配置。额外的配置会单独收费。
定制的是德科技原厂翻新仪器的发货和交付周期会有所改变。

有些是德科技原厂二手仪器无法定制,具体情况您可以在产品页面点击“联系我们”向我们的网店团队咨询。

二手仪器包含哪些配件?

是德科技原厂翻新仪器通常与新产品具有相同的配件和质保期。

你们能提供其他的配件吗?

我们目前只提供清单里的配件。其他配件您可以在购买是德科技原厂翻新仪器和原厂二手仪器时另行购买。

如果您有其他想要的配件请在评论区留言。

如果想单独下单或者在下单后补购,请联系您当地的是德科技官方或是德科技的合作方。查看 或点击此处查看我们的在线商城(如果您所在地区有售)。查看

注册账户并追踪型号、价格和库存情况

立即注册

教育机构与非营利性机构,可额外节省费用

了解更多

常见问题

什么是信号?

信号发生器测试电子仪器时会发出信号,信号可以是基本正弦波、脉冲或调制信号。产生的信号用于测试、故障排除和设计电子仪器。

信号发生器是什么,有什么用?

信号发生器是一种电子测试仪器,可以产生不同形状和振幅的重复或非重复电波。信号发生器能够清晰、简洁、直接地反馈一个仪器性能。信号发生器能用于许多不同的领域,但在电子和无线电通信领域最为重要。工程师会使用信号发生器来测试他们自己的电子仪器,以及设计新仪器。

例如,信号发生器常连接在示波器上,生成可用于测试电信号的正弦波(平滑曲线)。单击此处了解更多有关示波器的信息。

其他类型的信号发生器有:

  • 任意波形发生器
  • 音频信号发生器
  • 函数发生器
  • 脉冲发生器
  • 射频信号发生器
  • 矢量信号发生器

不同类型的发生器发出不同种类的信号。例如,有些可以发出射频和音频信号,有些可以生成波形或只是脉冲信号。

想要查看是德科技的信号发生器的全部产品列表,请单击此处访问我们的产品列表页面

我为什么选择是德科技的信号发生器?

不管是进行什么测试,是德科技的信号发生器都可以凭其优秀的准确性,性能和洞察力让您的测试系统变得更加完美,帮助优化您的设计或维修流程。无论是在数字射频处理、卫星通信、雷达传感和跟踪、无线通信还是无线和移动测试仪器领域,我们的仪器都以其优秀的质量闻名于行业内。

为了您能找到最符合需求的信号种类。我们有各种类型、各种频段的信号发生器供您选择。产品种类虽多,但不管是哪一款产品的性能都同样优秀,并且便于操作,哪怕是第一次使用,也可以很快上手。

什么情况会需要用到矢量信号发生器?

矢量信号发生器能够发出一种具有复杂调制格式的射频信号。当无线电信号调制时,矢量信号发生器能够改变载波的振幅或频率。

矢量信号发生器用于测试不同的现代数据通信系统。常用于检查Wi-Fi、4G/5G,以及解决其他使用高级波形的连接问题。

信号发生器和波形发生器,有何异同?

有两种不同的能够发出信号的机器,一种叫做信号发生器,另一种叫做波形发生器。信号发生器是一种既能生成重复波形也能生成非重复波形的电子测试仪器。

波形发生器则能够生成由操作者指定的复杂波形,几乎任何形状的波形都可以生成,且可以以多种方式输入。

信号发生器和函数发生器,有何异同?

函数发生器是一种用来发出简单、重复波形的信号发生器。这种信号发生器一般用来生成如正弦波、锯齿波、方波和三角波等波形。单击此处查看示波器基本原理,了解有关波形的更多信息。

数字信号处理技术以数字方式生成波形,然后将波从数字信号转为模拟信号。当你仅需要一个较低频率的波形时,这将尤其有用。当然,较高频率的波形也适用此方法。

信号发生器和示波器如何一起使用?

示波器可以找到并监视施加在其输入端的给定信号,并把这个信号以函数(电压和时间)的形式展示出来。而信号发生器可以发出具有特定特性的信号,以测试设备。

想要查看我们的示波器的全部产品列表,请单击此处访问我们的产品列表页面。

你可以同时使用信号发生器和示波器来实现一些新的功能。比如,诊断放大器。示波器可对输入和输出的信号进行基本运算,如计算给定参数范围内的增益或线性变化。

是德科技有两种不同的二手仪器:原厂翻新仪器和原厂二手仪器。前者经过了返厂全面翻新,有近乎新产品的质量和与新产品相同的质保期。原厂二手仪器经过测试确定可以正常使用,每一台仪器在产品列表中的商品图都是该件仪器的原图。

什么是EXG信号发生器?

“EXG”是单词“exciter”的缩写,意为“激振器”。激励器是信号发生器的一种,能够发出一个信号,然后将其施加在射频功率放大器上,最后将射频发射出去。在数字系统中,激振器常作为波形产生阶段的一环。

EXG信号发生器发出的信号可用来测试组件的基本参数。使用EXG信号发生器测试计算器之类的仪器,可以了解仪器在各种情况下的工作情况。

EXG信号发生器可以让您自己定制微波组件,如滤波器和放大器,还有包括全步衰减等其他功能。它还可以利用相当高的相邻通道功率比(ACPR)在生产线上把测试利润最大化。