您需要帮助吗?
有任何关于二手是德科技仪器购买的问题请联系我们!
需要专家协助请拨打:
免付费:
400-810-0189(手机)
热线传真:
800-820-2816
工作时间:
周一到周五 8:30am-5:30pm
地址:
是德科技(中国)有限公司 北京市朝阳区望京北路3号 中国
备用电话号码:
800-810-0189(座机)
email:
tm_asia@keysight.com
Keysight 33522B
Waveform Generator / 33500B Series / 30 MHz / 2 Channels / 250MSa/s
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
是德科技原厂二手仪器
Keysight 33522B
从
USD 2,530.40 节省 60%
已安装选件
GPIB | |
IQP | ADD IQ BASEBAND SIGNAL PLAYER |
MEM | ADD 16M MEMORY |
SEC | ENABLE NISPOM AND FILE SECURITY |
产品规格
The 33522B provides Keysight’s exclusive Trueform technology which offers unmatched capabilities for generating a full range of signals for your most demanding measurements.
- 30 MHz
- 2 Channels
Exclusive Trueform technology
- Unmatched capabilities for generating a full range of signals for your most demanding measurements
- Sine waves with 5x lower harmonic distortion for more pure signals
- Pulses up to 30 MHz with 10x less jitter for more precise timing
- Point-by-point arbitrary waveform capability with sequencing for more accurate representation of user-defined signals
Instrument features
- 250 MSa/s sampling rate for higher time resolution arbitrary waveforms
- 16-bit resolution with 1 mVpp to 10 Vpp amplitude for greater amplitude accuracy
- 1 MSa/channel standard waveform memory, optional 16 MSa/channel for your longest waveforms
- USB, LAN (LXI-C), GPIB standard for quick and easy connectivity to PC or network
- BenchVue Enabled: Do more with your PC and instrument together, no programming required. Intuitively control your waveform generators, build automated tests and design custom waveforms from your PC.
Waveform creation and editing
- Get advanced signal creation/editing capability without tedious programming with
- 33503A BenchLink Waveform Builder Pro and Basic Software
- Create a waveform from the front panel using the built-in editor
- Capture a waveform from an oscilloscope and download it to the generator
- Create a waveform in MATLAB, Microsoft®Excel, etc. and download it to the generator
Keysight 33500B Series waveform generators with exclusive Trueform signal generation technology offer more capability, fidelity, and flexibility than previous generation DDS generators. Easily generate the full range of signals you need to your devices with confidence the signal generator is outputting the signals you expect.
配件
准备好开箱了吗?
常见问题
是德科技的全新仪器,原厂翻新仪器和二手仪器之间的主要区别是什么?
是德科技全新仪器 | 是德科技原厂翻新仪器 | 是德科技二手仪器 | |
---|---|---|---|
折扣 | 无 | 低至3折 | 低至1折 |
仪器状态 | 全新 | 近乎全新 | 正常运行 ¹ |
软件版本 | 最新 | 已升级为最新 | 按原状态 |
计量标准 | 原厂计量校准报告 | 原厂计量校准报告 | 查看产品详情 |
附件 | 全新标配 | 全新标配 | 查看产品详情 |
质保期 | 1-5年 ² | 1-5年 | 90天 |
选件添加/删除 | 接受 | 接受 | 受限 |
更多有关于是德科技原厂翻新仪器的信息 了解更多
我可不可以按我的个人需求配置仪器?
是德科技原厂翻新仪器通常是支持定制的。大部分都可以按您的个人需求配置。额外的配置会单独收费。
定制的是德科技原厂翻新仪器的发货和交付周期会有所改变。
有些是德科技原厂二手仪器无法定制,具体情况您可以在产品页面点击“联系我们”向我们的网店团队咨询。