返回

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

您需要帮助吗?

有任何关于二手是德科技仪器购买的问题请联系我们!

返回

产品选择和配置帮助

技术疑问

 

可用性、保修延期、校准计划、附加软件选项、教育折扣等。

关于这个的问题

需要专家协助请拨打:

免付费:
400-810-0189(手机)

热线传真:
800-820-2816

工作时间:
周一到周五 8:30am-5:30pm

地址:
是德科技(中国)有限公司 北京市朝阳区望京北路3号 中国

备用电话号码:
800-810-0189(座机)
email:
tm_asia@keysight.com

或者联系您本地的是德科技

需要帮助?

确认运费

了解该设备是否可以运往你的国家

ID: U08-2500912

Keysight U2723A

USB Modular Source / Measure Unit

ID: U08-2500912
Keysight U2723A USB Modular Source / Measure Unit
Keysight U2723A USB Modular Source / Measure Unit
Keysight U2723A USB Modular Source / Measure Unit
Keysight U2723A USB Modular Source / Measure Unit
Keysight U2723A USB Modular Source / Measure Unit
Keysight U2723A USB Modular Source / Measure Unit
Keysight U2723A USB Modular Source / Measure Unit
Keysight U2723A USB Modular Source / Measure Unit
-U2723A-0

Keysight U2723A

USB Modular Source / Measure Unit

经过测试可以使用
90天保修
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
定制选件受限
仅包含图片中显示的配件

原价 USD 6,636.00 节省 60%
USD 2,654.40 税前价格
不可与其他折扣同时使用

仅用于专业和工业用途
从马来西亚发货
1周内运抵United States
Save5%
现在购买0.00

返回
Keysight 二手仪器

U2723A

USB Modular Source / Measure Unit

交易摘要

配置:
运输:从马来西亚发货
1周内运抵United States
支持: 90天保修

在某些情况下可以延期,请在购买前检查。

配件 不包括
如需帮助,请 请联系您当地的 Keysight
下载:
Details
Payment
Review
Billing Address
Shipping Address
下一页

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
下一页

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
索取报价

返回
Keysight U2723A USB Modular Source / Measure Unit
是德科技原厂二手仪器
Keysight U2723A
USB Modular Source / Measure Unit
配置: 不提供定制服务
运输: 仅限部分国家
质保期: 90天
配件 不包括

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight U2723A USB Modular Source / Measure Unit

是德科技原厂二手仪器

Keysight  U2723A

USD 2,654.40 节省 60%

产品规格


  • 3 channel source measure unit, with embedded test scripts and 4 Quadrant (±20 V, ±120 mA)
  • High current sensitivity of 100pA with 16 bit resolution
  • 0.1% basic accuracy
  • Low current measurement capability down to nA levels
  • Voltage and Current programming / readback
  • High-speed USB 2.0, USBTMC-USB488 standard (compatible with Microsoft® Windows® operating systems only.)
  • Standalone and modular capabilities

The U2723A USB Modular Source Measure Unit is an expanded version of the standard U2722A USB Modular Source Measure Unit. It includes embedded test scripts that will simplify automated testing with up to two test scripts per channel.

The 3-channel 20V/120mA module can operate in a 4-quadrant operation. The channels could be connected in series or in parallel to achieve up to 60 V/360 mA. It uses the common non-proprietary standard high-speed USB 2.0 interface that provides ease of connectivity - allowing users to set up and configure their tests swiftly with its plug and play feature.

The U2723A can function as a standalone module. It can also be used as a modular device, allowing expansion and compact solution when used with the other modules in the USB Modular Instruments and DAQ family.

Giving users flexibility, the U2723A is compatible with a wide range of application development environments such as Keysight VEE, NI LabView and Microsoft® Visual Studio®.

Capturing and reviewing of configuration commands can be easily logged using the Command Logger bundled in the AMM software. The Code Converter helps ease programming for users by converting the Command logger files to snippets of VEE, VB, C++, and C# codes.

The optional Keysight U2941A parametric test fixture is designed to complement the usage of U2723A USB source measure unit in the testing of semiconductor components, including SMT and DIP ICs. See more information on Keysight U2941A Parametric Test Fixture.

If you are looking for a basic yet complete IV curve tracer solution for component devices, the Keysight Parametric Measurement Manager Pro is up to the task. The software works with the U2723A USB modular source measure unit to analyze discrete semiconductor without needing to write a single line of programming code. It’s now available online for free. Download the FREE Parametric Measurement Manager Pro software today.

Keysight’s U2723A USB SMU has been honored the winner of 20th annual Electronic Design, Strategy News (EDN) Innovation Awards under the category of DC and Low-Frequency Test. These awards honor outstanding engineering professionals and ground-breaking products, and winners are chosen by a jury of their peers.

Keysight U2700A series USB Modular Instruments has won Design News’ Golden Mousetrap Award in the 2009 Best Products Category. The Design News’ Awards Program has recognized engineering innovation and creativity in product design for more than two decades.

配件


仅包含图片中显示的配件

您可以通过搜索 Keysight Accessories 找到新的配件

准备好开箱了吗?

您将得到

  • Keysight U2723A Power Supplies
  • 仅包括图片中显示的配件
  • 校准证书(仅包括图片中显示的证书)

您可以添加

  • KeysightCare Assured
  • 全新校准
  • 校准方案

您还不确定想购买哪款产品?

如有任何其他问题,欢迎随时提问。我们将竭诚为您服务

联系我们

常见问题

是德科技的全新仪器,原厂翻新仪器和二手仪器之间的主要区别是什么?

  是德科技全新仪器 是德科技原厂翻新仪器 是德科技二手仪器
折扣 低至3折 低至1折
仪器状态 全新 近乎全新 正常运行 ¹
软件版本 最新 已升级为最新 按原状态
计量标准 原厂计量校准报告 原厂计量校准报告 查看产品详情
附件 全新标配 全新标配 查看产品详情
质保期 1-5年 ² 1-5年 90天
选件添加/删除 接受 接受 受限

更多有关于是德科技原厂翻新仪器的信息 了解更多

我可不可以按我的个人需求配置仪器?

是德科技原厂翻新仪器通常是支持定制的。大部分都可以按您的个人需求配置。额外的配置会单独收费。
定制的是德科技原厂翻新仪器的发货和交付周期会有所改变。

有些是德科技原厂二手仪器无法定制,具体情况您可以在产品页面点击“联系我们”向我们的网店团队咨询。

二手仪器包含哪些配件?

是德科技原厂翻新仪器通常与新产品具有相同的配件和质保期。

你们能提供其他的配件吗?

我们目前只提供清单里的配件。其他配件您可以在购买是德科技原厂翻新仪器和原厂二手仪器时另行购买。

如果您有其他想要的配件请在评论区留言。

如果想单独下单或者在下单后补购,请联系您当地的是德科技官方或是德科技的合作方。查看 或点击此处查看我们的在线商城(如果您所在地区有售)。查看

注册账户并追踪型号、价格和库存情况

立即注册

教育机构与非营利性机构,可额外节省费用

了解更多