返回

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

x
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

您需要帮助吗?

有任何关于二手是德科技仪器购买的问题请联系我们!

返回

产品选择和配置帮助

技术疑问

 

可用性、保修延期、校准计划、附加软件选项、教育折扣等。

关于这个的问题

需要专家协助请拨打:

免付费:
400-810-0189(手机)

热线传真:
800-820-2816

工作时间:
周一到周五 8:30am-5:30pm

地址:
是德科技(中国)有限公司 北京市朝阳区望京北路3号 中国

备用电话号码:
800-810-0189(座机)
email:
tm_asia@keysight.com

或者联系您本地的是德科技

需要帮助?

确认运费

了解该设备是否可以运往你的国家

ID: U08-2504419

Keysight RP7963A

Regenerative Power System / 950V / +/-20A / 10kW / 400/480 VAC

ID: U08-2504419
Keysight RP7963A Regenerative Power System / 950V / +/-20A / 10kW / 400/480 VAC
Keysight RP7963A Regenerative Power System / 950V / +/-20A / 10kW / 400/480 VAC
Keysight RP7963A Regenerative Power System / 950V / +/-20A / 10kW / 400/480 VAC
Keysight RP7963A Regenerative Power System / 950V / +/-20A / 10kW / 400/480 VAC
Keysight RP7963A Regenerative Power System / 950V / +/-20A / 10kW / 400/480 VAC
Keysight RP7963A Regenerative Power System / 950V / +/-20A / 10kW / 400/480 VAC
Keysight RP7963A Regenerative Power System / 950V / +/-20A / 10kW / 400/480 VAC
Keysight RP7963A Regenerative Power System / 950V / +/-20A / 10kW / 400/480 VAC
-RP7963A-0

Keysight RP7963A

Regenerative Power System / 950V / +/-20A / 10kW / 400/480 VAC

全面校准+测量报告
90天保修
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
定制选件受限
仅包含图片中显示的配件

原价 USD 30,787.00 节省 65%
USD 10,775.45 税前价格
不可与其他折扣同时使用

Price Alert IconPrice Alert Icon 设置价格提醒
添加到愿望清单
仅用于专业和工业用途
从马来西亚发货
1周内运抵United States
Save5%
现在购买0.00

返回
Keysight 二手仪器

RP7963A

Regenerative Power System / 950V / +/-20A / 10kW / 400/480 VAC

交易摘要

配置:
运输:从马来西亚发货
1周内运抵United States
支持: 90天保修

在某些情况下可以延期,请在购买前检查。

配件 不包括
如需帮助,请 请联系您当地的 Keysight
下载:
Details
Payment
Review
Billing Address
Shipping Address
下一页

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
下一页

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
索取报价

返回
Keysight RP7963A Regenerative Power System / 950V / +/-20A / 10kW / 400/480 VAC
是德科技原厂二手仪器
Keysight RP7963A
Regenerative Power System / 950V / +/-20A / 10kW / 400/480 VAC
配置: 不提供定制服务
运输: 仅限部分国家
质保期: 90天
配件 不包括

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight RP7963A Regenerative Power System / 950V / +/-20A / 10kW / 400/480 VAC

是德科技原厂二手仪器

Keysight  RP7963A

USD 10,775.45 节省 65%

产品规格


  • Output ratings: 950 V, ±20 A, 10 kW
  • Operate in two-quadrant mode as power source and regenerative electronic load
  • Emulate high-voltage, high-power battery with programmable resistance up to 50 Ω
  • Maximize throughput with fast output speed and sub-millisecond command-processing time
  • Create up to 200 kW power or loading through easy parallel connection
  • Reduce cost for cooling and electricity with eco-friendly, regenerative design
  • Save valuable rack space with compact 3U-high size
  • A part of Keysight's EV1003A HEV/EV Power Converter Test Solution

The RP7963A regenerative power system is a single output, bi-directional, regenerative DC power supply with highly integrated safety features that protect both your people and your device under test. The regenerative capability enables the energy normally consumed to be returned to the grid cleanly, saving costs associated with energy consumption and cooling.

In addition, by combining the seamless source and load functionality into a compact 3U-high package, not only do you save energy but also floor space and integration time. The RP7963A delivers the fastest, most accurate, integrated regenerative power system.

The RP7963A is a part of Keysight's HEV/EV Power Converter Test Solutions that give you confidence to deploy high-voltage, high-power solutions to meet the fast paced, high-growth demands of the HEV/EV market.

配件


仅包含图片中显示的配件。

其他未列出的配件可以单独购买,请在索取报价的留言栏中注明您感兴趣的其他配件或支持服务。

如需单独订购配件或购买仪器后订购配件,请联系您当地的是德科技办事处或合作伙伴。或在此处查看我们的在线商店,确认是否在您的国家/地区有出售。

准备好开箱了吗?

您将得到

  • Keysight RP7963A Power Supplies
  • 仅包括图片中显示的配件
  • 校准证书(仅包括图片中显示的证书)

您可以添加

  • KeysightCare Assured
  • 全新校准
  • 校准方案

您还不确定想购买哪款产品?

如有任何其他问题,欢迎随时提问。我们将竭诚为您服务

联系我们

常见问题

是德科技的全新仪器,原厂翻新仪器和二手仪器之间的主要区别是什么?

  是德科技全新仪器 是德科技原厂翻新仪器 是德科技二手仪器
折扣 低至3折 低至1折
仪器状态 全新 近乎全新 正常运行 ¹
软件版本 最新 已升级为最新 按原状态
计量标准 原厂计量校准报告 原厂计量校准报告 查看产品详情
附件 全新标配 全新标配 查看产品详情
质保期 1-5年 ² 1-5年 90天
选件添加/删除 接受 接受 受限

更多有关于是德科技原厂翻新仪器的信息 了解更多

我可不可以按我的个人需求配置仪器?

是德科技原厂翻新仪器通常是支持定制的。大部分都可以按您的个人需求配置。额外的配置会单独收费。
定制的是德科技原厂翻新仪器的发货和交付周期会有所改变。

有些是德科技原厂二手仪器无法定制,具体情况您可以在产品页面点击“联系我们”向我们的网店团队咨询。

二手仪器包含哪些配件?

是德科技原厂翻新仪器通常与新产品具有相同的配件和质保期。

你们能提供其他的配件吗?

我们目前只提供清单里的配件。其他配件您可以在购买是德科技原厂翻新仪器和原厂二手仪器时另行购买。

如果您有其他想要的配件请在评论区留言。

如果想单独下单或者在下单后补购,请联系您当地的是德科技官方或是德科技的合作方。查看 或点击此处查看我们的在线商城(如果您所在地区有售)。查看

注册账户并追踪型号、价格和库存情况

立即注册

教育机构与非营利性机构,可额外节省费用

了解更多