返回

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

x
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

您需要帮助吗?

有任何关于二手是德科技仪器购买的问题请联系我们!

返回

产品选择和配置帮助

技术疑问

 

可用性、保修延期、校准计划、附加软件选项、教育折扣等。

关于这个的问题

需要专家协助请拨打:

免付费:
400-810-0189(手机)

热线传真:
800-820-2816

工作时间:
周一到周五 8:30am-5:30pm

地址:
是德科技(中国)有限公司 北京市朝阳区望京北路3号 中国

备用电话号码:
800-810-0189(座机)
email:
tm_asia@keysight.com

或者联系您本地的是德科技

需要帮助?

确认运费

了解该设备是否可以运往你的国家

ID: U08-2445043

Keysight MSOS804A

High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels

ID: U08-2445043
Keysight MSOS804A High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOS804A High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOS804A High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOS804A High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOS804A High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOS804A High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOS804A High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOS804A High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOS804A High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOS804A High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOS804A High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOS804A High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOS804A High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOS804A High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOS804A High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOS804A High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOS804A High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOS804A High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels
-MSOS804A-0

Keysight MSOS804A

High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels

全面校准+测量报告
90天保修
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
定制选件受限
仅包含图片中显示的配件

原价 USD 110,371.00 节省 75%
USD 27,592.75 税前价格
不可与其他折扣同时使用

Price Alert IconPrice Alert Icon 设置价格提醒
添加到愿望清单
仅用于专业和工业用途
从马来西亚发货
1周内运抵United States
Save5%
现在购买0.00

返回
Keysight 二手仪器

MSOS804A

High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels

交易摘要

配置:
运输:从马来西亚发货
1周内运抵United States
支持: 90天保修

在某些情况下可以延期,请在购买前检查。

配件
下载:
Details
Payment
Review
Billing Address
Shipping Address
下一页

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
下一页

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
索取报价

返回
Keysight MSOS804A High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels
是德科技原厂二手仪器
Keysight MSOS804A
High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels
配置:
可定制
运输: 仅限部分国家
质保期: 90天
配件 不包括

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight MSOS804A High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels

是德科技原厂二手仪器

Keysight  MSOS804A

USD 27,592.75 节省 75%

已安装选件

可添加选件

Adding options and accessories may impact shipping times

要求提供该型号的定制版本,方法是申请一个 定制报价

产品规格


The MSOS804A S-Series oscilloscopes have 8 GHz of memory, a 15” XGA capacitive touch screen, and a 10-bit analog-to-digital converter.

  • 8 GHz bandwidth
  • 4 analog plus 16 digital channels
  • achieve up to 16 bits of vertical resolution with our advanced system architecture
  • capture a longer signal trace with 20 GSa/s max sample rate and 100 Mpts/channel of standard memory
  • get superior signal integrity with an average system effective number of bits (ENOB) of 8.1 bits at full bandwidth
  • gain increased usability with the multi-touch supported 15-inch capacitive touch screen and solid state drive for fast boot and reliability
  • improve your testing with a wide range of protocol, compliance, and analysis software

配件


仅包含图片中显示的配件。

其他未列出的配件可以单独购买,请在索取报价的留言栏中注明您感兴趣的其他配件或支持服务。

如需单独订购配件或购买仪器后订购配件,请联系您当地的是德科技办事处或合作伙伴。或在此处查看我们的在线商店,确认是否在您的国家/地区有出售。

准备好开箱了吗?

您将得到

  • Keysight MSOS804A Oscilloscopes
  • 仅包括图片中显示的配件
  • 校准证书(仅包括图片中显示的证书)

您可以添加

  • KeysightCare Assured
  • 全新校准
  • 校准方案

您还不确定想购买哪款产品?

如有任何其他问题,欢迎随时提问。我们将竭诚为您服务

联系我们

常见问题

是德科技的全新仪器,原厂翻新仪器和二手仪器之间的主要区别是什么?

  是德科技全新仪器 是德科技原厂翻新仪器 是德科技二手仪器
折扣 低至3折 低至1折
仪器状态 全新 近乎全新 正常运行 ¹
软件版本 最新 已升级为最新 按原状态
计量标准 原厂计量校准报告 原厂计量校准报告 查看产品详情
附件 全新标配 全新标配 查看产品详情
质保期 1-5年 ² 1-5年 90天
选件添加/删除 接受 接受 受限

更多有关于是德科技原厂翻新仪器的信息 了解更多

我可不可以按我的个人需求配置仪器?

是德科技原厂翻新仪器通常是支持定制的。大部分都可以按您的个人需求配置。额外的配置会单独收费。
定制的是德科技原厂翻新仪器的发货和交付周期会有所改变。

有些是德科技原厂二手仪器无法定制,具体情况您可以在产品页面点击“联系我们”向我们的网店团队咨询。

二手仪器包含哪些配件?

是德科技原厂翻新仪器通常与新产品具有相同的配件和质保期。

你们能提供其他的配件吗?

我们目前只提供清单里的配件。其他配件您可以在购买是德科技原厂翻新仪器和原厂二手仪器时另行购买。

如果您有其他想要的配件请在评论区留言。

如果想单独下单或者在下单后补购,请联系您当地的是德科技官方或是德科技的合作方。查看 或点击此处查看我们的在线商城(如果您所在地区有售)。查看

注册账户并追踪型号、价格和库存情况

立即注册

教育机构与非营利性机构,可额外节省费用

了解更多

示波器速查资料

什么是示波器?

简单来说,当你在电路上进行大范围测量时,示波器是你必需的仪器。它是在开发、测试和了解电子设备或组件时不可或缺的一样工具。使用示波器时,直接将其连到被测设备上(DUT),就能直观显示出接收到的信号。示波器能在电气和电子电路中进行广泛的分析和故障排除,是您工作台上最好用、最有价值的工具。

观看《示波器速成指南-两分钟带你成专家(第一季第一集)》

关于数字存储示波器

数字存储示波器(DSO)是最常用的一种示波器。DSO采样并转化输入的模拟信号为数字数据,使其能够显示,分析和存储(DSO也因此得名),以便进一步进行比较。DSO可以精确的测量电压和电流等信号随时间的变化,这使其成为了调试和日常诊断的首选工具,确保电路和设备能够按照预期运行。

关于混合信号示波器

混合信号示波器(MSO),在DSO的所有功能之上更进一步。MSO可以连接在逻辑分析仪上,能同时输入模拟信号和数字信号,还可以在同一屏幕上显示和对齐这些信号。 如果您需要监测和测试模拟信号和数字信号之间的时效性互动,该仪器将帮助您实现这一目标。另外,MSO相较纯逻辑分析仪更易于操作。如果您之前使用过DSO,那么MSO会很容易上手。

总结

示波器是电信、工程和科学等多个行业的重要工具。您可在我们的知识中心网站阅读完整的示波器基础指南。一台高质量的仪器可以使用很多年都不会损坏,非常值得您去购买。如果您的预算不允许您去购买或更换一台新的示波器,是德科技的二手仪器平台能够为您提供解决方案。您可以在这里以极低的折扣价买到高质量的仪器。我们正在进行以旧换新活动,所以库存每天都在增多。点击上方链接查看我们的最新折扣价。

如何使用示波器?

示波器的使用方法一方面取决于您现有的示波器的型号和配件,另一方面取决于您想要进行的测量活动。下面的几个简要步骤可满足大多数标准使用情况。

如何使用示波器9步走

  1. 把探头插入示波器,并开机。
  2. 确保打开了正确的通道,并且关闭了其他通道。
  3. 将耦合方式设置为直流来查看整个信号,或者设置为交流来过滤直流成分。
  4. 确保探头设置为正确的衰减比。
  5. 点击触发键。设置您的触发事件和触发源
  6. 通过连接接地钩和探针,在内置方波发生器端口测试和调试探头。如果波形图不是静态的,可稍微调整触发电平使其保持稳定。
  7. 如需要,通过调节探头螺丝来调整探头内置的补偿电容器,直到方波的角度合适。如果您的示波器有自动调节功能的话,可以直接使用“调节”按钮。
  8. 现在可以开始测量了。把探头和接地夹连接到被测设备或组件上。
  9. 不要忘记使用示波器的显示控制功能将波形居中显示,并根据需求放大或缩小。

总的来说,示波器提供的功能越多,设置就越复杂。例如:

  • 如果您要用MSO同时采集分析模拟信号和数字信号,可能会发生时序偏差。
  • 去偏斜控制可以对齐分散的信号,以实现精确的时间相关性。
  • 您还需要在定时采集和状态采集之间选择,让示波器按规律的时间间隔采样,或随着信号的特定逻辑状态事件采样。

在工作中多加练习,配合阅读随附的说明书或用户手册,慢慢就能熟悉所有的可用设置。如果想阅读更多教程,请点击这里查看示波器基础指南,或者观看我们最新的有关如何使用示波器的超级指南。

如何使用示波器测量电压?

大多数示波器默认设置是电压显示随时间变化。换句话说,示波器屏幕上显示的波形用Y轴(垂直)表示电压,用X轴(水平)表示时间。想要查看如何设置你的示波器来进行测量,请回看上面的“如何使用示波器?”。

观看《使用示波器测量电压-两分钟带你成专家(第二季第五集)》

使用示波器手动计算电压

计算电压的最基本方法是记下上到下的分度,再乘以屏幕上显示的伏特/分度数(y轴刻度)。然而,大部分的示波器都没必要使用这种原始的方法。

使用示波器计算电压的简单方式

直接点击“测量(measure)”按钮,或点击触摸屏选项后选择“峰峰电压(peak-to-peak voltage)”。或者用屏幕光标标记两个点即可测量它们之间的电压差。有些示波器还配备有内置数字电压表(DVM)。如果使用MSO的话,不仅能测量模拟信号的参数,如电压随时间的变化,同时还可以验证并行数字信号的完整性。虽然触发数字信号和模拟信号的方式非常不同,但是MSO能够对它们进行去偏移和同步,从而进行简单而精确的测量。逻辑分析仪能够实现的功能MSO几乎都可以做到,并且易用性更强,功能更多。

进行逻辑电路测试

除了上述的测量模拟信号的电压外,您还可以用MSO来测量数字信号和进行逻辑电路测试。

  1. 把示波器的两个探头连接至通道1和通道2,然后按下“自动(Auto)”键。
  2. 使用显示控件将两个波形在屏幕上居中显示,就能直观地看到它们的交点和完整周期。
  3. 用光标在两个波形图的交点上测量电压(即低压和高压翻转),然后记录逻辑输出电平(即逻辑高电平和逻辑低电平)。

关于示波器的更多内容:示波器基础指南 – 如何使用示波器.

如何用示波器和信号发生器测量电感?

即使没有 LCR 表,您也可以用示波器测量电感。例如,您可以使用电流探头,通过读取峰值电流(安培)和脉冲间隔时间(微秒)来测量电压-电流斜坡上的电感。将这些值相乘,然后用总和除以峰值电流,即可得出电感值。您还可以通过设置一个已知电容的电感器并将其与电阻串联来创建一个Tank电路。然后可以根据谐振频率计算电感。或者,在被测系统或电感器上连接一个已知值的电阻器。施加信号并调节频率,使两个器件上出现相等的电压。在此,DSO与MSO一样有效,因为您只需依赖示波器的模拟功。更多信息,请参阅我们的YouTube系列:

《什么是电感?与电感相关的三种效应 – 两分钟带你成专家(第二季第九集)》

更多内容在我们的示波器基础指南

我在哪里可以买到二手 Keysight 示波器?

是德科技提供的二手设备最多可节省 70%。这些装置由是德科技翻新,并经过全面校准,可以立即使用。

要查看我们全系列的优质二手设备,请在此处查看完整列表。您可以根据带宽、采样率和内存深度等规格轻松搜索。如果您在选择最适合您需求的型号时需要帮助,请查看我们的实用指南或在此处填写“联系我们”表格

从是德科技购买二手示波器有什么好处?

当您从是德科技购买高质量的二手示波器时,您现在拥有了新设备的卓越性能和功能,同时节省了高达 70%。

我们提供两种标准的二手产品:“原厂翻新仪器”和“原厂二手仪器”。

原厂翻新仪器:

  • 节省高达 70%

  • 近乎全新

  • 已升级为最新

  • 原厂计量校准报告

  • 与新产品相同的原厂保修(1-5 年,具体取决于型号和地区)

原厂二手仪器:

  • 节省高达 90%

  • 正常运行

  • 90天内可退

无论是购买新的还是二手的,您始终可以信赖是德科技享有盛誉的高品质和可靠性。

示波器的基本功能是什么?

示波器的主要功能是测量电信号的波形。工程师使用它们对电路进行故障排除、测试设备性能和了解电子电路行为。示波器探头连接到被测电路,因此示波器在其显示屏上显示电压。然后用户调整控件以显示信号幅度和偏移量以观察波形。然后可以记录波形以供将来参考。

谁将从使用示波器中受益?

许多领域的工程师都可以从示波器的使用中受益。非工程师,例如技术人员电工研究人员,也可以从使用示波器中受益。

例如:

  • 工程师需要了解他们正在研究的电路中发生的情况

  • 需要对设备性能进行故障排除的技术人员

  • 想进一步了解电路的学生

如何用示波器测量电流?

使用示波器进行的最常见测量之一是电流。电流只是测量通过电路或导体的电流,以安培为单位。由于了解电路中使用了多少电流至关重要,无论是出于安全原因还是电源使用分析,这种测量可以帮助确定是否有故障。

电流分为三种类型

  • 大电流(数百至数千安培)

  • 低电流(微安到安培)

  • 介于两者之间(10 毫安到 30 安培)。

手动测量,例如欧姆定律方法,可用于使用示波器测量电流,但这可能不准确且难以记录。测试电流的更有效方法是使用连接到示波器的电流探头。您将直接在屏幕上观察以安培为单位的测量值,无需计算。我们的优质二手示波器可以使用不同类型的电流探头。

关如何使用示波器测量电流的快速简单说明,请观看此视频

基础理论知识

学习示波器基础知识,充分利用您的仪器

了解更多