Keysight E5071C-2K5
Vector Network Analyzer (ENA) / 2-port Test Set / 300 kHz to 20 GHz / With Bias Tees
Keysight E5071C-2K5
Vector Network Analyzer (ENA) / 2-port Test Set / 300 kHz to 20 GHz / With Bias Tees
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
是德科技原厂二手仪器
Keysight E5071C-2K5
从
USD 49,763.70 节省 55%
已安装选件
2K5 | 2-PORT TEST SET, 300 KHZ TO 20 GHZ WITH BIAS TEES |
008 | FREQUENCY OFFSET MODE |
010 | TIME DOMAIN ANALYSIS |
017 | REMOVABLE DATA STORAGE |
1E5 | HIGH STABILITY TIMEBASE |
W10 |
可添加选件
产品规格
General-Purpose Network Analysis
Keysight’s E5071C ENA vector network analyzer delivers new standards in speed, accuracy, and versatility for vector network analysis. Designed with a wide range of measurement capability to meet multiple network analysis needs, the E5071C ENA offers efficiency and flexibility for both manufacturing and research and development applications in industries such as wireless communications, automotive, semiconductor, and medical.
- 2- or 4-port, 50 ohm, S-parameter test set
- Improve accuracy, yield and margins with wide dynamic range 130 dB, fast measurement speed 8 ms and excellent temperature stability 0.005 dB/°C
- Obtain design confidence through complete characterization of high-speed serial interconnects with enhanced time domain analysis option
- Flexible multiport configuration of up to 22 ports with E5092A
- Protect your investment with upgradability across all of the options