您需要帮助吗?
有任何关于二手是德科技仪器购买的问题请联系我们!
需要专家协助请拨打:
免付费:
400-810-0189(手机)
热线传真:
800-820-2816
工作时间:
周一到周五 8:30am-5:30pm
地址:
是德科技(中国)有限公司 北京市朝阳区望京北路3号 中国
备用电话号码:
800-810-0189(座机)
email:
tm_asia@keysight.com
Keysight N9030B-544
PXA Signal Analyzer / Multi-touch / 2 Hz to 44 GHz
原价 USD 120,341.00 节省 25% USD 90,255.75 税前价格
不可与其他折扣同时使用
不可与其他折扣同时使用
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
是德科技原厂翻新仪器
Keysight N9030B-544
从
USD 90,255.75 节省 25%
已安装选件
544 | Frequency Range, 2 Hz to 44 GHz |
EP0 | Enhanced phase noise, DDS LO |
LNP | Low noise path |
可添加选件
1DVR001A | ROM/CD-R/RW drive |
1KBD001A | USB keyboard-smaller keyboard |
1MSE001A | Mouse |
MLP001A | Minimum loss pad, 50 to 75 ohm |
1CN103A | Handle kit 177.0mm H (4U) - two front handles, 2015 color |
1CP105A | Rack mount flange and handle kit 177.0mm H (4U) - two brackets and front handles |
107 | Audio input and digitizer |
12M | |
1CR014A | Rack Slide Kit for 17-inch and 20-inch Mounting Holes |
CV1117A | Cover, Front Panel, Phantom Gray for 4U X-Series Signal Analyzers |
24M | |
36M | |
60M | |
A6J | ANSI Z540-1-1994 Calibration |
ALV | Auxiliary log video output |
B1X | Analysis Bandwidth, 160 MHz |
B2X | Analysis bandwidth, 255 MHz |
B40 | Analysis bandwidth, 40 MHz |
B5X | Analysis bandwidth, 510 MHz |
B85 | Analysis bandwidth, 85 MHz |
BBA | I/Q baseband inputs, analog |
N90EMRBEB | Resolution Bandwidth Extended |
C12 | |
C35 | RF input Connector, 3.5 mm, male |
C36 | |
C60 | |
CR3 | Connector rear, second IF output |
CRP | Connector rear, programmable IF output |
N90E1EDPB | |
N90EMEDPB | Enhance Display Package |
N90EMTDSB | Time Domain Scan |
EA3 | Electronic attenuator, 3.6 GHz |
EP0 | Enhanced phase noise, DDS LO |
EXM | External mixing |
FBP | |
FS2 | |
LNP | Low noise path |
M01 | |
M02 | |
M03 | |
E9068EM0E | |
N9080EM0E | LTE and LTE-Advanced FDD Measurement Application |
N9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application |
N9081EM0E | Bluetooth (TM) Measurement Application |
N9082EM0E | LTE and LTE-Advanced TDD Measurement Application |
N9083EM0E | |
N9084EM0E | Short Range Communications and IoT Measurement Application |
N9085EM0E | 5G NR Measurement Application |
N9091EM0E | Measuring Receiver Application |
N9092EM0E | Avionics Measurement Application |
N9061EM0E | Remote Language Compatibility Measurement Application |
N9062EM0E | SCPI Language Compatibility Measurement Application |
N9063EM0E | Analog Demodulation Measurement Application |
N9067EM0E | Pulse Analysis Measurement Application |
N9068EM0E | Phase Noise Measurement Application |
N9069EM0E | Noise Figure Measurement Application |
N9071EM0E | GSM/EDGE/Evo Measurement Application |
N9073EM0E | W-CDMA/HSPA+ Measurement Application |
N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application |
N6141EM0E | EMI Measurement Application |
N9077EM1E | WLAN 802.11ac/ax Measurement Application |
N9054EM1E | Vector Modulation Analysis Custom OFDM Application |
N9080EM3E | NB-IoT and eMTC FDD Measurement Application |
N9080EM4E | LTE V2X measurement application |
N90EMEMCB | Basic EMC Functionality |
MPB | Microwave preselector bypass |
P03 | Preamplifier, 3.6 GHz |
P08 | Preamplifier, 8.4 GHz |
P13 | Preamplifier, 13.6 GHz |
P26 | Preamplifier, 26.5 GHz |
N90EMFP2B | Fast power |
P44 | Preamplifier, 44 GHz |
P50 | Preamplifier, 50 GHz |
RTR | Real-time spectrum recorder and analyzer application example |
RTS | Real time data streaming |
N90EMESCB | External Source Control |
SF1 | Security features, exclude launching programs |
SF2 | Security features, prohibit saving results |
SF3 | Security feature, secure RAM disk boot |
N90EMPSMB | Power Suite Measurement Application |
N90EMFT1B | Frequency Mask Trigger, Basic Detection |
N9030RT1B | Real-time analysis up to maximum available BW, Basic Detection |
N9030RT2B | Real-time analysis up to maximum available BW, Optimum Detection |
N90EMFT2B | Frequency Mask Trigger, Optimum Detection |
N90EMDUAB | Duplex IF RTSA |
NULL | |
W10 | |
YAV | Screen video, log video and linear video |
Adding options and accessories may impact shipping times
要求提供该型号的定制版本,方法是申请一个 定制报价
产品规格
Benchmark Performance in Signal Analysis
PXA signal analyzers are ideally suited for high-performance research and development (R&D) applications in aerospace/defense and commercial wireless communications. The PXA analyzes signals over wider bandwidths, reduces measurement uncertainty, and reveals previously hidden signals with noise floor extension (NFE). Unravel complex signals through the PXA’s broad set of measurement applications and demodulation capabilities.
- Analyze more with a wide frequency with up to 510 MHz analysis bandwidth
- See small signals in the presence of large ones with up to 75 dB of spurious-free dynamic range (SFDR)
- Extend the frequency up to 110 GHz with Keysight smart mixers
- Record, analyze, and simulate real-world scenarios with gap-free streaming up to 255 MHz
- Capture transient or intermittent signals with optional real-time spectrum analysis capabilities
- Meet stringent data security requirements with a removable solid-state drive and other optional features
Specifications
- DANL @1 GHz: -174 dBm
- Maximum Analysis Bandwidth: 510 MHz
- Maximum Real-Time Bandwidth: 510 MHz
- Phase Noise @1 GHz (10 kHz offset): -136 dBc/Hz
- Type: Benchtop
准备好开箱了吗?
相似产品
当前仪器
Select up to 3 instruments to compare
Enable Notifications
In order to use this feature, you need to enable notifications.
Manage notification preferences
其他产品
Select up to 3 instruments to compare
Enable Notifications
In order to use this feature, you need to enable notifications.
Manage notification preferences
常见问题
是德科技的全新仪器,原厂翻新仪器和二手仪器之间的主要区别是什么?
是德科技全新仪器 | 是德科技原厂翻新仪器 | 是德科技二手仪器 | |
---|---|---|---|
折扣 | 无 | 低至3折 | 低至1折 |
仪器状态 | 全新 | 近乎全新 | 正常运行 ¹ |
软件版本 | 最新 | 已升级为最新 | 按原状态 |
计量标准 | 原厂计量校准报告 | 原厂计量校准报告 | 查看产品详情 |
附件 | 全新标配 | 全新标配 | 查看产品详情 |
质保期 | 1-5年 ² | 1-5年 | 90天 |
选件添加/删除 | 接受 | 接受 | 受限 |
更多有关于是德科技原厂翻新仪器的信息 了解更多
我可不可以按我的个人需求配置仪器?
是德科技原厂翻新仪器通常是支持定制的。大部分都可以按您的个人需求配置。额外的配置会单独收费。
定制的是德科技原厂翻新仪器的发货和交付周期会有所改变。
有些是德科技原厂二手仪器无法定制,具体情况您可以在产品页面点击“联系我们”向我们的网店团队咨询。
常见问题
什么是信号分析仪?
信号分析仪是用于测试和测量电子信号的设备。信号的类型可能会有所不同,包括电压、电流和射频。信号分析仪的功能和特性因应用而异。信号分析仪有多种类型,但最常见的类型是示波器。其他类型包括频谱分析仪、网络分析仪和信号发生器。
示波器是设计电子系统时使用的一种设备,它允许将信号视为波形。频谱分析仪测量特定时间段内信号的幅度和频率。网络分析仪在无法访问其设计细节的情况下分析电路;当创建电路和测试电路之间存在延迟时,这会很有帮助。信号发生器生成信号,然后供其他设备使用。
信号分析仪有多种用途,具体取决于设备类型和可用功能。一些标准功能包括:
生成和分析信号
放大和分析大信号
显示不同类型的波形
显示信号的整个频率范围,包括不同频率和噪声水平的视觉表示
矢量信号分析仪与频谱分析仪的区别是什么?
信号分析仪与示波器的区别是什么?
信号分析仪与矢量网络分析仪的区别是什么?
如何用信号分析仪测量天线阻抗?
如何用信号分析仪测量相位噪声?
如何用信号分析仪测量回波损耗?
回波损耗是测量在特定点反射或浪费多少信号。这是一个衡量在传输过程中损失了多少能量的指标。您可以使用频谱分析仪测量回波损耗,从而提高无线连接的功率和效率。
如果回波损耗过高,则可能表明系统中存在电源管理问题。信号分析仪可以帮助您确定回波损耗是否过高,并帮助您找到需要解决的任何硬件问题。当您的电源管理设置低于成功无线通信的要求时,设备会通知您。
要使用信号分析仪测试设备的回波损耗,请将频谱分析仪插入连接到预期发射机的同轴电缆的一端。该设备将确定在信号通过电缆并流出到达预定接收者后,有多少信号被丢失。
有关如何使用频谱分析仪测量回波损耗的其他信息,请查看“功能资源”,以获取基本频谱分析仪的技术概述以及如何测量天线回波损耗的示例。