返回

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

x
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

您需要帮助吗?

有任何关于二手是德科技仪器购买的问题请联系我们!

返回

产品选择和配置帮助

技术疑问

 

可用性、保修延期、校准计划、附加软件选项、教育折扣等。

关于这个的问题

需要专家协助请拨打:

免付费:
400-810-0189(手机)

热线传真:
800-820-2816

工作时间:
周一到周五 8:30am-5:30pm

地址:
是德科技(中国)有限公司 北京市朝阳区望京北路3号 中国

备用电话号码:
800-810-0189(座机)
email:
tm_asia@keysight.com

或者联系您本地的是德科技

需要帮助?

确认运费

了解该设备是否可以运往你的国家

ID: U08-2494692

Keysight N9020B-550

MXA Signal Analyzer / Multi-touch / 10 Hz to 50 GHz

ID: U08-2494692
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
Keysight N9020B-550 10 Hz to 50 GHz
-N9020B-550-0

Keysight N9020B-550

MXA Signal Analyzer / Multi-touch / 10 Hz to 50 GHz

全面校准+测量报告
90天保修
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
定制选件受限
仅包含图片中显示的配件

原价 USD 200,535.00 节省 40%
USD 120,321.00 税前价格
不可与其他折扣同时使用

Price Alert IconPrice Alert Icon 设置价格提醒
添加到愿望清单
仅用于专业和工业用途
从马来西亚发货
1周内运抵United States
Save5%
现在购买0.00

返回
Keysight 二手仪器

N9020B-550

10 Hz to 50 GHz

交易摘要

配置: B1X, CR3, CRP, DP2, DP4, EA3, EP2, EXM, FS1, FS2, MPB, MTU, NF2, P50, PC6S, PFR, RTL, SSD, W10, YAS, YAS
运输:从马来西亚发货
1周内运抵United States
支持: 90天保修

在某些情况下可以延期,请在购买前检查。

配件 不包括
如需帮助,请 请联系您当地的 Keysight
下载:
Details
Payment
Review
Billing Address
Shipping Address
下一页

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
下一页

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
索取报价

返回
Keysight N9020B-550 10 Hz to 50 GHz
是德科技原厂二手仪器
Keysight N9020B-550
MXA Signal Analyzer / Multi-touch / 10 Hz to 50 GHz
配置: B1X, CR3, CRP, DP2, DP4, EA3, EP2, EXM, FS1, FS2, MPB, MTU, NF2, P50, PC6S, PFR, RTL, SSD, W10, YAS, YAS
可定制
运输: 仅限部分国家
质保期: 90天
配件 不包括

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight N9020B-550 10 Hz to 50 GHz

是德科技原厂二手仪器

Keysight  N9020B-550

USD 120,321.00 节省 40%

已安装选件

550FREQUENCY RANGE, 10 HZ TO 50 GHZ
B1XAnalysis bandwidth, 160 MHz
CR3Connector rear, second IF output
CRPConnector, programmable rear IF output
DP2DIGITAL PROCESSOR, 2 GB CAPTURE MEMORY
DP4
EA3Electronic attenuator, 3.6 GHz
EP2ENHANCED PHASE NOISE PERFORMANCE
EXMExternal mixing
FS1
FS2
MPBMicrowave preselector bypass
MTU
NF2Noise floor extension, instrument alignment
P50Preamplifier, 50 GHz
PC6S
PFRPrecision frequency reference
RTL
SSDADDITIONAL REMOVABLE SOLID STATE DRIVE, W7X
W10
YASY-Axis Screen Video Output
YASY-Axis Screen Video Output

可添加选件

Adding options and accessories may impact shipping times

要求提供该型号的定制版本,方法是申请一个 定制报价

产品规格


Quickly Adapt to Evolving Test Requirements of Wireless Devices

Built for wireless device test, the MXA signal analyzer helps you characterize signals from virtually any wireless device quickly and confidently with up-to-date parametric or RF functional tests. The intuitive multi-touch interface minimizes measurement complexity, even when working with cutting-edge devices.

  • Shorten test times with hardware-accelerated power measurements, rapid display updates, rapid marker peak searches, and fast sweeps
  • Get complete signal characterization by capturing longer I/Q samples
  • Accurately analyze complex signals with EVM as low as 0.3 percent (–50 dB)
  • Simplify testing with one-button measurements using PathWave X-Series measurement applications
  • Capture elusive or transient signals with full-band real-time spectrum analysis

Specifications

  • DANL @1 GHz: -172 dBm
  • Maximum Analysis Bandwidth: 160 MHz
  • Maximum Real-Time Bandwidth: 160 MHz
  • Phase Noise @1 GHz (10 kHz offset): -114 dBc/Hz
  • Type: Benchtop

配件


仅包含图片中显示的配件。

其他未列出的配件可以单独购买,请在索取报价的留言栏中注明您感兴趣的其他配件或支持服务。

如需单独订购配件或购买仪器后订购配件,请联系您当地的是德科技办事处或合作伙伴。或在此处查看我们的在线商店,确认是否在您的国家/地区有出售。

准备好开箱了吗?

您将得到

  • Keysight N9020B-550 Spectrum Analyzers
  • 仅包括图片中显示的配件
  • 校准证书(仅包括图片中显示的证书)

您可以添加

  • KeysightCare Assured
  • 全新校准
  • 校准方案

您还不确定想购买哪款产品?

如有任何其他问题,欢迎随时提问。我们将竭诚为您服务

联系我们

相似产品

当前仪器

  • 近乎全新
  • 已升级为最新的软件
  • 原厂计量校准报告
  • 全新标配附件
  • 标准三年原厂保修
  • 支持定制选件

了解更多

  • 节省高达90%
  • 精准运行
  • 计量校准
  • 30天保修
  • 不支持定制选件
  • 运往有限国家

了解更多

快速查看 查看详情
550FREQUENCY RANGE, 10 HZ TO 50 GHZ
B1XAnalysis bandwidth, 160 MHz
CR3Connector rear, second IF output
CRPConnector, programmable rear IF output
DP2DIGITAL PROCESSOR, 2 GB CAPTURE MEMORY
DP4
EA3Electronic attenuator, 3.6 GHz
EP2ENHANCED PHASE NOISE PERFORMANCE
EXMExternal mixing
FS1
FS2
MPBMicrowave preselector bypass
MTU
NF2Noise floor extension, instrument alignment
P50Preamplifier, 50 GHz
PC6S
PFRPrecision frequency reference
RTL
SSDADDITIONAL REMOVABLE SOLID STATE DRIVE, W7X
W10
YASY-Axis Screen Video Output
YASY-Axis Screen Video Output

Quickly Adapt to Evolving Test Requirements of Wireless Devices

Built for wireless device test, the MXA signal analyzer helps you characterize signals from virtually any wireless device quickly and confidently with up-to-date parametric or RF functional tests. The intuitive multi-touch interface minimizes measurement complexity, even when working with cutting-edge devices.

  • Shorten test times with hardware-accelerated power measurements, rapid display updates, rapid marker peak searches, and fast sweeps
  • Get complete signal characterization by capturing longer I/Q samples
  • Accurately analyze complex signals with EVM as low as 0.3 percent (–50 dB)
  • Simplify testing with one-button measurements using PathWave X-Series measurement applications
  • Capture elusive or transient signals with full-band real-time spectrum analysis

Specifications

  • DANL @1 GHz: -172 dBm
  • Maximum Analysis Bandwidth: 160 MHz
  • Maximum Real-Time Bandwidth: 160 MHz
  • Phase Noise @1 GHz (10 kHz offset): -114 dBc/Hz
  • Type: Benchtop

Adding options and accessories may impact shipping times

要求提供该型号的定制版本,方法是申请一个 定制报价

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD


其他产品

  • 近乎全新
  • 已升级为最新的软件
  • 原厂计量校准报告
  • 全新标配附件
  • 标准三年原厂保修
  • 支持定制选件

了解更多

  • 节省高达90%
  • 精准运行
  • 计量校准
  • 30天保修
  • 不支持定制选件
  • 运往有限国家

了解更多

快速查看 查看详情
550FREQUENCY RANGE, 10 HZ TO 50 GHZ
B1XAnalysis bandwidth, 160 MHz
EXMExternal mixing
MPBMicrowave preselector bypass

Quickly Adapt to Evolving Test Requirements of Wireless Devices

Built for wireless device test, the MXA signal analyzer helps you characterize signals from virtually any wireless device quickly and confidently with up-to-date parametric or RF functional tests. The intuitive multi-touch interface minimizes measurement complexity, even when working with cutting-edge devices.

  • Shorten test times with hardware-accelerated power measurements, rapid display updates, rapid marker peak searches, and fast sweeps
  • Get complete signal characterization by capturing longer I/Q samples
  • Accurately analyze complex signals with EVM as low as 0.3 percent (–50 dB)
  • Simplify testing with one-button measurements using PathWave X-Series measurement applications
  • Capture elusive or transient signals with full-band real-time spectrum analysis

Specifications

  • DANL @1 GHz: -172 dBm
  • Maximum Analysis Bandwidth: 160 MHz
  • Maximum Real-Time Bandwidth: 160 MHz
  • Phase Noise @1 GHz (10 kHz offset): -114 dBc/Hz
  • Type: Benchtop
1DVR001AROM/CD-R/RW drive
1KBD001AUSB keyboard-smaller keyboard
1MSE001AMouse
MLP001AMinimum loss pad, 50 to 75 ohm
1CN103AHandle kit 177.0mm H (4U) - two front handles, 2015 color
1CP105ARack mount flange and handle kit 177.0mm H (4U) - two brackets and front handles
12M
1CM113ARack mount flange kit 177.0mm H (4U) - two flange brackets - New Phantom Gray Color
1CR013ARack Slide Kit for 11in, 14in, and 16in Mounting Holes
CV1117ACover, Front Panel, Phantom Gray for 4U X-Series Signal Analyzers
24M
36M
60M
A6JANSI Z540-1-1994 Calibration
B1AAnalysis bandwidth, 125 MHz
B1XAnalysis bandwidth, 160 MHz
B40Analysis bandwidth, 40 MHz
B85Analysis bandwidth, 85 MHz
BBAI/Q baseband inputs, analog
N90EMRBEBResolution Bandwidth Extended
C12
C36
C60
CR3Connector rear, second IF output
CRPConnector, programmable rear IF output
N90EMEDPBEnhance Display Package
N90EMTDSBTime Domain Scan
EA3Electronic attenuator, 3.6 GHz
EXMExternal mixing
M01
M02
M03
N9061EM0ERemote Language Compatibility Measurement Application
N9062EM0ESCPI Language Compatibility Measurement Application
N9063EM0EAnalog Demodulation Measurement Application
N9067EM0EPulse Analysis Measurement Application
N9068EM0EPhase Noise Measurement Application
N9069EM0ENoise Figure Measurement Application
N9071EM0EGSM/EDGE/Evo Measurement Application
N9080EM0ELTE and LTE-Advanced FDD Measurement Application
N9081EM0EBluetooth (TM) Measurement Application
N9082EM0ELTE and LTE-Advanced TDD Measurement Application
N9083EM0E
N9084EM0EShort Range Communications and IoT Measurement Application
N9085EM0E5G NR Measurement Application
N9054EM0EVector Modulation Analysis Digital Demodulation Measurement Application
N9072EM0Ecdma2000 measurement application, remote control only
N9073EM0EW-CDMA/HSPA+ Measurement Application
N9076EM0E1xEV-DO measurement application, remote control only
N9077EM0EWLAN 802.11a/b/g/j/p/n/af/ah Measurement Application
E6141EM0EEMI Measurement Application
E9054EM0EVector Modulation Analysis Digital Demodulation Measurement Application
E9055EM0EPower Amplifier Measurement Application
E9056EM0E
E9061EM0ERemote Language Compatibility Measurement Application
E9062EM0ESCPI Language Compatibility Measurement Application
E9063EM0EAnalog Demodulation Measurement Application
E9067EM0EPulse Analysis Measurement Application
E9068EM0EPhase Noise Measurement Application
E9069EM0ENoise Figure Measurement Application
E9071EM0EGSM/EDGE/Evo Measurement Application
E9072EM0Ecdma2000 Measurement Application, remote control only
E9073EM0EW-CDMA/HSPA+ Measurement Application
E9076EM0EEV-DO Measurement Application, remote control only
E9077EM0EWLAN 802.11a/b/g/j/p/n/af/ah Measurement Application
E9079EM0ETD-Scdma/HSPA Measurement Application, remote control only
E9080EM0ELTE and LTE-Advanced FDD Measurement Application
E9081EM0EBluetooth (TM) Measurement Application
E9082EM0ELTE and LTE-Advanced TDD Measurement Application
E9083EM0E
E9084EM0EShort Range Communication and IoT Measurement Application
E9085EM0E5G NR Measurement Application
N6141EM0EEMI Measurement Application
E9077EM1EWLAN 802.11ac/ax Measurement Application
E9054EM1EVector Modulation Analysis Custom OFDM Application
N9077EM1EWLAN 802.11ac/ax Measurement Application
N9054EM1EVector Modulation Analysis Custom OFDM Application
E9077EM2EWLAN 802.11be Measurement Application
E9080EM3ENB-IoT and eMTC FDD Measurement Application
N9080EM3ENB-IoT and eMTC FDD Measurement Application
N9080EM4ELTE V2X measurement application
E9080EM4ELTE V2X Measurement Application
N90EMEMCBBasic EMC Functionality
MPBMicrowave preselector bypass
N9071EMXESingle Acquisition Combined GSM/EDGE/Evo Measurement Application
N9073EMXESingle Acquisition Combined W-CDMA Measurement Application
NF2Noise floor extension, instrument alignment
P03Preamplifier, 3.6 GHz
P08Preamplifier, 8.4 GHz
P13Preamplifier, 13.6 GHz
P26Preamplifier, 26.5 GHz
N90EMFP2BFast power
P32Preamplifier, 32 GHz
P44Preamplifier, 44 GHz
P50Preamplifier, 50 GHz
PFRPrecision frequency reference
PRCPortable configuration
RTRReal-time spectrum recorder and analyzer application example
N90EMESCBExternal Source Control
SF1Security features, exclude launching programs
SF2Security features, prohibit saving results
SF3Security feature, secure RAM disk boot
N90EMPSMBPower Suite Measurement Application
N90EMFT1BFrequency Mask Trigger, Basic Detection
N9020RT1BReal-time analysis up to maximum available BW, Basic Detection
N9020RT2BReal-time analysis up to maximum available BW, Optimum Detection
N90EMFT2BFrequency Mask Trigger, Optimum Detection
W10
YASY-Axis Screen Video Output

Adding options and accessories may impact shipping times

要求提供该型号的定制版本,方法是申请一个 定制报价

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD


常见问题

是德科技的全新仪器,原厂翻新仪器和二手仪器之间的主要区别是什么?

  是德科技全新仪器 是德科技原厂翻新仪器 是德科技二手仪器
折扣 低至3折 低至1折
仪器状态 全新 近乎全新 正常运行 ¹
软件版本 最新 已升级为最新 按原状态
计量标准 原厂计量校准报告 原厂计量校准报告 查看产品详情
附件 全新标配 全新标配 查看产品详情
质保期 1-5年 ² 1-5年 90天
选件添加/删除 接受 接受 受限

更多有关于是德科技原厂翻新仪器的信息 了解更多

我可不可以按我的个人需求配置仪器?

是德科技原厂翻新仪器通常是支持定制的。大部分都可以按您的个人需求配置。额外的配置会单独收费。
定制的是德科技原厂翻新仪器的发货和交付周期会有所改变。

有些是德科技原厂二手仪器无法定制,具体情况您可以在产品页面点击“联系我们”向我们的网店团队咨询。

二手仪器包含哪些配件?

是德科技原厂翻新仪器通常与新产品具有相同的配件和质保期。

你们能提供其他的配件吗?

我们目前只提供清单里的配件。其他配件您可以在购买是德科技原厂翻新仪器和原厂二手仪器时另行购买。

如果您有其他想要的配件请在评论区留言。

如果想单独下单或者在下单后补购,请联系您当地的是德科技官方或是德科技的合作方。查看 或点击此处查看我们的在线商城(如果您所在地区有售)。查看

Get Your N9917B FieldFox now. Low price and in stock.

See Offers

教育机构与非营利性机构,可额外节省费用

了解更多

常见问题

什么是信号分析仪?

信号分析仪是用于测试和测量电子信号的设备。信号的类型可能会有所不同,包括电压、电流和射频。信号分析仪的功能和特性因应用而异。信号分析仪有多种类型,但最常见的类型是示波器。其他类型包括频谱分析仪、网络分析仪和信号发生器。

示波器是设计电子系统时使用的一种设备,它允许将信号视为波形。频谱分析仪测量特定时间段内信号的幅度和频率。网络分析仪在无法访问其设计细节的情况下分析电路;当创建电路和测试电路之间存在延迟时,这会很有帮助。信号发生器生成信号,然后供其他设备使用。

  • 信号分析仪有多种用途,具体取决于设备类型和可用功能。一些标准功能包括:

  • 生成和分析信号

  • 放大和分析大信号

  • 显示不同类型的波形

  • 显示信号的整个频率范围,包括不同频率和噪声水平的视觉表示

矢量信号分析仪与频谱分析仪的区别是什么?

信号分析仪分析已经生成的信号,而频谱分析仪用于发现频率或实际生成频率本身。

频谱分析仪执行实时频谱分析,并根据所分析的信号类型测量瞬时功率或峰值功率、电压或电流。它还经常用于监测电路和设备中的电磁干扰。

另一方面,信号分析仪只能测量已经存在的信号;它不能用于发现或分析频率。其目的是帮助用户识别电子电路问题并了解电路的性能。

信号分析仪与示波器的区别是什么?

信号分析仪和示波器之间的主要区别在于,信号分析仪分析特定时间段内信号的电压。相反,示波器提取信号的时间信息

示波器是一种信号分析仪,用于测量随时间变化的电压信号。它具有各种功能,包括模拟和数字功能、高级触发功能和连接选项。它用于分析来自许多不同来源的信号,例如时域信号、射频频率或极低频源。

信号分析仪用于分析已经生成的信号。信号分析仪通常用于监测电路和设备中的电磁干扰,而示波器只能测量已经存在的信号。

图2  示波器与信号分析仪

阅读我们的示波器基础指南,了解有关示波器及其使用的更多信息。如需查看我们在售示波器的完整列表,请访问我们的产品列表页面.

信号分析仪与矢量网络分析仪的区别是什么?

网络分析仪通过检查发送和接收的信号来测试有线或无线网络的性能。与信号分析仪不同,它对发送和接收的信号进行高级分析。它不同于信号分析仪,因为它对被测设备上的信号进行实时分析。相反,信号分析仪仅在创建信号后分析数据。

网络分析仪还可以执行分析并检测阻碍信号到达目的地的问题。例如,它可以检测电缆、连接器或故障设备的问题。它还可以帮助解决射频频谱和Wi-Fi问题,如干扰和信号丢失。

信号分析仪被工程师用来识别电子电路中的问题,了解电路的行为方式,例如,监测多个信号或设备之间的电磁干扰。这使得它对于测试和调试使用无线电信号或其他强大的潜在干扰源的电路非常有用。

如何用信号分析仪测量天线阻抗?

天线的阻抗指的是它对特定频率信号的响应方式。如果你想知道设备发送的是哪种无线信号,你应该用频谱分析仪评估天线的阻抗。该设备将帮助您确定天线是否受到噪声的影响,噪声会对性能产生负面影响。

要测量天线的阻抗,可以在连接到天线背面的同轴电缆的一端连接频谱分析仪。一旦设备通过同轴电缆,它将计算传输的阻抗。

如何用信号分析仪测量相位噪声?

相位噪声是一种经常干扰无线通信的信号。对于在无线频谱中工作的设备来说,这是一个问题。如果相位噪声在特定频率上很常见,它可能会淹没其他信号。

相位噪声有许多不同的类型,每种类型都会对您的无线技术产生不同的影响。信号分析仪测量不同频率的相位噪声。该设备将帮助您确定预期的无线通信是否需要某种干扰保护。

要使用信号分析仪测量设备的相位噪声,可以将设备连接到接收机的输入端。这将使信号分析仪能够计算出有多少相位噪声是通过你的无线通信设备发送的。

如何用信号分析仪测量回波损耗?

回波损耗是测量在特定点反射或浪费多少信号。这是一个衡量在传输过程中损失了多少能量的指标。您可以使用频谱分析仪测量回波损耗,从而提高无线连接的功率和效率。

如果回波损耗过,则可能表明系统中存在电源管理问题。信号分析仪可以帮助您确定回波损耗是否过高,并帮助您找到需要解决的任何硬件问题。当您的电源管理设置低于成功无线通信的要求时,设备会通知您。

要使用信号分析仪测试设备的回波损耗,请将频谱分析仪插入连接到预期发射机的同轴电缆的一端。该设备将确定在信号通过电缆并流出到达预定接收者后,有多少信号被丢失。

有关如何使用频谱分析仪测量回波损耗的其他信息,请查看“功能资源”,以获取基本频谱分析仪的技术概述以及如何测量天线回波损耗的示例。