Used製品 ロジック・アナライザ
再生品のウェブサイトは現在英語でのみ利用可能、価格はアメリカ合衆国では米ドルです。国により価格は異なります。
ロジック・アナライザにより、多くのチャネルを使用してデジタル回路またはシステムの複数の信号を同時に確認することができます。複雑なデジタルシーケンスにトリガをかけて、大量のデジタルデータを捕捉し、タイミングダイアグラムやプロトコルデコードに変換することができます。ベンチトップ型、ポータブル、モジュール式のロジック・アナライザをご覧ください。
Popular Model Families
- 製品カテゴリー
- Need help?
- モデル (A-Z)
- モデル (Z-A)
- 価格順 (降順)
- 価格順 (昇順)
- 新着順 (昇順)
- 新着順 (降順)
1週間以内にUnited Statesへ発送します。 90 days warranty 含まれていません
Keysight 16822A ユーザーマニュアル
TTL Data Pod and Lead Set |
Logic Analyzer Configuration
- 15-inch (38.1 cm) color display with touch screen available
- 68-channel portable logic analyzer with up to 32 M acquisition memory depth
- Comprehensive single-ended signal support, threshold is adjustable in -5 V to 5 V (10 mV increments)
- 48-channel pattern generator with up to 300 MVector/s speed and 16 M vector depth
Timing Analysis (Asynchronous Sampling)
- 4 GHz (250 ps) timing zoom with 64 K memory
- 1.0 GHz / 500 MHz (half / full-channel) conventional timing with deep memory
- 500 MHz transitional timing
State Analysis (Synchronous Sampling)
- State clock rates up to 450 MHz
- Data rates: up to 500 Mb/s
- Automated threshold/sample position setup for accurate measurements on high-speed buses
- Simultaneous eye diagrams on all channels identify problem signals quickly
Configuration Considerations
- Selectable memory depths: 1 M, 4 M, 16 M, 32 M
- Compatible with 40-pin logic analyzer probes. Probes are ordered separately. Keysight’s Probe Recommendations
- Pattern Generator clock and data pods are ordered separately Pattern Generator Pods
TTL Data Pod and Lead Set |
Adding options and accessories may impact shipping times
本モデルのカスタマイズバージョンをご希望の場合は、 カスタム見積もり カスタム見積もりをご請求ください
1週間以内にUnited Statesへ発送します。 90 days warranty 含まれていません
Keysight 16864A ユーザーマニュアル
Logic analyzer configuration
- 136 channels, 350 MHz state, 12.5 GHz timing zoom, 2.5 GHz timing, 2 Mb depth standard
- 15-inch (38.1 cm) color, touch-screen display for viewing and quickly navigating large numbers of signals and buses
- built-in removable SSD drive, USB 3.0 ports, and LAN for fast data transfer and storage of large amounts of data
- 1.4 GHz trigger sequencer to ensure high-speed events are captured
Timing analysis (asynchronous sampling)
- up to 2.5 GHz / 5.0 GHz / 10GHz (full- / half- / quarter-channel) timing for capturing signal activity at high resolution
- up to 128 Mb / 256 Mb / 512Mb (full- / half- / quarter-channel) deep memory for identifying the root cause of a problem and symptom widely separated in time
- 12.5 GHz (80 ps) timing zoom with 256K memory depth for analysis of the trigger event with high resolution
State analysis (synchronous sampling)
- state data rates up to 1.4 Gb/s, state clock rates up to 700 MHz for high-speed data capture
- automated threshold / sample position setup for accurate measurements on high-speed buses
- simultaneous eye diagrams on all channels for quick identification of problem signals
Configuration considerations (probes and additional software ordered separately)
- Select from a wide variety of single-ended and differential general purpose and application-specific probes.
- Add application software for insight to debug, analyze and optimize your system’s operation.
- Purchase the speed and memory depth capability you need today and upgrade as your needs evolve. Use 16864AU to upgrade an existing 16864A.
Adding options and accessories may impact shipping times
本モデルのカスタマイズバージョンをご希望の場合は、 カスタム見積もり カスタム見積もりをご請求ください
United Statesへの納期について、別途お問合せください。 KeysightCare Keysight S5040A データシート
Keysight S5040A ユーザーマニュアル
The S5040A Appliance is enabled by Keysight’s powerful O-RAN focused tools and is purpose built to construct, play, capture, and measure O-RAN traffic over 10 Gbps / 25 Gbps (fronthaul) Ethernet interfaces. Out of the box integration of the U5040B Open RAN Studio software with Keysight’s industry leading PathWave Signal Studio and 89600 VSA software enables sophisticated 5G signal creation and easy capture, extraction, and export of IQ vectors – for advanced modulation analysis of received RF / mmWave signals and radio performance
- The S5040A and Open RAN Studio provide a test environment that integrates with Keysight tools, in both RF and Protocol Domains, to completely exercise an O-RAN CUS compliant Radio Unit (O-RU).
- Signal Studio Pro for 5G NR creates 3GPP compliant 5G NR waveforms for emulation through Open RAN Studio to an O-RU / DUT and subsequent transmission to a downstream signal analyzer, DUT, or compliant UE.
- The S5040A Open RAN Studio Player and Capture Appliance incorporates UltraScale FPGA hardware to accelerate five powerful tools to construct, play, capture, measure, and extract IQ vectors for split option 7.2x O-RAN traffic.
- Emulate a DU and generate test vectors against an O-RU
- Capture Tx & Rx bidirectional eCPRI message flows between the DU and O-RU over the O-RAN interface
- Timestamps, decode and visualizes O-RAN protocol information and enables measurements in both protocol and RF / mmWave domains
- Optional IQ Extractor reconstructs a time domain IQ file from an O-RAN trace capture, enabling advanced modulation measurements with 89600 VSA software.
- 89600 VSA for 5G NR may optionally receive captured IQ vectors from the S5040A and the Open RAN Studio IQ Extractor to perform 5G NR modulation and radio performance measurements
Adding options and accessories may impact shipping times
本モデルのカスタマイズバージョンをご希望の場合は、 カスタム見積もり カスタム見積もりをご請求ください
1週間以内にUnited Statesへ発送します。 90 days warranty 含まれていません
Keysight U4154A ユーザーマニュアル
016 | INCREASE ACQUISITION MEMORY DEPTH TO 16 MB |
02G | INCREASE MAXIMUM STATE SPEED TO 2.5 GHZ |
State analysis (synchronous sampling)
- Up to 200M deep.
- Two data rate options: 4Gb/s on 68 ch with 2.5Gb/s on 132 ch, or 2.8Gb/s on 68 ch with 1.4Gb/s on 132 ch
- Reliable measurements on eye openings as small as 100 ps by 100 mV
Timing analysis (asynchronous sampling)
- Up to 200 ps (5 GHz), 400 M sample deep conventional and transitonal timing analysis (2.5 GHz full-channel / 5 GHz half-channel)
- 12.5 GHz (80 ps) TimingZoom with 256 K memory
The Keysight U4154A AXIe-based logic analyzer module provides reliable measurements on high-speed digital systems operating up to 4 Gb/s with eye openings as small as 100 ps by 100 mV. 12.5 GHz Timing Zoom with 256K sample memory gives you simultaneous state and high-resolution timing measurements covering a time span of 20 us. Eye scan provides an overview of signal integrity information on all channels in a matter of minutes. 200 M samples of available memory ensure you capture enough system activity to troubleshoot complex systems.
Adding options and accessories may impact shipping times
本モデルのカスタマイズバージョンをご希望の場合は、 カスタム見積もり カスタム見積もりをご請求ください
Didn't Find What You Were Looking for?
Try searching for a new solution to find exactly what you're looking for.
現在、オファーの在庫はございません。
再入荷のお知らせを希望しますか?
Select up to 3 instruments to compare
Enable Notifications
In order to use this feature, you need to enable notifications.
Manage notification preferences
How can we help you?
Technical Question
- Product selection
- Configuration assistance
- Application support
Sales Question
- Warranty extensions
- Calibration plans
- Additional software options
- Education discounts
キーサイト・テクノロジーお問い合せフリーダイヤル:
自動音声ガイダンスに従って、1を押してください。
受付時間:
9:00-12:00、13:00-17:00(土日祭日を除く)
または、計測お客様窓口までお問い合わせください
概要
構成: | |
配送: | 週間以内にUnited Statesへ発送します。 |
サポート: | - |
アクセサリ: | |
資料ダウンロード: |