お問い合わせ
キーサイトの再生品の購入についてご不明な点がございましたら、お問い合わせください。
キーサイト・テクノロジーお問い合せフリーダイヤル:
自動音声ガイダンスに従って、1を押してください。
受付時間:
9:00-12:00、13:00-17:00(土日祭日を除く)
または、計測お客様窓口までお問い合わせください
Keysight N5182A-503
MXG Vector Signal Generator / 100 kHz to 3 GHz
Keysight Used
Keysight N5182A-503
スタート価格
USD 8,615.75 75% OFF
搭載オプション
503 | FREQUENCY RANGE FROM 100KHZ TO 3GHZ |
654 | INTERNAL BASEBAND GENERATOR (125 MSA/S, 8 MSA) |
追加可能オプション
Adding options and accessories may impact shipping times
本モデルのカスタマイズバージョンをご希望の場合は、 カスタム見積もり カスタム見積もりをご請求ください
製品仕様
Signal characteristics
- >+23 dBm up to 3 GHz using a highly-reliable, fast-switching electronic attenuator
- W-CDMA dynamic range: ≤-73 dBc at +5 dBm output power
- ≤900 μs simultaneous frequency, amplitude, and waveform switching in list mode
Modulation and sweep
- AM, FM, øM, and pulse
- ASK, FSK, MSK, PSK, QAM
- Digital step and list sweep with simultaneous switching of frequency, power, and waveform
Baseband generation and signal creation
- 100 MHz internal I/Q baseband generator with real-time equalization for excellent EVM performance
- Up to 64 MSa playback memory and 800 MSa storage
- Create reference signals: LTE, HSPA+, WiMAX™, WLAN, DVB-H, DAB, MATLAB and more - Signal Creation
- Multi-channel Baseband generation, Digital I/O, MIMO Fading and RF to RF fading with N5106A PXB baseband generator and channel emulator
Automation and communication interface
- 100BaseT LAN, LXI class-B, USB 2.0, and GPIB
- SCPI and IVI-COM drivers
- Backwards compatible with all ESG, PSG, 8648 signal generators, and other vendors´ signal generators
Designed for the most demanding manufacturing lines
Featuring fast frequency, amplitude, and waveform switching, high power with an electronic attenuator, and high reliability – all in two rack units (2RU) – N5182A MXG vector signal generator is optimized for manufacturing cellular communications and wireless connectivity components. The MXG signal generator vector provides better value for your investment by increasing throughput, improving test yield, maximizing uptime, and saving rack space. With scalable RF and baseband performance, the MXG signal generator is easily configured to meet your specific test needs.
Best-in-class RF performance for tomorrow's component design
With the industry's best combination of high power and distortion performance MXG vector signal generators ensure accurate component design verification. When combined with flexible signal creation tools such as Signal Studio software, the low ACLR (-73 dBc at +5 dBm for 1 carrier W-CDMA) makes the MXG a complete solution for W-CDMA, WiMAX™, and more.
Maximize uptime
Simplified self-maintenance decreases time for repair and performance verification, keeping downtime to less than 2 hours using field-replaceable assemblies.
付属品:
Accessories only included if shown in the pictures.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.
準備はできましたか?
関連商品
ご検討の製品
他のモデル
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
信号とは何ですか?
信号発生器とは?またその用途は?
Keysightの信号発生器の特徴は?
ベクトル信号発生器はどのようなときに必要になりますか?
信号発生器と波形発生器について
信号発生器とファンクションジェネレータについて
ファンクションジェネレータは単純に繰り返す波形の生成に使用されます。このタイプの信号発生器は通常、正弦波、鋸歯波形、正方形、三角形の波形などを生成します。 波形に関する詳しい情報はオシロスコープの基礎を参照してください。
デジタル信号処理技術はデジタルで波形を生成し、それをアナログ形式に変換するために使用されます。これは特に波形が低周波数であることが必要な場合に使われますが、より高い周波数の場合も得られます。
信号発生器とオシロスコープについて
オシロスコープは入力に適用された特定の信号を「スコープアウト」またはモニタリングし、信号を電圧対時間として表示します。一方で、信号発生器は特定の特性を持つ信号を生成し、デバイスのテストを行うときに使用できます。
オシロスコープの全製品ラインナップは製品リストページをご覧ください。
信号発生器とオシロスコープを組み合わせることで、アンプの診断ができます。その後、入力と出力の両方に基本的な計算を実行して、指定された範囲のパラメータに対する増幅や直線性の変化を計算することもできます。
キーサイトではKeysight Premium UsedとKeysight Usedの2つの基準の中古機器を展開しています。
Keysight Premium Usedは工場出荷時の状態に整備されており、新品と同じ保証が付いています。Keysight Usedはテストと動作確認を行い、各製品リストで説明されているものと同等の外観です。
EXG信号発生器とは何ですか?
"EXG"は「エキサイター」の略語です。エキサイターとは信号を生成し、RFパワーアンプに適用し、最終的には送信用の無線周波数を生成する信号発生器です。波形生成の一部としてデジタルシステムに使用されます。
いわば、デバイスを構成する部品の基本的なパラメータテストに必要な信号を提供するツールであり、ユーザーが様々な状況での装置の動作を確認することを可能にする、コンピュータなどの機器をテストするためのツールです。
また、フィルターやアンプなどのマイクロ波の構成部品をカスタマイズでき、フルステップ減衰などの追加機能もあります。さらに隣接チャネル電力比(ACPR)を利用し、生産ライン上でテストマージンを最大化します。