お問い合わせ
キーサイトの再生品の購入についてご不明な点がございましたら、お問い合わせください。
キーサイト・テクノロジーお問い合せフリーダイヤル:
自動音声ガイダンスに従って、1を押してください。
受付時間:
9:00-12:00、13:00-17:00(土日祭日を除く)
または、計測お客様窓口までお問い合わせください
Keysight N5242B-423
PNA-X Microwave Network Analyzer / 900 Hz/10 MHz to 26.5 GHz / 4-port
Keysight N5242B-423
PNA-X Microwave Network Analyzer / 900 Hz/10 MHz to 26.5 GHz / 4-port
定価 USD 361,877.00 35% OFF USD 235,220.05 税抜
Not combinable with other discounts.
Not combinable with other discounts.
Keysight Premium Used
Keysight N5242B-423
スタート価格
USD 235,220.05 35% OFF
搭載オプション
423 | 4-port, configurable test set, second source, source attenuators, receiver attenuators, bias tees, combiner, mechanical switches |
029 | Add noise receiver to 26.5 GHz |
UNY | Enhanced low phase noise performance |
XSB | Third RF source up to 13.5 GHz |
追加可能オプション
007 | Automatic Fixture Removal |
S930700B | Modulation distortion up to 8.5 GHz |
S930900B | Spectrum analysis up to 8.5 GHz |
S930901B | Spectrum analysis up to 13.5 GHz |
S930701B | Modulation distortion up to 13.5 GHz |
S94601B | Device measurement eXpert - DMX |
020 | Add IF inputs |
021 | Add pulse modulator to internal 1st source |
022 | Add pulse modulator to internal 2nd source |
S930702B | Modulation distortion up to 26.5 GHz |
S930902B | Spectrum analysis up to 26.5 GHz |
S93007B | Automatic fixture removal |
S930909B | Spectrum analysis up to 90 GHz |
S93110B | Active hot parameters |
S93010B | Time-domain analysis |
S94510B | Nonlinear component characterization |
S94511B | Nonlinear component characterization, restricted to 50 GHz |
S93011B | Enhanced time domain analysis with TDR |
12M | |
S94514B | Nonlinear X-parameters |
S93015B | Real-time S-parameter and power measurement uncertainty |
S930317B | Phase noise measurement up to 70 GHz |
S94518B | Nonlinear pulse envelope domain |
S93118B | Fast CW measurements |
S94520B | Arbitrary load impedance, X-parameters |
S94521B | Arbitrary load control, X-parameters |
S930321B | Phase noise measurement up to 125 GHz |
S94522B | Arbitrary load control, device characterization |
24M | |
S93025B | Basic pulsed-RF measurements |
S93026B | Advanced pulsed-RF measurements |
S93027B | Mechanical noise tuner control |
S93029B | Noise figure measurements with vector correction |
36M | |
S93551B | N-port measurements |
S93460B | True-mode stimulus |
60M | |
S93072B | Internal 6 GHz Arbitrary Waveform Generation |
S93080B | Frequency-offset measurements |
S93082B | Scalar mixer/converter measurements |
S93083B | Vector and scalar mixer/converter measurements |
S93084B | Embedded-LO capability |
S93086B | Gain-compression measurements |
S93087B | Intermodulation distortion measurements |
S93088B | Source phase control |
S93089B | Differential and I/Q device measurements |
S93093B | Spectrum Analysis up to 125 GHz |
S93094B | Spectrum Analysis up to and beyond 125 GHz |
S93898B | Built-in performance test software |
A6J | ANSI Z540-1-1994 Calibration |
F12 | |
F36 | |
F60 | |
UNY | Enhanced low phase noise performance |
XSB | Third RF source up to 13.5 GHz |
Adding options and accessories may impact shipping times
本モデルのカスタマイズバージョンをご希望の場合は、 カスタム見積もり カスタム見積もりをご請求ください
製品仕様
Reach for Unrivaled Excellence
The PNA-X network analyzer is the world’s most integrated and flexible microwave test engine for measuring active devices such as amplifiers, mixers, and frequency converters. Including two internal signal sources, S-parameter and noise receivers, pulse modulators and generators, a signal combiner, and set of switches and RF access points, the PNA-X architecture supports a broad range of linear and nonlinear measurements. Replace an entire rack of equipment with a simplified testbed using one PNA-X network analyzer to test your device under test with only a single set of connections.
- reduce test time with the widest range of single-connection measurement applications
- characterize linear and nonlinear devices using advanced error correction for unparalleled accuracy
- choose from the industry's widest range of measurement applications for speed, accuracy, and ease of use in advanced RF test
- accelerate insights into component behavior using a multitouch display and intuitive user interface
アクセサリ:
プレミアム再生品には、新品同様のアクセサリ(たとえば電源コード)が付属しています。
その他のアクセサリで掲載されていない、および特典に含まれていない場合には、「認定中古品」または「プレミアム再生品」の購入時に、追加で購入することができます。ご希望のアクセサリまたはサポートをコメント欄にご記入ください。
別売りまたは購入後のご注文については、お近くの「Keysightオフィス」または「Keysightパートナー」または「オンラインストア」(お住まいの国/地域にある場合)までお問い合わせください。
準備はできましたか?
FAQ
Keysight Used(認定中古品)とKeysight Premium Used(プレミアム再生品)の違いは何ですか?
Keysight New(新品) | Keysight Premium Used(プレミアム再生品) | Keysight Used(認定中古品) | |
---|---|---|---|
値引き | なし | 最大70%引き | 最大90%引き |
状態 | 新品 | 新品同様 | 動作確認済* |
ファームウェア | 最新 | 更新済み | 現品のまま |
校正 | 出荷前校正済 | 出荷前校正済 | 各ページ記載の通り(購入可能) |
アクセサリ | 新品 | 新品 | 各ページ記載の通り |
保証 | 5年** | 新品同様** | 90日間(有償で延長可能) |
カスタマイズ | 可能 | 可能 | 可能(制約あり) |
Learn more about Keysight Premium Used Here
固有のニーズに合わせてユニットを構成することができますか?
Keysight Premium Used(プレミアム再生品)は通常、カスタマイズが可能です。Keysight Premium Used(プレミアム再生品)の大部分は、お客様の必要に応じて構成することができます。費用を追加すれば、オプションを追加できます。
Keysight Premium Used(プレミアム再生品)のカスタマイズにより、製品の納期やリードタイムが変わる場合があります。
一部のキーサイトのUsed製品は、カスタマイズできません。製品ページのお問い合わせオプションを使用して、eストアチームにご確認ください。
別のアクセサリを追加する可能性がありますか?
現在、提供しているアクセサリは、リストに掲載されているものだけです。それ以外のアクセサリは、キーサイトのUsed製品またはKeysight Premium Used(プレミアム再生品)のユニット購入時に追加料金で別途購入することができます。
関心のあるアクセサリやサポートをコメント欄に記入してください。
個別注文、または購入後の注文については、最寄りのキーサイト営業所、またはキーサイト代理店までお問い合わせください。
Keysightベクトル・ネットワーク・アナライザ(VNA)FAQ
ベクトル・ネットワーク・アナライザとは何ですか?
ベクトル・ネットワーク・アナライザは何に使われますか?
ベクトル・ネットワーク・アナライザはキャリブレーションが必要ですか?
はい、全てのベクトル・ネットワーク・アナライザは、最高品質の結果を確保するためにキャリブレーションが必要です。キャリブレーションプロセスでは、機器を調整し、ハードウェアの体系的な誤差を排除します。これは、精度と位相測定のための追跡可能な基準を使用して行われます。
ベクトル・ネットワーク・アナライザのキャリブレーションはどのように行われますか?
キャリブレーションのプロセスは手動または自動で行うことが可能ですが、ほとんどの場合は手動で行われます。一般的なキャリブレーションの方法としては、SOLT(Short, Open, Load, Thru)およびTRL(Through, Reflect, Line)という2つのパラメータベースの方法があり、これらは系統的な誤差を排除します。
手動キャリブレーションでは、ベクトル・ネットワーク・アナライザのソフトウェア内にある既知の刺激信号のリストから一つを選択し、その振幅と位相が既知の刺激源からの値に一致するよう調整します。ベクトル・ネットワーク・アナライザが正しく測定していることを確認するためには、基準となるキャリブレータを用いて定期的にキャリブレーションを行う必要があります。この定期的なキャリブレーションにより、国際的な標準と一致していることが保証されます。
ベクトル・ネットワーク・アナライザにはエラー補正がありますか?
ベクトル・ネットワーク・アナライザとネットワーク・アナライザの違いは何ですか?
ベクトル・ネットワーク・アナライザはワイヤレスコンポーネント、マイクロストリップライン、分岐構造などの1ポートおよび 2ポート デバイスの振幅および位相特性を測定します。
ネットワーク・アナライザはアンプ、フィルタなどの2ポートおよび任意のポート数のデバイスのネットワークパラメータを測定します。
ベクトル・ネットワーク・アナライザとスペクトラム・アナライザの違いは何ですか?
ベクトル・ネットワーク・アナライザは信号発生器と受信器を使用して、特定の周波数で複雑なコンポーネントの仕様を測定します。
スペクトラム・アナライザは受信器のみを使用して、適用された信号の周波数スペクトル全体にわたるパワーを測定します。
ベクトル・ネットワーク・アナライザとオシロスコープの違いは何ですか?
電圧波形を時間の関数として表現することで外部信号を測定するオシロスコープに対し、ベクトル・ネットワーク・アナライザはネットワークの反応を監視する振幅と位相の両方を測定します。