도움이 필요하신가요 ?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight UXR1104A
Infiniium UXR Real-Time Oscilloscope, 110 GHz, 256 GSa/s, 4Ch
정가 USD 2,189,287.00 30% 할인 USD 1,532,500.90 세금 미포함
다른 할인과 중복 사용 불가.
다른 할인과 중복 사용 불가.
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
키사이트 프리미엄 중고
Keysight UXR1104A
From
USD 1,532,500.90 30% 할인
추가 가능한 옵션
UXR0000-01G | 1Gpts/CH memory option |
UXR0000-02G | 2Gpts/CH memory option |
UXR0000-1A7 | Calibration + Uncertainties + Guardbanding (Not Accredited) |
AE6920T | Automotive Ethernet Tx Compliance Software 10M to 10GBASE-T1 |
D9020PAMA | Pulse Amplitude Modulation PAM-N Analysis Software |
D9010EAPC | Ethernet 10GBASE-KR Tx Compliance Software |
D9010CAUC | CAUI-4 Ethernet Tx Compliance Software |
D9010XAUC | XAUI Tx Compliance Software |
D90103BQC | IEEE 802.3bq (25GBASE-T) physical layer validation application |
D9010EBSC | IEEE802.3bs/cd Compliance Application for Infiniium Real-Time Oscilloscopes |
D9010MCDP | MIPI CSI and DSI Protocol Decode/Trigger Software (C-PHY and D-PHY) |
D9040PCIC | PCI Express Tx Compliance Software |
D9050PCIC | PCI Express5 Tx Compliance Software |
D9010PCIP | Advanced PCIe Protocol Decode/Trigger Software (PCIe 5/4/3/2/1, SATA/SAS) |
D90103CKC | Electrical TX Test SW for IEEE 802.3ck (C2C, C2M, CR and KR at 100Gb/s) |
D9020SCNA | InfiniiScan Measurement and Zone Triggering Software |
D9010UDAA | User Defined Application Software |
D9050LDDC | LPDDR5 Tx Compliance Software |
D9060GDDC | GDDR6 Tx Compliance Test Software |
D9020BDLP | Complete Infiniium Protocol Decode/Trigger Bundle |
D9021HDMC | HDMI Tx Compliance Software |
D9040EDPV | eDP Tx Validation Software |
D9030DDRC | DDR3 and LPDDR3 Tx Compliance Software |
D9040DDRC | DDR4 and LPDDR4 Tx Compliance Software |
D9050DDRC | DDR5 Tx Compliance Software |
D9020FECP | FEC (KP4) 400GE/800GE (50/100G Optical and Electrical lane) Decode/Trigger SW |
D9010CEIC | OIF-CEI 4.0 Compliance Application for Infiniium Real-Time Oscilloscopes |
D9050CEIC | Electrical TX Test SW for OIF-CEI-112G VSR/MR/LR |
D9010SFPC | SFP+ Tx Compliance Software |
D9010MILP | Military Protocol Decode/Trigger Software (ARINC 429, MIL-STD 1553, SpaceWire) |
D9020JITA | EZJIT Complete - Jitter, Vertical and Phase Noise Analysis Software |
D9010BJAC | 40GBASE-CR4 and 100GBASE-CR10 Tx Compliance Software |
D9010BJBC | 100GBASE-KR4 Tx Compliance Software |
D9010BJCC | 100GBASE-CR4 Tx Compliance Software |
D9010EKRP | 10G/100GBASE-KR 64b/66b and Link Training Decode/Trigger Software |
D9010DMBA | De-embedding Software (Precision Probe, InfiiniSim Basic) |
D9010EMBP | Embedded Protocol Decode/Trigger Software (USB2.0, eUSB2, 10/100 ETH, PCIe 2/1 ...) |
D9010POWA | Power Integrity Analysis Software |
D9020DPHC | MIPI D-PHY Tx Compliance Software |
D9010CPHC | MIPI C-PHY Tx Compliance Software |
D9050MPHC | MIPI G5 M-PHY Tx Compliance Software |
D9040MPHC | MIPI M-PHY Tx Compliance Software |
D9010MPLP | Low Speed MIPI Protocol Decode/Trigger Software (RFFE, I3C, SPMI) |
D9010MPMP | MIPI M-PHY Protocol Decode/Trigger Software (DigRF,LLI,CSI-3,UniPro,UFS,SSIC) |
D9040DPPC | DisplayPort Tx Compliance Software |
D9042DPPC | DisplayPort UHBR Tx Compliance Software |
D9020WSAA | Wideband Signal Analysis Acceleration Extended Package |
D9010WSAA | Wideband Signal Analysis Acceleration Package |
D9010USBC | USB 2.0 Tx Compliance Software |
D9020USBC | USB 3.2 Tx Compliance Software |
D9050USBC | USB4v2 Test Software |
D9040USBC | USB4 Transmitter Compliance Test Software |
D9010USBP | USB4, USB 3.x, and eUSB2 Protocol Decode/Trigger Software |
D9020ASIA | Advanced Signal Integrity Software (EQ, InfiiniSimAdv, Crosstalk) |
D9010LSSP | Low Speed Protocol Decode/Trigger Software (I2C, SPI, RS232, I2S, JTAG ...) |
D9010ETHC | Ethernet Tx Compliance Software (Ethernet, EEE) |
D9010AUTP | Automotive Protocol Decode/Trigger Software (CAN, CAN-FD, CAN-XL, LIN, FlexRay, SENT) |
D9020AUTP | High Speed Automotive Protocol Decode/Trigger Software (100BASE-T1, 1000BASE-T1, 10Base-T1S) |
Adding options and accessories may impact shipping times
Request a customized version of this model by requesting a Custom Quote
제품 사양
110 GHz, 4 Channel, UXR-Series Real-Time Infiniium Oscilloscope The Infiniium UXR is the first series of real-time oscilloscopes to offer ultra-high performance acquisition with 10 bits of high-definition resolution. With four channels of simultaneous 110 GHz of bandwidth, each concurrently sampling at a staggering 256 GSa/s, Infiniium UXR delivers the world-leading performance, ultra-low noise, and high signal fidelity necessary for engineers and scientists to truly see and understand even the fastest phenomena – enabling you to more quickly develop the next generation of technology and research. 110 GHz bandwidth 4 full-bandwidth channels 256 GSa/s sample rate on all channels up to 2 Gpts of memory 10-bit ADC optional calibration module for on-site self-calibration ruggedized 1 mm inputs with new AutoProbe III interface high-speed SDA and clock recovery included user-defined functions included indium phosphide (InP) process and chipsets?? What's included: USB keyboard and mouse 1 mm ruggedized female-to-1 mm female adaptor wrench, 2 mm thick, dual-ended, fits 6 mm and 7 mm torque wrench, 4 in-lb, 6 mm, open end torque wrench, 8 in-lb, 5/16 Inch double-ended torque wrench, 4 and 10 in-lb, 14 mm, open end adapter, coaxial straight 2.92 mm jack-to-2.40 mm jack, 50 O, 40 GHz 1 mm ruggedized female-to-2.92 mm female connector saver adapter ESD mat with wrist strap and cord heel ground strap
액세서리
키사이트 프리미엄 중고 제품 목록에는 새 제품과 같은 액세서리(예: 전원 코드)가 포함됩니다.
제공된 목록에 포함되지 않은 다른 액세서리는 키사이트 중고 제품 또는 키사이트 프리미엄 중고 제품의 구매 시 별도의 비용으로 구매할 수 있습니다. 추가 액세서리나 지원에 관심이 있는 경우 코멘트란에 구체적으로 명시해 주세요.
별도 또는 구매 후 주문을 원하시는 경우 귀하의 지역 키사이트 사무실이나 키사이트 파트너에 문의하십시오. 또는 귀하의 지역에서 이용 가능하다면 온라인 스토어를 확인해 주세요.
시작할 준비가 되셨나요 ?
자주 묻는 질문
키사이트 새 제품, 키사이트 프리미엄 중고 및 키사이트 중고 장비 간의 주요 차이점은 무엇인가요?
키사이트 새 제품 | 키사이트 프리미엄 중고 | 키사이트 중고 | |
---|---|---|---|
할인 | 해당없음 | 최대 70% | 최대 90% |
상태 | 새 제품 | 거의 새 제품 | 작동 상태 ¹ |
펌웨어 | 최신 | 업데이트됨 | 있는 그대로 |
교정 | 전체 | 전체 | 목록에 따라 |
액세서리 | 새 제품 | 새 제품 | 목록에 따라 |
보증기간 | 1~5년 ² | 거의 새 제품 | 90일 보증기간 |
맞춤 설정 | 가능 | 가능 | 제한있음 |
키사이트 프리미엄 중고에 대해 여기에서 자세히 알아보기
개인적인 요구에 맞춘 장비 설정(구성)이 가능할까요?
키사이트 프리미엄 중고 장비의 경우 일반적으로 사용자 맞춤 설정이 가능합니다. 대부분의 키사이트 프리미엄 중고 장비는 사용자가 필요로 하는 대로 제품을 설정(구성)할 수 있습니다. 업그레이드 옵션 및 응용 소프트웨어 역시 할인이 적용이 가능합니다.
키사이트 프리미엄 중고 장비를 사용자 맞춤 설정을 할 경우 해당 품목의 배송 및 납기가 변경될 수 있습니다.
일부 키사이트 중고 제품의 경우 사용자 맞춤 설정이 불가한 경우가 있습니다(제한 사항 포함). 제품 페이지의 연락 옵션을 사용하여 저희 이스토어 팀과 확인하실 수 있습니다.
Oscilloscopes Quick-Facts
What is an Oscilloscope?
Simply put, an oscilloscope is your go-to instrument when conducting a wide range of measurements on an electric circuit. It is an indispensable tool when developing, testing and understanding electronic devices or components. An oscilloscope connects directly to your device under test (DUT) and visually displays the signal it receives. It allows for extensive analysis and troubleshooting when working with electrical and electronic circuitry, making it the single most versatile and valuable tool on your workbench.
Watch the “Oscilloscope Survival Guide – The 2-Minute Guru (s1e1)” now
Digital Storage Oscilloscopes
One of the most commonly used types of scope is the Digital Storage Oscilloscope, or DSO. A DSO samples and converts analog inputs to digital data, making it available for display, analysis and storage (hence the name) for further comparisons. As a DSO can measure signals such as voltage and current over time with accuracy, this is a great choice to help with debugging and general diagnostics to ensure your circuits and devices behave exactly as intended.
Mixed-Signal Oscilloscopes
Mixed-Signal Oscilloscopes, or MSOs, go one step further. They provide all the capabilities of a DSO, but add the option of connecting a logic analyzer. This lets you simultaneously input both analog and digital signals. These can then be displayed and aligned all on the same screen. If you need to monitor and test time-sensitive interactions between analog and digital signals, this instrument will help you do just that. In addition, it tends to be more user-friendly than a pure logic analyzer: If you have worked with a DSO before, it will not be that difficult to switch to an MSO.
Conclusion
Oscilloscopes are vital tools for a wide variety of industries, such as telecommunication, engineering and the sciences. Read our full Oscilloscope Basics Guide form our Knowledge Hub. A sturdy instrument can potentially serve you for many years, making it well worth the investment. Should high prices have so far deterred you from purchasing an oscilloscope or upgrading your current one, the Keysight Used Equipment Platform might be just the solution for you. Here, you can find high-quality instruments at significant discounts. Thanks to our ongoing trade-in program, we are continually adding more items to our inventory. Check our latest offers above.
How to Use an Oscilloscope?
How you can and should use your oscilloscope depends on the model and accessories you have available as well as the measurements you are looking to perform. The simple steps below should set you up for most standard usage situations.
9 Simple Steps – This is How You Use Your Oscilloscope
- Start by connecting your probe to the oscilloscope and boot up the instrument.
- Make sure the correct channel is turned on and all others are turned off.
- Set coupling to DC to see the entire signal or to AC to filter out DC components.
- Make sure probe controls are set to the correct attenuation.
- Using the trigger button, set your trigger event and source.
- Test and tune your probe on the built-in square wave generator by attaching both the ground hook and probe tip. If the image of the waveform does not appear static yet, adjust the trigger level slightly to stabilize it.
- If needed, tune the compensation capacitor built into the probe head by adjusting the screw controlling it, until the edges of the square wave are perfectly angular – or simply use the “Auto” tune button, if your scope provides one.
- Now you’re ready to start your measurements. Attach your probe and ground clip to your device or component under test.
- Don’t forget to use the oscilloscopes display controls to center the resulting waveform on the screen and to zoom in or out as needed.
Overall the more capabilities your oscilloscope has to offer, the more complex setup will become. For example:
- If you are looking to use an MSO to acquire and analyze both analog and digital signals, timing skews can occur.
- De-skew controls will align the separate signals for accurate time correlation.
- You will also need to decide betweentiming and state acquisition, letting the scope either take rhythmically timed samples or whether to go by specific logic state events of the signal.
Work with your oscilloscope and its accompanying fact sheet or user guide to familiarize yourself with all the options available to you. Want to read more? Check out our Oscilloscope Basics Guide or watch our new Mega Guide on how to use oscilloscopes:
How to Use an Oscilloscope to Measure Voltage?
The default settings of most oscilloscopes will display voltage over time. In other words, the waveform displayed on the oscilloscope’s screen, maps a signal with voltage on the vertical or y-axis and time on the horizontal or x-axis. To review how to set up your oscilloscope for measurements have a look at the notes in the “How to Use an Oscilloscope” section above.
Watch “Measuring Voltage with an Oscilloscope – The Keysight 2-Minute Guru (s2e5)” now
Manually Calculating Voltage Using an Oscilloscope
The most basic way of calculating voltage is to then count divisions from top to bottom and multiply this by the volts/division (y-axis scale) displayed on the screen. With the majority of oscilloscopes, however, such manual calculations will be unnecessary.
The Easy Way of Calculating Voltage with your Oscilloscope
Simply choose the “measure” button or touch screen option and select “peak-to-peak voltage”. Alternatively, mark two points with the screen cursors to measure their difference. Some scopes even feature a fully integrated digital volt meter (DVM). With an MSO, you will be able to not only measure analog signals parameters such as voltage over time, but can also verify concurrent digital signal integrity simultaneously. Although triggering works very differently for digital and analog signals, your MSO will de-skew and synchronize them, allowing for accurate and easy measurements. It really provides almost all the functions of a logic analyzer with much greater ease of use and versatility.
Performing a Logic Circuit Test
On top of measuring voltage on your analog signal as described above, you can also use your MSO to measure the digital signal and perform a logic circuit test.
- Connect two oscilloscope probes to Channel 1 and Channel 2 and press the “Auto” key.
- Use the display controls to center both waveforms on the screen in order to show their intersections and a complete cycle.
- At the intersections of the waveforms, use the cursor to measure the voltage, i.e. the low and high voltage flips, then also record the logic output level, i.e. the logic high and logic low.
More on Oscilloscopes: How to use an Oscilloscope – The Oscilloscopes Basics Guide.
How to Measure Inductance with an Oscilloscope and a Signal Generator?
With your oscilloscope you can measure inductance even without an LCR meter. For example, you may use a current probe to measure the inductance on a voltage-current slope, by reading the peak current (amps) and time between pulse (microsecond). Inductance can be found by multiplying these values and dividing the sum by the peak current. You can also create a Tank circuit by setting up an inductor, with a known capacitance, and placing it in series with a resistor. Inductance can then be calculated from the resonant frequency. Alternatively, connect a resistor (with a known value) to the system or inductor under test. Apply a signal and adjust the frequency, so that equal voltages appear across both devices. A DSO will work just as well as an MSO here, as you will only need to rely on the analog functionalities of the scope. More about this topic in this our YouTube series:
“What is Inductance? The 3 Effects of Inductors – The 2-Minute Guru (s2e9)”
Read more in our Oscilloscope Basics Guide.
Where can I buy used Keysight Oscilloscopes?
Keysight offers pre-owned units at a savings of up to 70%. The units are refurbished by Keysight and are fully calibrated and ready to use.
To see our full range of premium used equipment, check out the complete listing here. You can easily search, based on specifications like bandwidth, sampling rate, and memory depth. If you need help choosing the best model for your needs, check out our helpful guides or fill out the “Contact Us” Formhere.
What are the benefits of buying used oscilloscopes from Keysight?
When you purchase a high-quality used scope from Keysight, you now possess a new unit’s superior performance and functionality while saving up to 70%.
We offer two standards of used products: “Premium Used” and “Used”.
Premium Used:
Up to 70% savings
Like-new condition
Updated firmware
Fully calibrated
Same great warranty as a new product (1-5 years depending on the model and region)
Used:
Up to 90% savings
In full working condition
30-day right of return
Whether buying new or used, you can always count on the high quality and reliability for which Keysight is renowned.
What is the basic function of an oscilloscope?
The primary function of a scope is to measure waveforms of electrical signals. Engineers use them for troubleshooting circuits, testing equipment performance, and understanding electronic circuit behavior. Oscilloscope probes are connected to the circuit being tested so the scope displays voltages on its display screen. The user then adjusts controls to display signal amplitude and offset to observe the waveforms. The waveforms can then be recorded for future reference.
Who would benefit from the use of an oscilloscope?
Engineers in many fields can benefit from the use of a scope. Non-engineers, such as technicians, electricians, and researchers, can also benefit from using an oscilloscope.
For example:
An engineer who needs to understand what's happening in the circuit they are working on
A technician who needs to troubleshoot equipment performance
A student who wants to learn more about circuits
How do you measure current with an oscilloscope?
One of the most common measurements made with a scope is current. Current is simply the measurement of the flow of electricity through a circuit or conductor, measured in amps. Since it's essential to understand how much current is being used in circuits, whether for safety reasons or power usage analysis, this measurement can help determine if something is malfunctioning.
There are three types of current:
High current (hundreds to thousands of amps)
Low current (microamp to amp)
- In-between (10 milliamps to 30 amps).
Manual measurements, such as the Ohm's Law Method, can be used to measure current using your scope, but this can be inaccurate and difficult to document. A more efficient way to test current is using a current probe attached to your scope. You will observe your measurement in amps directly on your screen with no calculations required. Different types of current probes can be used with our premium used oscilloscopes.
For a quick and easy explanation of how to measure current with your oscilloscope, check out this video.