Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

x
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

도움이 필요하신가요 ?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

도움

Check Shipping

Find out if this unit can be shipped to your country

ID: U08-2495005

Keysight N7743C

Optical Multiport Power Meter / Analog Output / High Power Configuration

ID: U08-2495005
Keysight N7743C Optical Multiport Power Meter / Analog Output / High Power Configuration
Keysight N7743C Optical Multiport Power Meter / Analog Output / High Power Configuration
Keysight N7743C Optical Multiport Power Meter / Analog Output / High Power Configuration
Keysight N7743C Optical Multiport Power Meter / Analog Output / High Power Configuration
Keysight N7743C Optical Multiport Power Meter / Analog Output / High Power Configuration
Keysight N7743C Optical Multiport Power Meter / Analog Output / High Power Configuration
Keysight N7743C Optical Multiport Power Meter / Analog Output / High Power Configuration
-N7743C-0

Keysight N7743C

Optical Multiport Power Meter / Analog Output / High Power Configuration

테스트 완료
90일 보증 기간
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
리미티트 설정(구성) 가능성
사진에 나와 있는 경우에만 액세서리가 포함됩니다.

정가 USD 21,113.00 45% 할인
USD 11,612.15 세금 미포함
다른 할인과 중복 사용 불가.

Price Alert IconPrice Alert Icon 가격 알림 설정
위시 리스트 추가
전문가 및 산업용으로만 사용 가능
말레이시아 출발 배송
United States 으로의 배송은 1 주 이내 소요됩니다.
Save5%
Buy Now0.00

Back
키사이트 Used

N7743C

Optical Multiport Power Meter / Analog Output / High Power Configuration

Deal summary

Configuration: 210
배송:말레이시아 출발 배송
United States 으로의 배송은 1 주 이내 소요됩니다.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

액세서리 포함되지 않음
For help, please contact your local Keysight
다운로드:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
견적 요청

Back
Keysight N7743C Optical Multiport Power Meter / Analog Output / High Power Configuration
키사이트 중고
Keysight N7743C
Optical Multiport Power Meter / Analog Output / High Power Configuration
구성: 210
맞춤 설정 가능
배송: 일부 국가에만 해당
보증: 90일
액세서리 포함되지 않음

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight N7743C Optical Multiport Power Meter / Analog Output / High Power Configuration

키사이트 중고

Keysight  N7743C

From

USD 11,612.15 45% 할인

설치 옵션

210OPTICAL MULTIPORT POWER METER (2 CHANNEL) HIGH POWER, EXTENDED WAVELENGTH RANGE

제품 사양


With the new N7743C, Keysight extends the functionality of the popular N774-C optical power meter family for higher power levels..The new instrument offers models for wider wavelength range, analog feedback, and finer granularity of port count, while keeping the speed and logging performance of the well-established N7744C and N7745C.

Optional extended wavelength range

In addition to the standard operating wavelength range of 1250 nm to 1650 nm (options #200, #400), this can be extended down to 800 nm with options #210 and #410.

  • -70 dBm to +20 dBm power range

Analog output port perfect for automated alignment

The N7742C optical power meter provides an analog voltage output that can be used as feedback for automated alignment applications. The voltage on each channel’s analog output port is configurable to be linearly or logarithmically proportional to the optical power level. The new logarithmic mode is very helpful for tracking the signal level over a wide dynamic range, like during probe adjustment.

  • Standard BNC connector with 0 to 2V output

Two and four port with user-exchangeable connector receptacles

The N7743C optical power meter provides an analog voltage output that can be used as feedback for automated alignment applications. The voltage on each channel’s analog output port is configurable to be linearly or logarithmically proportional to the optical power level. The new logarithmic mode is very helpful for tracking the signal level over a wide dynamic range, like during probe adjustment.

GUI available via LAN or USB, no software installation required

The graphical user interface opens after accessing the instrument from your web browser. If a LAN connection is not available, it is sufficient to connect the instrument via USB to a PC. The instrument shows up as a new drive with a shortcut. A click on that shortcut lets any modern browser open a connection to the instrument: the graphical user interface appears. It’s as simple as that!

  • Comprehensive hardware and trigger concept along with large memory lets adapt the power meter to many test needs
  • Instrument programming code is compatible to the Lightwave solution platform

High-speed measurement data acquisition for swept-wavelength and transient measurements

  • Short minimum averaging time of 1 µs and up to 250 kHz bandwidth
  • Data acquisition with up to 1 Million samples per second and per port
  • Memory for 1 M samples/port plus 1 M/port buffer for continuous logging with up to 3x faster data transfer
  • Frequency response matched to averaging time and stable dark-current zeroing provide high dynamic range without distorting filter shapes at high sweep speed

Members of a growing family

The N7742C benefits from the N77-C’s family-wide, common trigger concept, and a modern, browser-accessible user interface, that makes it convenient to configure the instrument’s functionality. High-speed measurement data acquisition, faster data interfaces, the use of dual-ported RAM for uninterrupted simultaneous measurement and readout, and fast power range switching help avoid unnecessary delays in the measurement process as well as in post-processing.

액세서리


사진에 표시된 액세서리만 포함됩니다.

제공된 목록에 포함되지 않은 다른 액세서리는 키사이트 중고 제품 또는 키사이트 프리미엄 중고 제품의 구매 시 별도의 비용으로 구매할 수 있습니다. 추가 액세서리나 지원에 관심이 있는 경우 코멘트란에 구체적으로 명시해 주세요.

별도 또는 구매 후 주문을 원하시는 경우 귀하의 지역 키사이트 사무실이나 키사이트 파트너에 문의하십시오. 또는 귀하의 지역에서 이용 가능하다면 온라인 스토어를 확인해 주세요.

시작할 준비가 되셨나요 ?

무엇을 얻게 될까요

  • Keysight N7743C Optical Component Test
  • 사진에 나와 있는 경우에만 액세서리가 포함됩니다.
  • 사진에 표시된 경우에만 교정 인증서가 포함됨

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

여전히 구매에 대한 확신이 없으신가요 ?

궁금한 사항이 있으시면 언제든지 연락주세요. 도와드릴 준비가 되어 있습니다.!

문의하기

자주 묻는 질문

키사이트 새 제품, 키사이트 프리미엄 중고 및 키사이트 중고 장비 간의 주요 차이점은 무엇인가요?

  키사이트 새 제품 키사이트 프리미엄 중고 키사이트 중고
할인 해당없음 최대 70% 최대 90%
상태 새 제품 거의 새 제품 작동 상태 ¹
펌웨어 최신 업데이트됨 있는 그대로
교정 전체 전체 목록에 따라
액세서리 새 제품 새 제품 목록에 따라
보증기간 1~5년 ² 거의 새 제품 90일 보증기간
맞춤 설정 가능 가능 제한있음

키사이트 프리미엄 중고에 대해 여기에서 자세히 알아보기

개인적인 요구에 맞춘 장비 설정(구성)이 가능할까요?

키사이트 프리미엄 중고 장비의 경우 일반적으로 사용자 맞춤 설정이 가능합니다. 대부분의 키사이트 프리미엄 중고 장비는 사용자가 필요로 하는 대로 제품을 설정(구성)할 수 있습니다. 업그레이드 옵션 및 응용 소프트웨어 역시 할인이 적용이 가능합니다.
키사이트 프리미엄 중고 장비를 사용자 맞춤 설정을 할 경우 해당 품목의 배송 및 납기가 변경될 수 있습니다.

일부 키사이트 중고 제품의 경우 사용자 맞춤 설정이 불가한 경우가 있습니다(제한 사항 포함). 제품 페이지의 연락 옵션을 사용하여 저희 이스토어 팀과 확인하실 수 있습니다.

어떤 액세서리가 포함되어 있나요?

키사이트 프리미엄 중고 장비는 일반적으로 새 제품과 동일한 액세서리와 보증 기간이 제공됩니다.

다른 액세서리를 포함할 수 있나요?

현재 우리는 목록에 포함된 액세서리만 제공합니다. 다른 액세서리는 별도의 비용이 발생할 수 있으며 키사이트 중고 또는 키사이트 프리미엄 중고 장비를 구매할 때 별도로 구매할 수 있습니다.

추가 액세서리 또는 지원을 원하는 경우 코멘트란에 언급해주세요.

별도 또는 추가 주문을 하려면 지역 키사이트 사무실 또는 여기에서 키사이트 협력업체로 연락주세요. 또는 귀하의 지역 여기에서 사용 가능한 경우 온라인 스토어를 확인하세요.

계정 만들기와 모델, 가격 및 가용성 추적

지금 가입하세요.

교육 및 비영리 목적 고객은 추가할인 가능

자세히 알아보기