Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

x
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

도움이 필요하신가요 ?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

도움

Check Shipping

Find out if this unit can be shipped to your country

ID: U01-2483659

Keysight 86122C-110

Multi-Wavelength Meter / Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm (Updated version of option 100)

ID: U01-2483659
Keysight 86122C-110 Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm (Updated version of option 100)
Keysight 86122C-110 Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm (Updated version of option 100)
Keysight 86122C-110 Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm (Updated version of option 100)
Keysight 86122C-110 Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm (Updated version of option 100)
Keysight 86122C-110 Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm (Updated version of option 100)
Keysight 86122C-110 Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm (Updated version of option 100)
Keysight 86122C-110 Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm (Updated version of option 100)
Keysight 86122C-110 Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm (Updated version of option 100)
-86122C-110-0

Keysight 86122C-110

Multi-Wavelength Meter / Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm (Updated version of option 100)

테스트 완료
90일 보증 기간
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
리미티트 설정(구성) 가능성
사진에 나와 있는 경우에만 액세서리가 포함됩니다.

정가 USD 59,378.00 65% 할인
USD 20,782.30 세금 미포함
다른 할인과 중복 사용 불가.

Price Alert IconPrice Alert Icon 가격 알림 설정
위시 리스트 추가
전문가 및 산업용으로만 사용 가능
Ships from USA.
United States 으로의 배송은 1 주 이내 소요됩니다.
Save5%
Buy Now0.00

Back
키사이트 Used

86122C-110

Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm (Updated version of option 100)

Deal summary

Configuration: 021
배송:Ships from USA.
United States 으로의 배송은 1 주 이내 소요됩니다.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

액세서리 포함되지 않음
For help, please contact your local Keysight
다운로드:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
견적 요청

Back
Keysight 86122C-110 Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm (Updated version of option 100)
키사이트 중고
Keysight 86122C-110
Multi-Wavelength Meter / Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm (Updated version of option 100)
구성: 021
맞춤 설정 가능
배송: 일부 국가에만 해당
보증: 90일
액세서리 포함되지 않음

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight 86122C-110 Wavelengths 1270 nm to 1650 nm / Fast Update / +/-0.2 ppm (Updated version of option 100)

키사이트 중고

Keysight  86122C-110

From

USD 20,782.30 65% 할인

설치 옵션

110WAVELENGTHS 1270 NM TO 1650 NM, FAST UPDATE, /-0.2 PPM
021STRAIGHT CONTACT INTERFACE - PC (NON-ANGLED)

추가 가능한 옵션

Adding options and accessories may impact shipping times

Request a customized version of this model by requesting a Custom Quote

제품 사양


  • Enhanced, stabilized HeNe reference laser with double lifetime
  • Five-year warranty included, covering entire instrument, all parts
  • Absolute wavelength accuracy: ±0.2 ppm
  • Differential wavelength accuracy: ± 0.15 ppm
  • Wavelength scan in less than 0.5 sec
  • NEW: Wavelength scan in less than 0.3 sec with fast update option

With an absolute wavelength accuracy of ±0.2 ppm and ±0.15 ppm differential accuracy, the new Keysight 86122C Multi-Wavelength Meter belongs in the top class of wavelength meters available for optical communication testing. Its wavelength range of 1270 to 1650 nm covers all fiber-to-the-home, metro and long-haul transmission systems. The instrument can measure the spectra of up to 1,000 laser lines at once, which is more than sufficient for fully populated dense-wavelength-division multiplexed systems (DWDM).

The new 86122C is an updated version of the proven 86122A and 86122B. The product is used to efficiently develop, manufacture and verify tunable transmitter lasers and optical subsystems for today's and tomorrow’s high-speed applications. For its reliability and durability, this product family is equally popular on the manufacturing floor and engineers’ benches, and it is robust enough to be installed on ships. Statistical data from a large share of the industry’s installed wavelength meters enables us to continuously fine-tune our instruments for lower cost of ownership and longer usage, particularly in 24/7 operated testing: we have extended the recommended recalibration period of the 86122C to two years, and doubled the expected lifetime of the built-in reference laser. The new Multi-Wavelength Meter comes with a five-year warranty that covers not only the reference laser, but all opto-mechanical and electronic parts. To ensure continued supportability, the 86122C is based on Windows ® 7. Front and rear panel accessible USB ports host USB flash drives for data exchange, mouse and keyboard for comfortable operation.

New Fast Update Option for the 86122C Multi-Wavelength Meter

Our flagship model, the Keysight 86122C, is now available with a faster update rate. The new option 86122C-110 accelerates the update rate from 2 per second to 3 per second. The measurement cycle time is reduced from 0.5 seconds to 0.3 seconds. For compatibility, the previous update rate is still available under option 86122C-100.

Benefits:

  • The 86122C has been optimized for lower cost of ownership and less downtime through the combination of product enhancements, 2-year recommended re-calibration period and 5-year standard warranty, all at no extra cost.
  • Just 15 minutes of warm-up time are sufficient for specified accuracy.
  • Angled-connector option is available to avoid influencing non-isolated sources.
  • Its fast wavelength scan covering the full 1270 – 1650 nm range allows you to efficiently characterize optical devices, such as tunable transmitters, versus wavelength.
  • The wavelength accuracy gives you the certainty of accurate channel characterization in dense WDM systems, to detect channel's wavelength shift and crosstalk between adjacent channels.
  • High input power level of +10 dBm (+18 dBm Safe input level) enables you to test transmitters without additional connections and instruments (e.g. attenuator).
  • The built-in applications for optical signal-to-noise ratio, wavelength and power drift allow smart stand-alone test stations, which reduces footprint requirements and costly test procedure development.
  • The built-in HeNe reference laser guarantees an accurate absolute wavelength measurement real-time determined against the standard anytime and ensures accurate and reproducible experimental results.

액세서리


사진에 표시된 액세서리만 포함됩니다.

제공된 목록에 포함되지 않은 다른 액세서리는 키사이트 중고 제품 또는 키사이트 프리미엄 중고 제품의 구매 시 별도의 비용으로 구매할 수 있습니다. 추가 액세서리나 지원에 관심이 있는 경우 코멘트란에 구체적으로 명시해 주세요.

별도 또는 구매 후 주문을 원하시는 경우 귀하의 지역 키사이트 사무실이나 키사이트 파트너에 문의하십시오. 또는 귀하의 지역에서 이용 가능하다면 온라인 스토어를 확인해 주세요.

시작할 준비가 되셨나요 ?

무엇을 얻게 될까요

  • Keysight 86122C-110 Optical Component Test
  • 사진에 나와 있는 경우에만 액세서리가 포함됩니다.
  • 사진에 표시된 경우에만 교정 인증서가 포함됨

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

여전히 구매에 대한 확신이 없으신가요 ?

궁금한 사항이 있으시면 언제든지 연락주세요. 도와드릴 준비가 되어 있습니다.!

문의하기

자주 묻는 질문

키사이트 새 제품, 키사이트 프리미엄 중고 및 키사이트 중고 장비 간의 주요 차이점은 무엇인가요?

  키사이트 새 제품 키사이트 프리미엄 중고 키사이트 중고
할인 해당없음 최대 70% 최대 90%
상태 새 제품 거의 새 제품 작동 상태 ¹
펌웨어 최신 업데이트됨 있는 그대로
교정 전체 전체 목록에 따라
액세서리 새 제품 새 제품 목록에 따라
보증기간 1~5년 ² 거의 새 제품 90일 보증기간
맞춤 설정 가능 가능 제한있음

키사이트 프리미엄 중고에 대해 여기에서 자세히 알아보기

개인적인 요구에 맞춘 장비 설정(구성)이 가능할까요?

키사이트 프리미엄 중고 장비의 경우 일반적으로 사용자 맞춤 설정이 가능합니다. 대부분의 키사이트 프리미엄 중고 장비는 사용자가 필요로 하는 대로 제품을 설정(구성)할 수 있습니다. 업그레이드 옵션 및 응용 소프트웨어 역시 할인이 적용이 가능합니다.
키사이트 프리미엄 중고 장비를 사용자 맞춤 설정을 할 경우 해당 품목의 배송 및 납기가 변경될 수 있습니다.

일부 키사이트 중고 제품의 경우 사용자 맞춤 설정이 불가한 경우가 있습니다(제한 사항 포함). 제품 페이지의 연락 옵션을 사용하여 저희 이스토어 팀과 확인하실 수 있습니다.

어떤 액세서리가 포함되어 있나요?

키사이트 프리미엄 중고 장비는 일반적으로 새 제품과 동일한 액세서리와 보증 기간이 제공됩니다.

다른 액세서리를 포함할 수 있나요?

현재 우리는 목록에 포함된 액세서리만 제공합니다. 다른 액세서리는 별도의 비용이 발생할 수 있으며 키사이트 중고 또는 키사이트 프리미엄 중고 장비를 구매할 때 별도로 구매할 수 있습니다.

추가 액세서리 또는 지원을 원하는 경우 코멘트란에 언급해주세요.

별도 또는 추가 주문을 하려면 지역 키사이트 사무실 또는 여기에서 키사이트 협력업체로 연락주세요. 또는 귀하의 지역 여기에서 사용 가능한 경우 온라인 스토어를 확인하세요.

계정 만들기와 모델, 가격 및 가용성 추적

지금 가입하세요.

교육 및 비영리 목적 고객은 추가할인 가능

자세히 알아보기