Back

Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, price and availability

Already have an account? Log In

Create Your Account

x
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Get an Extra 5% Off When Buying Online With Credit Card

도움이 필요하신가요 ?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

도움

Check Shipping

Find out if this unit can be shipped to your country

ID: U01-2521738

Keysight M9018A

PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2

ID: U01-2521738
Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
-M9018A-0

Keysight M9018A

PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2

테스트 완료
90일 보증 기간
Please ask for Warranty Ext./KeysightCare. The product may be End-of-Support.
리미티트 설정(구성) 가능성
사진에 나와 있는 경우에만 액세서리가 포함됩니다.

정가 USD 8,878.00 45% 할인
USD 4,882.90 세금 미포함
다른 할인과 중복 사용 불가.

Price Alert IconPrice Alert Icon 가격 알림 설정
위시 리스트 추가
전문가 및 산업용으로만 사용 가능
Ships from USA.
United States 으로의 배송은 1 주 이내 소요됩니다.
Save5%
Buy Now0.00

Back
키사이트 Used

M9018A

PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2

Deal summary

Configuration:
배송:Ships from USA.
United States 으로의 배송은 1 주 이내 소요됩니다.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

액세서리 포함되지 않음
For help, please contact your local Keysight
다운로드:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Credit Card Discount (5%)
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
견적 요청

Back
Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
키사이트 중고
Keysight M9018A
PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2
구성:
맞춤 설정 가능
배송: 일부 국가에만 해당
보증: 90일
액세서리 포함되지 않음

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight M9018A PXIe Chassis / 18-slot / 3U / 4GB/s / Gen 2

키사이트 중고

Keysight  M9018A

From

USD 4,882.90 45% 할인

설치 옵션

추가 가능한 옵션

Adding options and accessories may impact shipping times

Request a customized version of this model by requesting a Custom Quote

제품 사양


Functionality

  • 18 total slots including PXIe controller and timing module slots
  • 16 PXIe Hybrid Slots
  • 867.5 W total DC power (220-240V input) and 42 W/slot cooling

Performance characteristics

  • Advanced PCIe switch fabric that operates up to Gen 2 speeds and provides twelve x4 and four x8 links to module slots
  • Backplane speeds of up to a 4 GB/s data rate from external controller to PXIe module slots
  • Innovative cooling design that allows chassis to fit into 4U of rack space in most cases

Applications

  • Aerospace and Defense
  • Electronic test
  • Communications

The M9018A chassis provides the ultimate in flexibility, compatibility, and performance. With 16 PXIe Hybrid slots, it allows the system designer to mix and match the number and location of PXIe and PXI-1 hybrid compatible modules essentially at will. It contains an advanced PCIe switch fabric that operates up to Gen 2 speeds and can be configured for optimal performance with most PXIe controller. The switch fabric is also configurable for peer-to-peer communications and any peripheral slot can communicate with any other peripheral slot without utilizing the system slot PCIe links. Combine the M9018A with the M9021A PCIe Cable Interface and M9048A PCIe Desktop Adaptor to achieve the highest system bandwidth.

The M9018A has an innovative cooling design which allows the chassis to fit into 4U of rack space in most cases. When combined with the latest 1U rack-mounted computer, a powerful system can be built in only 5U of rack space. Additionally, optional “air-inlet” modules can be used to supply more cool air from the front of the chassis.

액세서리


사진에 표시된 액세서리만 포함됩니다.

제공된 목록에 포함되지 않은 다른 액세서리는 키사이트 중고 제품 또는 키사이트 프리미엄 중고 제품의 구매 시 별도의 비용으로 구매할 수 있습니다. 추가 액세서리나 지원에 관심이 있는 경우 코멘트란에 구체적으로 명시해 주세요.

별도 또는 구매 후 주문을 원하시는 경우 귀하의 지역 키사이트 사무실이나 키사이트 파트너에 문의하십시오. 또는 귀하의 지역에서 이용 가능하다면 온라인 스토어를 확인해 주세요.

시작할 준비가 되셨나요 ?

무엇을 얻게 될까요

  • Keysight M9018A Modular Products
  • 사진에 나와 있는 경우에만 액세서리가 포함됩니다.
  • 사진에 표시된 경우에만 교정 인증서가 포함됨

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

여전히 구매에 대한 확신이 없으신가요 ?

궁금한 사항이 있으시면 언제든지 연락주세요. 도와드릴 준비가 되어 있습니다.!

문의하기

자주 묻는 질문

키사이트 새 제품, 키사이트 프리미엄 중고 및 키사이트 중고 장비 간의 주요 차이점은 무엇인가요?

  키사이트 새 제품 키사이트 프리미엄 중고 키사이트 중고
할인 해당없음 최대 70% 최대 90%
상태 새 제품 거의 새 제품 작동 상태 ¹
펌웨어 최신 업데이트됨 있는 그대로
교정 전체 전체 목록에 따라
액세서리 새 제품 새 제품 목록에 따라
보증기간 1~5년 ² 거의 새 제품 90일 보증기간
맞춤 설정 가능 가능 제한있음

키사이트 프리미엄 중고에 대해 여기에서 자세히 알아보기

개인적인 요구에 맞춘 장비 설정(구성)이 가능할까요?

키사이트 프리미엄 중고 장비의 경우 일반적으로 사용자 맞춤 설정이 가능합니다. 대부분의 키사이트 프리미엄 중고 장비는 사용자가 필요로 하는 대로 제품을 설정(구성)할 수 있습니다. 업그레이드 옵션 및 응용 소프트웨어 역시 할인이 적용이 가능합니다.
키사이트 프리미엄 중고 장비를 사용자 맞춤 설정을 할 경우 해당 품목의 배송 및 납기가 변경될 수 있습니다.

일부 키사이트 중고 제품의 경우 사용자 맞춤 설정이 불가한 경우가 있습니다(제한 사항 포함). 제품 페이지의 연락 옵션을 사용하여 저희 이스토어 팀과 확인하실 수 있습니다.

어떤 액세서리가 포함되어 있나요?

키사이트 프리미엄 중고 장비는 일반적으로 새 제품과 동일한 액세서리와 보증 기간이 제공됩니다.

다른 액세서리를 포함할 수 있나요?

현재 우리는 목록에 포함된 액세서리만 제공합니다. 다른 액세서리는 별도의 비용이 발생할 수 있으며 키사이트 중고 또는 키사이트 프리미엄 중고 장비를 구매할 때 별도로 구매할 수 있습니다.

추가 액세서리 또는 지원을 원하는 경우 코멘트란에 언급해주세요.

별도 또는 추가 주문을 하려면 지역 키사이트 사무실 또는 여기에서 키사이트 협력업체로 연락주세요. 또는 귀하의 지역 여기에서 사용 가능한 경우 온라인 스토어를 확인하세요.

계정 만들기와 모델, 가격 및 가용성 추적

지금 가입하세요.

교육 및 비영리 목적 고객은 추가할인 가능

자세히 알아보기