Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight N6781A
Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
Keysight N6781A
Source & Measure Unit for Battery Drain Analysis / 2-Quadrant / 20V, ±1A or 6V, ±3A / 20W
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Used
Keysight N6781A
From
USD 2,027.75 Save 75%
Product Specifications
Output Ratings:
- voltage: up to 20 V
- current: up to ±3 A
- power: 20 W
Programming Accuracy (at 23°C ± 5°C after 30 minute warmup; applies from min. to max. program):
- voltage, 20 V range: 0.025% + 1.8 mV
- voltage, 6 V range: 0.025% + 600 µV
- current, 3 A and 1 A ranges: 0.04% + 300 µA
- current, 300 mA range: 0.03% + 150 µA
Transient Response:
- < 30 mV of droop in response to 0.15A / µs current transients
Measurement Accuracy (at 23°C ± 5°C):
- voltage, 20 V range: 0.025% + 1.2 mV*
- current, 3 A range: 0.03% + 250 µA*
- current, 100 mA range: 0.025% + 10 µA*
- current, 10 µA range: 0.025% + 8 nA
*Supports seamless measurement ranging
The Keysight N6781A is a source / measure unit (SMU) designed specifically for the task of battery drain analysis. Whether the device under test (DUT) is an eBook reader, MP3 player, mobile phone, or pacemaker, the N6781A’s seamless measurement ranging, programmable output resistance, and auxiliary DVM combine the best set of advanced features on the market for battery drain analysis. When used with the 14585A Control and Analysis software, the N6781A becomes an even more powerful battery drain analysis solution, offering additional insights into your measurements. Learn more about the 14585A Control and Analysis software.
Seamless Measurement Ranging
Seamless measurement ranging eliminates the challenges of measuring dynamic currents. With seamless measurement ranging, engineers can precisely measure dynamic currents without any glitches or disruptions to the measurement. As the current drawn by the DUT changes, the SMU automatically and instantaneously detects which current measurement ranges will return the most precise measurement and changes to that range seamlessly. When combined with the SMU´s built-in 18-bit digitizer, seamless measurement ranging enables unprecedented effective vertical resolution of 28-bits. This provides unrivaled productivity gains and insights into power consumption by enabling engineers to see the complete current waveform they have never seen before, from nA to A, in one pass and one picture.
Other Features and Benefits
- glitch-free sourcing and measurement: change output and measurement ranges without any glitches
- two-quadrant operation: perform as a voltage or current source or as a CV or CC electronic load
- four current measurement ranges: precisely capture the current levels of the DUT during different modes of operation
- excellent transient response: keep voltage or current stable during high-speed load changes
- fast modulation of DC: create waveforms up to 100 kHz to stimulate or load down the DUT
- high-speed digitized measurements: capture / view the power consumption of the DUT up to every 5 µs with built-in 200 kHz digitizer
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.