Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight M9046A
PXIe Chassis / High Power / 18 Slots / 24 GB/s
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Keysight Premium Used
Keysight M9046A
From
USD 13,076.00 Save 30%
Installed Options
001 | Advanced Trigger Access |
003 | Push-pull cooling |
STD | Standard Chassis |
Addable Options
002 | Advanced power monitoring and control |
Request a customized version of this model by requesting a Custom Quote
Product Specifications
The M9046A PXIe 18-slot chassis delivers the power and cooling required for high-performance applications. It includes 3 PXIe hybrid slots which gives the system designer the flexibility to mix PXIe and hybrid-compatible modules. With its Gen 3 backplane and x24 system slot, it is ready to tackle high-data bandwidth applications.
The M9046A is new from the ground up including a new power supply design providing unprecedented power per slot capabilities with the ability to monitor power and control switching frequency on a per-slot basis. With improved airflow, the improvement in cooling performance results in superior acoustical performance with up to a maximum 85 watts per slot. The chassis is also designed for easy integration into large systems containing multiple PXIe chassis and other non-PXI instrumentation including access to 8 hardware trigger lines without consuming a slot.
Functionality
- 3 PXIe hybrid slots, 13 PXIe slots, 1 PXIe timing slot, and 1 PXIe system slot
- High power with up to 1675W usable power
- Up to 85 W/slot cooling with exceptional acoustical performance
- Multi-chassis power-sequencing and optional rear trigger access
Performance Characteristics
- High performance Gen 3 backplane with a two link (x8 and x16) system slot and x8 links to the PXIe slots
- Backplane speeds of up to 24 GB/s system and 8 GB/s slot-to-slot
- Innovative chassis cooling system with increased volume of airflow for improved per-slot cooling and lower acoustical noise
Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.